EHYKOMB33AA3
System Connectable heat pump module   EHYHBX08AAV3, EHYHBH05AAV3, EHYHBH08AAV3, EHYHBH05AAV32, EHYHBH08AAV32, CHYHBH05AAV32, CHYHBH08AAV32
Gas Device category   C63, C13, C33, C43, C53, C83, C93
  Supply pressure Austria   G20 (20 mbar), G31 (28-50 mbar)
    Bosnia and Herzegovina   G20 (20 mbar)
    Bulgaria   G20 (20 mbar), G31 (28-50 mbar)
    Croatia   G20 (20 mbar), G31 (28-50 mbar)
    Cyprus   G20 (20 mbar), G31 (28-50 mbar)
    Czech Republic   G20 (20 mbar) / G31 (28-50 mbar)
    Greece   G20 (20 mbar) / G31 (28-50 mbar)
    Hungaria   G25 (25 mbar), G31 (28-50 mbar)
    Latvia   G20 (20 mbar), G31 (28-50 mbar)
    Lithuania   G20 (20 mbar), G31 (28-50 mbar)
    Poland   G20 (20 mbar) / G31 (28-50 mbar)
    Portugal   G20 (20 mbar) / G31 (28-50 mbar)
    Slovakia   G20 (20 mbar), G31 (28-50 mbar)
    Slovenia   G20 (20 mbar), G31 (28-50 mbar)
    Turkey   G20 (20 mbar), G31 (28-50 mbar)
  Category Austria   II2H3P
    Bosnia and Herzegovina   II2H3P
    Bulgaria   II2H3P
    Croatia   II2H3P
    Cyprus   II2H3+
    Czech Republic   II2H3P
    Greece   II2H3P
    Hungaria   II2H3P
    Latvia   II2H3P
    Lithuania   II2H3P
    Poland   II2E3P
    Portugal   II2H3P
    Slovakia   II2H3P
    Slovenia   II2H3P
    Turkey   II2H3P
  Connection Diameter mm 15
  Consumption (G20) Min m³/h 0.78
    Max m³/h 3.39
  Consumption (G25) Min m³/h 0.90
    Max m³/h 3.93
  Consumption (G31) Min m³/h 0.30
    Max m³/h 1.29
  NOx class   5
Central heating Heat input Qn (net calorific value) Nom Min kW 6.2 (3), 7.6 (2), 7.6 (4)
      Max kW 22.1 (3), 27.0 (2), 27.0 (4)
  Output Pn at 80/60°C Min kW 6.7 (3), 8.2 (2), 8.2 (4)
    Nom kW 21.8 (3), 26.6 (2), 26.6 (4)
  Efficiency Net calorific value % 98 (5), 107 (6)
  Operation range Min °C 15 (7)
    Max °C 80 (7)
Domestic hot water Output Min kW 7.6
    Nom kW 32.7
  Water flow Rate Nom l/min 9.0 (8), 15.0 (9)
  Efficiency Nom % 105
  Operation range Min °C 40
    Max °C 65
Supply air Connection mm 100
  Concentric   Yes
Flue gas Connection mm 60
Casing Colour   White - RAL9010
  Material   Precoated sheet metal
Dimensions Unit Height Casing mm 710
    Width mm 450
    Depth mm 240
  Packed unit Height mm 820
    Width mm 490
    Depth mm 270
Weight Unit Empty kg 36
  Packed unit Empty kg 37
Packing Material   PP (Straps), Carton
  Weight kg 1
Heat exchanger Body material   Aluminium
Water circuit - Central heating Piping connections diameter mm 22
  Piping material   Cu
  Pressure Heating Max. bar 3
  Air purge valve   Yes
  Drain valve / fill valve   No
  Manometer   Yes
  Shut off valve   No
Water circuit - Domestic hot water side Piping connections Diameter mm 15
  Piping material   Cu
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 230
Class IP   IP44
Electrical power consumption Max. W 55
  Standby W 2
Notes For conversion to propane in Belgium: contact your dealer
  G20
  G25
  G31
  80/60
  40/30 (30%)
  Refer to operation limits drawing for more details and restrictions
  Setpoint 60°C
  Setpoint 40°C
  C63 installations are not allowed in Belgium