Specifications Table for EHYKOMB-AA2

EHYKOMB33AA2 EHYKOMB33AA2A
System Connectable heat pump module   EHYHBX08AAV3, EHYHBH05AAV3, EHYHBH08AAV3, EHYHBH05AAV32, EHYHBH08AAV32, CHYHBH05AAV32, CHYHBH08AAV32 EHYHBX08AAV3, EHYHBH05AAV3, EHYHBH08AAV3, EHYHBH05AAV32, EHYHBH08AAV32, CHYHBH05AAV32, CHYHBH08AAV32
Gas Device category   C63, C13, C33, C43, C53, C83, C93 C63, C13, C33, C43, C53, C83, C93
  Supply pressure Belgium   G20 (20 mbar), G25 (25 mbar), See note 1 G20 (20 mbar), G25 (25 mbar), See note 1
    France   G20 (20 mbar) / G25 (25 mbar) / G31 (28-50 mbar) G20 (20 mbar) / G25 (25 mbar) / G31 (28-50 mbar)
    Germany   G20 (20 mbar) / G25 (25 mbar) / G31 (28-50 mbar) G20 (20 mbar) / G25 (25 mbar) / G31 (28-50 mbar)
    Ireland   G20 (20 mbar), G31 (28-50 mbar) G20 (20 mbar), G31 (28-50 mbar)
    Italy   G20 (20 mbar) / G31 (28-50 mbar)
    Malta   G31 (28-50 mbar) G31 (28-50 mbar)
    Spain   G20 (20 mbar) / G31 (28-50 mbar) G20 (20 mbar) / G31 (28-50 mbar)
    Switzerland   G20 (20 mbar), G31 (28-50 mbar) G20 (20 mbar), G31 (28-50 mbar)
    United Kingdom   G20 (20 mbar), G31 (28-50 mbar) G20 (20 mbar), G31 (28-50 mbar)
  Category Belgium   II2E(s), See note 1 II2E(s), See note 1
    France   II2EsI3P II2EsI3P
    Germany   II2ELL3P II2ELL3P
    Ireland   II2H3P II2H3P
    Italy   II2H3P
    Malta   II2H3P II2H3P
    Spain   II2H3P II2H3P
    Switzerland   II2H3P II2H3P
    United Kingdom   II2H3P II2H3P
  Connection Diameter mm 15 15
  Consumption (G20) Min m³/h 0.78 0.78
    Max m³/h 3.39 3.39
  Consumption (G25) Min m³/h 0.90 0.90
    Max m³/h 3.93 3.93
  Consumption (G31) Min m³/h 0.30 0.30
    Max m³/h 1.29 1.29
  NOx class   5 5
Central heating Heat input Qn (net calorific value) Nom Min kW 6.2 (3), 7.6 (2), 7.6 (4) 6.2 (3), 7.6 (2), 7.6 (4)
      Max kW 22.1 (3), 27.0 (2), 27.0 (4) 22.1 (3), 27.0 (2), 27.0 (4)
  Output Pn at 80/60°C Min kW 6.7 (3), 8.2 (2), 8.2 (4) 6.7 (3), 8.2 (2), 8.2 (4)
    Nom kW 21.8 (3), 26.6 (2), 26.6 (4) 21.8 (3), 26.6 (2), 26.6 (4)
  Efficiency Net calorific value % 98 (5), 107 (6) 98 (5), 107 (6)
  Operation range Min °C 15 (7) 15 (7)
    Max °C 80 (7) 80 (7)
Domestic hot water Output Min kW 7.6 7.6
    Nom kW 32.7 32.7
  Water flow Rate Nom l/min 9.0 (8), 15.0 (9) 9.0 (8), 15.0 (9)
  Efficiency Nom % 105 105
  Operation range Min °C 40 40
    Max °C 65 65
Supply air Connection mm 100 100
  Concentric   Yes Yes
Flue gas Connection mm 60 60
Casing Colour   White - RAL9010 White - RAL9010
  Material   Precoated sheet metal Precoated sheet metal
Dimensions Unit Height Casing mm 710 710
    Width mm 450 450
    Depth mm 240 240
  Packed unit Height mm 820 820
    Width mm 490 490
    Depth mm 270 270
Weight Unit Empty kg 36 36
  Packed unit Empty kg 37 37
Packing Material   PP (Straps), Carton PP (Straps), Carton
  Weight kg 1 1
Heat exchanger Body material   Aluminium Aluminium
Water circuit - Central heating Piping connections diameter mm 22 22
  Piping material   Cu Cu
  Pressure Heating Max. bar 3 3
  Air purge valve   Yes Yes
  Drain valve / fill valve   No No
  Manometer   Yes Yes
  Shut off valve   No No
Water circuit - Domestic hot water side Piping connections Diameter mm 15 15
  Piping material   Cu Cu
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Class IP   IP44 IP44
Electrical power consumption Max. W 55 55
  Standby W 2 2
Notes For conversion to propane in Belgium: contact your dealer For conversion to propane in Belgium: contact your dealer
  G20 G20
  G25 G25
  G31 G31
  80/60 80/60
  40/30 (30%) 40/30 (30%)
  Refer to operation limits drawing for more details and restrictions Refer to operation limits drawing for more details and restrictions
  Setpoint 60°C Setpoint 60°C
  Setpoint 40°C Setpoint 40°C
  C63 installations are not allowed in Belgium C63 installations are not allowed in Belgium