EHYHBX08AAV3 / EVLQ08CAV3
Heating capacity Min. kW 1.80 (3), 1.80 (4)
  Nom. kW 7.40 (3), 6.89 (4)
  Max. kW 10.0 (3), 9.53 (4)
Cooling capacity Min. kW 2.50 (3), 2.50 (4)
  Nom. kW 6.86 (4), 5.36 (4)
Power input Heating Nom. kW 1.66 (3), 2.01 (4)
  Cooling Nom. kW 2.01 (3), 2.34 (4)
COP 4.45 (3), 3.42 (4)
EER 3.42 (3), 2.29 (4)
Pump Type   DC motor
  Nominal ESP unit Cooling kPa 44.8 (5), 26.5 (6)
    Heating kPa 19.2 (7), 26.0 (8)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes
    Brine-to-water heat pump   No
    Heat pump combination heater   Yes
    Low-temperature heat pump   No
    Supplementary heater integrated   Yes
    Water-to-water heat pump   No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 42.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 62.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,700
  Other Capacity control   Inverter
    Cdh (Degradation heating)   1.00
    Pck (Crankcase heater mode) kW 0.000
    Poff (Off mode) kW 0.013
    Psb (Standby mode) kW 0.013
    Pto (Thermostat off) kW 0.006
  Integrated supplementary heater NOx emission mg/kWh 70.0
    Psup kW 27.0
    Type of energy input   Gas
Domestic hot water heating General Declared load profile   XL
  Average climate AEC (Annual electricity consumption) kWh 0.00
    AFC (Annual fuel consumption) Gj 15.7
    Ƞwh (water heating efficiency) % 95.8
    Qelec (Daily electricity consumption) kWh 0.00
    Qfuel (Daily fuel consumption) kWh 19.9
    Water heating energy efficiency class   A
  Cold climate AEC (Annual electricity consumption) kWh 0.00
    AFC (Annual fuel consumption) Gj 15.7
    Ƞwh (water heating efficiency) % 95.8
    Qelec (Daily electricity consumption) kWh 0.00
    Qfuel (Daily fuel consumption) kWh 19.9
  Warm climate AEC (Annual electricity consumption) kWh 0.00
    AFC (Annual fuel consumption) Gj 15.7
    Ƞwh (water heating efficiency) % 95.8
    Qelec (Daily electricity consumption) kWh 0.00
    Qfuel (Daily fuel consumption) kWh 19.9
Space heating Average climate water outlet 55°C General SCOP   3.29
      Annual energy consumption kWh 4,020
      Ƞs (Seasonal space heating efficiency) % 129
      Prated at -10°C kW 6.40
      Qhe Annual energy consumption (GCV) Gj 0.057
      Seasonal space heating eff. class   A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00
      COPd   2.38
      Pdh kW 5.70
      PERd % 95.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00
      COPd   2.99
      Pdh kW 3.40
      PERd % 120
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00
      COPd   4.20
      Pdh kW 3.50
      PERd % 168
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00
      COPd   5.82
      Pdh kW 3.30
      PERd % 233
    Tol (temperature operating limit) COPd   2.38
      Pdh kW 6.20
      PERd % 95.2
      TOL °C -10.0
      WTOL °C 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 27.0
    Tbiv (bivalent temperature) COPd   2.99
      Pdh kW 3.40
      PERd % 120
      Tbiv °C 2.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 5,900
      Ƞs (Seasonal space heating efficiency) % 112
      Prated at -22°C kW 6.90
      Qhe Annual energy consumption (GCV) Gj 0.097
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,130
      Ƞs (Seasonal space heating efficiency) % 163
      Prated at 2°C kW 6.60
      Qhe Annual energy consumption (GCV) Gj 0.00
Notes Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed
  Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed