Specifications Table for EHYHBH-AV32 / EVLQ-CV3

EHYHBH05AAV32 / EVLQ05CAV3 EHYHBH08AAV32 / EVLQ08CAV3
Heating capacity Min. kW 1.80 (1), 1.80 (2) 1.80 (1), 1.80 (2)
  Nom. kW 4.40 (1), 4.03 (2) 7.40 (1), 6.89 (2)
  Max. kW 5.12 (1), 4.90 (2) 10.0 (1), 9.53 (2)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.66 (1), 2.01 (2)
COP 5.04 (1), 3.58 (2) 4.45 (1), 3.42 (2)
Domestic hot water heating General Declared load profile   XL XL
  Average climate Water heating energy efficiency class   A A
Space heating Average climate water outlet 55°C General SCOP   3.28 3.24
      Seasonal space heating eff. class   A++ A++
Notes Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed
  Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed