Specifications Table for EHVZ-D9W / ERGA04-08DV

EHVZ08S23DA9W7 / ERGA06DAV3 EHVZ08S18DA9W7 / ERGA06DAV3 EHVZ08S23DJ9W / ERGA06DAV3 EHVZ08S18DJ9W / ERGA06DAV3 EHVZ08S18DA9W / ERGA06DAV3 EHVZ08S23DA9W / ERGA06DAV3 EHVZ08S18DA9W7 / ERGA08DAV3 EHVZ08S23DA9W7 / ERGA08DAV3 EHVZ08S18DJ9W / ERGA08DAV3 EHVZ08S23DJ9W / ERGA08DAV3 EHVZ08S18DA9W / ERGA08DAV3 EHVZ08S23DA9W / ERGA08DAV3
Heating capacity Nom. kW 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2) 7.50 (1), 7.80 (2)
Power input Heating Nom. kW 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2) 1.63 (1), 2.23 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh     3.01 2.48 2.48 3.01     2.48 3.01 2.48 3.01
Heat up time from 10°C to 50°C hr     1h40min 1h28min 1h28min 1h40min     1h28min 1h40min 1h28min 1h40min
COP 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2) 4.60 (1), 3.50 (2)
Domestic hot water heating General Declared load profile   XL L XL L L XL L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+ A+ A+ A+ A+
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
Space heating Average climate water outlet 55°C General SCOP       3.26 3.26 3.26 3.26     3.32 3.32 3.32 3.32
      Seasonal space heating eff. class       A++ A++ A++ A++     A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP       4.47 4.47 4.47 4.47     4.56 4.56 4.56 4.56
      Seasonal space heating eff. class       A+++ A+++ A+++ A+++     A+++ A+++ A+++ A+++