EHVZ-D9W / ERGA-DV7

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Outdoor unit extracts heat from the outdoor air, even at -25°C
  • Inclusion of all hydraulic components means no third party components are required
  • PCB board and hydraulic components are located in the front for easy access
  • Small installation footprint of 600x600mm
  • Bi-zone allows temperature monitoring for 2 zones. Connect underfloor heating to radiators to optimise efficiency

Benefits

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Online controller

    Online controller

    Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen

Technical details

Documentation

Sorry, we could not find any documents.