Specifications Table for EHVZ-D6V / ERGA-DV7

EHVZ08S18DA6V7 / ERGA04DAV37 EHVZ04S18DA6V7 / ERGA04DAV37 EHVZ08S23DA6V7 / ERGA04DAV37
Indoor unit EHVH04S18DA6V7 EHVH04S18DA6V7 EHVH04S23DA6V7
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
Domestic hot water heating General Declared load profile   L L XL
  Average climate Water heating energy efficiency class   A A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )