Specifications Table for EHVX-D3V / ERGA04-08DV

EHVX04S23DA3V7 / ERGA04DAV3 EHVX04S18DJ3V / ERGA04DAV3 EHVX04S18DA3V / ERGA04DAV3 EHVX04S23DJ3V / ERGA04DAV3 EHVX04S23DA3V / ERGA04DAV3 EHVX04S18DA3V7 / ERGA04DAV3
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2)
  Cooling Nom. kW 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh   2.48 2.48 3.01 3.01  
Heat up time from 10°C to 50°C hr   1h28min 1h28min 1h40min 1h40min  
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2)
EER 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   XL L L XL XL L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
Space heating Average climate water outlet 55°C General SCOP     3.29 3.29 3.29 3.29  
      Seasonal space heating eff. class     A++ A++ A++ A++  
  Average climate water outlet 35°C General SCOP     4.54 4.54 4.54 4.54  
      Seasonal space heating eff. class     A+++ A+++ A+++ A+++