Specifications Table for EHVX-D3V / ERGA-DV7

EHVX04S18DA3V7 / ERGA04DAV37 EHVX04S23DA3V7 / ERGA04DAV37
Indoor unit EHVX04S18DA3V7 EHVX04S23DA3V7
Heating capacity Nom. kW 4.36 (1), 4.60 (2) 4.36 (1), 4.60 (2)
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
Power input Heating Nom. kW 0.830 (1), 1.26 (2) 0.830 (1), 1.26 (2)
  Cooling Nom. kW 0.940 (1), 1.36 (2) 0.940 (1), 1.36 (2)
COP 5.23 (1), 3.65 (2) 5.23 (1), 3.65 (2)
EER 5.17 (1), 3.32 (2) 5.17 (1), 3.32 (2)
Domestic hot water heating General Declared load profile   L XL
  Average climate Water heating energy efficiency class   A A
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )