Specifications Table for EHVX-CB / ERLQ-CV3

EHVX04S18CB3V / ERLQ004CAV3 EHVX08S26CB9W / ERLQ006CAV3 EHVX08S18CB3V / ERLQ006CAV3 EHVX08S18CB3V / ERLQ008CAV3 EHVX08S26CB9W / ERLQ008CAV3 EHVX11S26CB9W / ERLQ011CAV3 EHVX11S18CB3V / ERLQ011CAV3 EHVX16S18CB3V / ERLQ014CAV3 EHVX16S26CB9W / ERLQ014CAV3 EHVX16S18CB3V / ERLQ016CAV3 EHVX16S26CB9W / ERLQ016CAV3
Heating capacity Min. kW 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1)            
  Nom. kW 4.40 (1), 4.03 (2) 6.00 (1), 5.67 (2) 6.00 (1), 5.67 (2) 7.40 (1), 6.89 (2) 7.40 (1), 6.89 (2) 11.2 (1), 11.0 (2) 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2) 16.0 (1), 15.2 (2)
  Max. kW 5.12 (1), 4.90 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 10.0 (1), 9.53 (2) 10.0 (1), 9.53 (2) 8.60 (3), 8.60 (4) 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4) 11.4 (3), 10.9 (4)
Cooling capacity Min. kW 2.00 (1), 2.00 (2) 2.50 (1), 2.50 (2) 2.50 (1), 2.50 (2) 2.50 (1), 2.50 (2) 2.50 (1), 2.50 (2)            
  Nom. kW 4.08 (1), 4.17 (2) 5.88 (1), 4.84 (2) 5.88 (1), 4.84 (2) 6.20 (1), 5.36 (2) 6.20 (1), 5.36 (2) 12.1 (1), 11.7 (2) 12.1 (1), 11.7 (2) 12.7 (1), 12.6 (2) 12.7 (1), 12.6 (2) 13.8 (1), 13.1 (2) 13.8 (1), 13.1 (2)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.27 (1), 1.59 (2) 1.27 (1), 1.59 (2) 1.66 (1), 2.01 (2) 1.66 (1), 2.01 (2) 2.43 (1), 3.10 (2) 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2) 3.76 (1), 4.66 (2)
    Max. kW           3.13 (3), 4.10 (4) 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4) 4.32 (3), 5.22 (4)
  Cooling Nom. kW 0.900 (1), 1.80 (2) 1.51 (1), 2.07 (2) 1.51 (1), 2.07 (2) 1.64 (1), 2.34 (2) 1.64 (1), 2.34 (2) 3.05 (1), 4.31 (2) 3.05 (1), 4.31 (2) 3.21 (1), 5.08 (2) 3.21 (1), 5.08 (2) 3.74 (1), 5.73 (2) 3.74 (1), 5.73 (2)
COP 5.04 (1), 3.58 (2) 4.74 (1), 3.56 (2) 4.74 (1), 3.56 (2) 4.45 (1), 3.42 (2) 4.45 (1), 3.42 (2) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
EER 4.55 (1), 2.32 (2) 3.89 (1), 2.34 (2) 3.89 (1), 2.34 (2) 3.79 (1), 2.29 (2) 3.79 (1), 2.29 (2) 3.98 (1), 2.72 (2) 3.98 (1), 2.72 (2) 3.96 (1), 2.47 (2) 3.96 (1), 2.47 (2) 3.69 (1), 2.29 (2) 3.69 (1), 2.29 (2)
Domestic hot water heating General Declared load profile   L XL L L XL XL L L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.24 3.24 3.24 3.22 3.22            
      Seasonal space heating eff. class   A++ A++ A++ A++ A++            
  Average climate water outlet 35°C General SCOP   4.59 4.34 4.34 4.36 4.36            
      Seasonal space heating eff. class   A+++ A++ A++ A++ A++            
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
Space heating Average climate water outlet 55°C General SCOP             3.09 3.09 3.16 3.16 3.06 3.06
      Seasonal space heating eff. class             A+ A+ A+ A+ A+ A+
  Average climate water outlet 35°C General SCOP             3.98 3.98 3.90 3.90 3.80 3.80
      Seasonal space heating eff. class             A++ A++ A++ A++ A+ A+
Notes           DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
            DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)