Specifications Table for EHVX-CB / ERHQ-BW1

EHVX11S18CB3V / ERHQ011BAW1 EHVX11S26CB9W / ERHQ011BAW1 EHVX16S26CB9W / ERHQ014BAW1 EHVX16S18CB3V / ERHQ014BAW1 EHVX16S26CB9W / ERHQ016BAW1 EHVX16S18CB3V / ERHQ016BAW1
Heating capacity Nom. kW 11.3 (1), 11.0 (2) 11.3 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.1 (1), 15.1 (2) 16.1 (1), 15.1 (2)
Cooling capacity Nom. kW 15.1 (1), 11.7 (2) 15.1 (1), 11.7 (2) 16.1 (1), 12.6 (2) 16.1 (1), 12.6 (2) 16.8 (1), 13.1 (2) 16.8 (1), 13.1 (2)
Power input Heating Nom. kW 2.63 (1), 3.24 (2) 2.63 (1), 3.24 (2) 3.42 (1), 4.21 (2) 3.42 (1), 4.21 (2) 3.82 (1), 4.69 (2) 3.82 (1), 4.69 (2)
  Cooling Nom. kW 4.53 (1), 4.31 (2) 4.53 (1), 4.31 (2) 5.43 (1), 5.08 (2) 5.43 (1), 5.08 (2) 6.16 (1), 5.73 (2) 6.16 (1), 5.73 (2)
COP 4.30 (1), 3.39 (2) 4.30 (1), 3.39 (2) 4.24 (1), 3.22 (2) 4.24 (1), 3.22 (2) 4.20 (1), 3.22 (2) 4.20 (1), 3.22 (2)
EER 3.32 (1), 2.72 (2) 3.32 (1), 2.72 (2) 2.96 (1), 2.47 (2) 2.96 (1), 2.47 (2) 2.72 (1), 2.29 (2) 2.72 (1), 2.29 (2)
Domestic hot water heating General Declared load profile   L XL XL L XL L
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   2.90 2.90 2.80 2.80 2.96 2.96
      Seasonal space heating eff. class   A+ A+ A+ A+ A+ A+
  Average climate water outlet 35°C General SCOP   3.08 3.08 3.34 3.34 3.33 3.33
      Seasonal space heating eff. class   A A A+ A+ A+ A+
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)