Daikin Altherma 3 R - EHVH-E9W / ERGA04-08EV

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Combining with R-32 Bluevolution technology, reduces environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has up to lower 16% refrigerant charge
  • Outdoor unit extracts heat from the outdoor air, even at -25°C
  • PCB board and hydraulic components are located in the front for easy access
  • W-LAN Adapter connection
  • Small installation footprint, similar to other household appliances
  • Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available

Benefits

  • Daikin Residential Controller

    Daikin Residential Controller

    Control your indoor climate from any location via smartphone or tablet

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Online controller

    Online controller

    Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen

Technical details

Documentation

Sorry, we could not find any documents.