Specifications Table for EHVH-DVG / ERGA04-08DVA

EHVH04S23DAVG / ERGA04DAV3A EHVH08S23DAVG / ERGA06DAV3A EHVH08S23DAVG / ERGA08DAV3A
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2)
COP 5.10 (1), 3.65 (2) 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2)
Domestic hot water heating General Declared load profile   XL XL XL
  Average climate Water heating energy efficiency class   A A A
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )