Daikin Altherma low temperature split

Daikin Altherma 3 R F - EHVH-DV

Floor standing air to water heat pump for heating and hot water, ideal for low energy houses

EHVH-DV

Product Features

  • A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
  • Inclusion of all hydraulic components means no third party components are required
  • PCB board and hydraulic components are located in the front for easy access
  • Small installation footprint of 600x600mm
  • Integrated back-up heater choice of 3, 6, 9 kW as well as back-up heater less models are available

Benefits

  • Online controller

    Online controller

    Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
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
Installer reference guide
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
User reference guide
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
General safety precautions