Specifications Table for EHVH-CBV / ERHQ-BW1

EHVH11S26CBV / ERHQ011BAW1 EHVH16S26CBV / ERHQ014BAW1 EHVH16S26CBV / ERHQ016BAW1
Heating capacity Nom. kW 11.3 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.1 (1), 15.1 (2)
Power input Heating Nom. kW 2.63 (1), 3.24 (2) 3.42 (1), 4.21 (2) 3.82 (1), 4.69 (2)
COP 4.30 (1), 3.39 (2) 4.24 (1), 3.22 (2) 4.20 (1), 3.22 (2)
Domestic hot water heating General Declared load profile   XL XL XL
  Average climate Water heating energy efficiency class   A A A
Space heating Average climate water outlet 55°C General SCOP   2.90 2.80 2.96
      Seasonal space heating eff. class   A+ A+ A+
  Average climate water outlet 35°C General SCOP   3.08 3.34 3.33
      Seasonal space heating eff. class   A A+ A+
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C)
  (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C)
  (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)