EHVH11S26CBV / ERHQ011BAV3 EHVH16S26CBV / ERHQ014BAV3 EHVH16S26CBV / ERHQ016BAV3
Heating capacity Nom. kW 11.2 (1), 10.3 (2) 14.0 (1), 13.1 (2) 16.0 (1), 15.2 (2)
Power input Heating Nom. kW 2.55 (1), 3.17 (2) 3.26 (1), 4.04 (2) 3.92 (1), 4.75 (2)
COP 4.39 (1), 3.25 (2) 4.29 (1), 3.24 (2) 4.08 (1), 3.20 (2)
Pump Nominal ESP unit Heating kPa 34.0 (5), 41.0 (6) 48.0 (5), 55.0 (6) 28.0 (5), 36.0 (6)
Water side Heat exchanger Water flow rate Heating Nom. l/min 32.1 (5), 29.5 (6) 40.1 (5), 37.6 (6) 45.9 (5), 43.6 (6)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   Yes Yes Yes
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 42.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057
  Integrated supplementary heater NOx emission mg/kWh   0.00 0.00
Domestic hot water heating General Declared load profile   XL XL XL
    Function to fix water heating during off peak hours   Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 1,770 1,770 1,770
    AFC (Annual fuel consumption) Gj 0.00 0.00 0.00
    Ƞwh (water heating efficiency) % 95.3 95.3 95.3
    Qelec (Daily electricity consumption) kWh 8.04 8.04 8.04
    Qfuel (Daily fuel consumption) kWh 0.00 0.00 0.00
    Water heating energy efficiency class   A A A
  Warm climate AEC (Annual electricity consumption) kWh 1,710 1,710 1,710
    AFC (Annual fuel consumption) Gj 0.00 0.00 0.00
    Ƞwh (water heating efficiency) % 98.2 98.2 98.2
    Qelec (Daily electricity consumption) kWh 7.78 7.78 7.78
    Qfuel (Daily fuel consumption) kWh 0.00 0.00 0.00
Space heating Average climate water outlet 55°C General SCOP   2.86 2.82 2.92
      Annual energy consumption kWh 6,450 8,580 9,070
      Ƞs (Seasonal space heating efficiency) % 112 110 114
      Prated at -10°C kW 9.53 12.3 13.4
      Qhe Annual energy consumption (GCV) Gj 23.2 30.9 32.6
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.16 1.89 1.89
      Pdh kW 7.37 8.08 9.00
      PERd % 86.4 75.6 75.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 0.980
      COPd   3.14 3.09 3.13
      Pdh kW 5.27 6.50 7.50
      PERd % 126 124 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.950 0.950 0.950
      COPd   3.91 3.91 4.45
      Pdh kW 4.43 4.43 4.90
      PERd % 156 156 178
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.940 0.940 0.940
      COPd   5.54 5.54 5.63
      Pdh kW 5.32 5.32 5.30
      PERd % 222 222 225
    Tol (temperature operating limit) COPd   2.16 1.89 1.89
      Pdh kW 7.37 8.08 9.00
      PERd % 86.4 75.6 75.6
      TOL °C -7.00 -7.00 -7.00
      WTOL °C 52.0 52.0 52.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 9.53 12.3 13.4
    Tbiv (bivalent temperature) COPd   2.29 2.38 2.36
      Pdh kW 7.62 9.32 10.0
      PERd % 91.6 95.2 94.4
      Tbiv °C -5.00 -3.00 -3.00
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,700 3,140 3,260
      Ƞs (Seasonal space heating efficiency) % 113 124 127
      Prated at 2°C kW 6.99 8.73 9.19
      Qhe Annual energy consumption (GCV) Gj 9.72 11.3 11.7
  Average climate water outlet 35°C General SCOP   2.99 3.23 3.29
      Annual energy consumption kWh 7,320 8,520 9,620
      Ƞs (Seasonal space heating efficiency) % 117 126 129
      Prated at -10°C kW 11.2 14.0 16.0
      Qhe Annual energy consumption (GCV) Gj 26.4 30.7 34.6
      Seasonal space heating eff. class   A A+ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.77 2.58 2.46
      Pdh kW 6.68 7.88 8.80
      PERd % 111 103 98.4
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.75 3.82 3.83
      Pdh kW 6.03 7.54 8.62
      PERd % 150 153 153
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.38 4.35 4.78
      Pdh kW 3.88 4.85 5.54
      PERd % 135 174 191
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.940 0.950 1.00
      COPd   3.39 4.65 5.20
      Pdh kW 4.10 5.08 5.72
      PERd % 136 186 208
    Tol (temperature operating limit) COPd   2.55 2.46 2.36
      Pdh kW 6.23 7.57 8.59
      PERd % 102 98.4 94.4
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   3.46 3.37 3.21
      Pdh kW 7.54 9.39 10.6
      PERd % 138 135 128
      Tbiv °C -1.00 -1.00 -1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 4.97 6.43 7.41
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)