|
EHVH08SU18CB6W |
EHVH04SU18CB6W (Archived) |
EHVH08SU26CB6W (Archived) |
EHVH11SU26CB6W (Archived) |
EHVH16SU26CB6W (Archived) |
Heater capacity |
Step 1 |
kW |
3 |
3 |
3 |
3 |
3 |
|
Step 2 |
kW |
3 |
3 |
3 |
3 |
3 |
Power input |
Nom. |
kW |
0.075 |
0.075 |
0.075 |
0.110 |
0.170 |
Casing |
Colour |
|
White |
White |
White |
White |
White |
|
Material |
|
Precoated sheet metal |
Precoated sheet metal |
Precoated sheet metal |
Precoated sheet metal |
Precoated sheet metal |
Dimensions |
Unit |
Height |
mm |
1,732 |
1,732 |
1,732 |
1,732 |
1,732 |
|
|
Width |
mm |
600 |
600 |
600 |
600 |
600 |
|
|
Depth |
mm |
728 |
728 |
728 |
728 |
728 |
|
Packed unit |
Height |
mm |
1,922 |
1,922 |
1,922 |
1,922 |
1,922 |
|
|
Width |
mm |
690 |
690 |
690 |
690 |
690 |
|
|
Depth |
mm |
818 |
818 |
818 |
818 |
818 |
Weight |
Unit |
kg |
121 |
118 |
127 |
128 |
130 |
|
Packed unit |
kg |
136 |
133 |
142 |
142 |
144 |
Packing |
Material |
|
Wood, Carton, PE wrapping foil |
Wood, Carton, PE wrapping foil |
Wood, Carton, PE wrapping foil |
Wood, Carton, PE wrapping foil |
Wood, Carton, PE wrapping foil |
|
Weight |
kg |
12.0 |
12.0 |
12.0 |
12.0 |
12.0 |
PED |
Category |
|
Category I, See note 1 |
Art3§3, See note 1 |
Category I, See note 1 |
Art3§3, See note 1 |
Art3§3, See note 1 |
|
Most critical part |
Name |
Plate heat exchanger |
|
Plate heat exchanger |
|
|
|
|
Ps*V |
Bar*l |
51.0 |
|
51.0 |
|
|
Pump |
Type |
|
DC motor |
DC motor |
DC motor |
DC motor |
DC motor |
|
Nr of speeds |
|
Inverter controlled |
Inverter controlled |
Inverter controlled |
Inverter controlled |
Inverter controlled |
|
Power input |
W |
46 |
46 |
46 |
76 |
140 |
Water side Heat exchanger |
Type |
|
Brazed plate |
Brazed plate |
Brazed plate |
Brazed plate |
Brazed plate |
|
Quantity |
|
1 |
1 |
1 |
1 |
1 |
|
Water volume |
l |
13.0 |
9.00 |
13.0 |
1.00 |
1.00 |
|
Water flow rate |
Min. |
l/min |
13.0 (2) |
13.0 (2) |
13.0 (2) |
16.0 (2) |
16.0 (2) |
|
|
Max. |
l/min |
21.5 |
13.0 |
21.5 |
42.0 |
46.0 |
|
Insulation material |
|
Elastomeric foam |
Elastomeric foam |
Elastomeric foam |
Elastomeric foam |
Elastomeric foam |
Expansion vessel |
Volume |
l |
10 |
10 |
10 |
10 |
10 |
|
Max. water pressure |
bar |
3 |
3 |
3 |
3 |
3 |
|
Pre pressure |
bar |
1 |
1 |
1 |
1 |
1 |
Water filter |
Diameter perforations |
mm |
1.00 |
1.00 |
1.00 |
1.00 |
1.00 |
|
Material |
|
Copper - brass - stainless steel |
Copper - brass - stainless steel |
Copper - brass - stainless steel |
Copper - brass - stainless steel |
Copper - brass - stainless steel |
Tank |
Name |
|
Stainless steel domestic hot water tank 180 l |
Stainless steel domestic hot water tank 180 l |
Stainless steel domestic hot water tank 260 l |
Stainless steel domestic hot water tank 260 l |
Stainless steel domestic hot water tank 260 l |
|
Water volume |
l |
180 |
180 |
260 |
260 |
260 |
|
Material |
|
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
|
Maximum water temperature |
°C |
65 (0.000) |
65 |
65 |
65 |
65 |
|
Maximum water pressure |
bar |
10 |
10 |
10 |
10 |
10 |
|
Insulation |
Material |
|
Neopor |
Neopor |
Neopor |
Neopor |
Neopor |
|
|
Heat loss |
kWh/24h |
1.50 (3) |
1.50 (3) |
1.80 (3) |
1.80 (3) |
1.80 (3) |
|
Corrosion protection |
|
Anode |
Anode |
Anode |
Anode |
Anode |
|
Energy efficiency class |
|
B |
B |
C |
C |
C |
|
Standing heat loss |
W |
58.0 |
58.0 |
80.0 |
80.0 |
80.0 |
|
Storage volume |
l |
166 |
166 |
245 |
245 |
245 |
Heat exchanger |
Domestic hot water |
Face area |
m² |
19.0 |
19.0 |
19.0 |
19.0 |
19.0 |
|
|
Internal coil volume |
l |
89.0 |
89.0 |
89.0 |
89.0 |
89.0 |
|
|
Quantity |
|
1.00 |
1.00 |
1.00 |
1.00 |
1.00 |
|
|
Tube material |
|
Stainless steel |
Stainless steel |
Stainless steel |
Stainless steel |
Stainless steel |
General |
Supplier/Manufacturer details |
Name or trademark |
|
Daikin Europe N.V. |
Daikin Europe N.V. |
Daikin Europe N.V. |
Daikin Europe N.V. |
Daikin Europe N.V. |
|
|
Name and address |
|
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
3-way valve |
Coefficient of flow (kV) |
Space heating |
m³/h |
10 |
10 |
10 |
10 |
10 |
|
|
Domestic hot water tank |
m³/h |
8 |
8 |
8 |
8 |
8 |
Water circuit |
Piping connections diameter |
inch |
G 1"1/4 (female) |
G 1"1/4 (female) |
G 1"1/4 (female) |
G 1"1/4 (female) |
G 1"1/4 (female) |
|
Safety valve |
bar |
3 |
3 |
3 |
3 |
3 |
|
Manometer |
|
Yes |
Yes |
Yes |
Yes |
Yes |
|
Drain valve / fill valve |
|
Yes |
Yes |
Yes |
Yes |
Yes |
|
Shut off valve |
|
Yes |
Yes |
Yes |
Yes |
Yes |
|
Air purge valve |
|
Yes |
Yes |
Yes |
Yes |
Yes |
|
Total water volume |
l |
4.70 (4) |
4.30 (4) |
4.70 (4) |
4.40 (4) |
4.40 (4) |
|
Minimum water volume in the system for heating |
l |
10.0 (5) |
10.0 (5) |
10.0 (5) |
10.0 (5) |
10.0 (5) |
Water circuit - Domestic hot water side |
Piping connections |
Cold water in / Hot water out |
inch |
G 3/4" FEMALE |
G 3/4" FEMALE |
G 3/4" FEMALE |
G 3/4" FEMALE |
G 3/4" FEMALE |
|
|
Recirculation connection |
inch |
G 1/2" FEMALE |
G 1/2" FEMALE |
G 1/2" FEMALE |
G 1/2" FEMALE |
G 1/2" FEMALE |
Refrigerant circuit |
Gas side diameter |
mm |
159 |
159 |
159 |
159 |
159 |
|
Liquid side diameter |
mm |
635 |
635 |
635 |
952 |
952 |
Sound power level |
Nom. |
dBA |
42.0 (6) |
42.0 (6) |
42.0 (6) |
42.0 (6) |
44.0 (6) |
Sound pressure level |
Nom. |
dBA |
28.0 (7) |
28.0 (7) |
28.0 (7) |
28.0 (7) |
30.0 (7) |
Operation range |
Heating |
Water side |
Min. |
°C |
15 (8) |
15 (8) |
15 (8) |
15 (8) |
15 (8) |
|
|
|
Max. |
°C |
55.0 |
55.0 |
55.0 |
55.0 (10) |
55.0 (10) |
|
Indoor installation |
Ambient |
Min. |
°CDB |
5.00 |
5.00 |
5.00 |
5.00 |
5.00 |
|
|
|
Max. |
°CDB |
35.0 |
35.0 |
35.0 |
35.0 |
35.0 |
|
Domestic hot water |
Water side |
Min. |
°C |
25 |
25 |
25 |
25 |
25 |
|
|
|
Max. |
°C |
65 |
65 |
65 |
65 |
65 |
Safety devices |
Item |
01 |
|
Thermal cut out |
Thermal cut out |
Thermal cut out |
Thermal cut out |
Thermal cut out |
Power supply |
Name |
|
See note 14 |
See note 14 |
See note 14 |
See note 14 |
See note 14 |
|
Voltage range |
Min. |
% |
-10 |
-10 |
-10 |
-10 |
-10 |
|
|
Max. |
% |
10 |
10 |
10 |
10 |
10 |
Class |
IP |
|
IP X0B |
IP X0B |
IP X0B |
IP X0B |
IP X0B |
Electric heater |
Power supply |
Name |
|
6W1 |
6W1 |
6W1 |
6W1 |
6W1 |
|
|
Phase |
|
1~ / 3~ |
1~ / 3~ |
1~ / 3~ |
1~ / 3~ |
1~ / 3~ |
|
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
|
Current |
Running current |
A |
|
13.0 |
|
|
|
|
|
Minimum Ssc value |
|
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
|
Voltage range |
Min. |
% |
-10 |
-10 |
-10 |
-10 |
-10 |
|
|
Max. |
% |
10 |
10 |
10 |
10 |
10 |
Booster heater |
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
|
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
|
|
Voltage |
V |
230 |
230 |
230 |
230 |
230 |
|
Current |
Running current |
A |
11 |
11 |
11 |
11 |
11 |
Wiring connections |
Communication cable |
Quantity |
|
3 |
3 |
3 |
3 |
3 |
|
|
Remark |
|
2.5 mm² |
2.5 mm² |
2.5 mm² |
2.5 mm² |
2.5 mm² |
|
Electric meter |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
Minimum 0.75 mm² (5VDC pulse detection) |
Minimum 0.75 mm² (5VDC pulse detection) |
Minimum 0.75 mm² (5VDC pulse detection) |
Minimum 0.75 mm² (5VDC pulse detection) |
Minimum 0.75 mm² (5VDC pulse detection) |
|
Preferential kWh rate power supply |
Quantity |
|
Power: 2 |
Power: 2 |
Power: 2 |
Power: 2 |
Power: 2 |
|
|
Remark |
|
Power 6.3A, See note 15 |
Power 6.3A, See note 15 |
Power 6.3A, See note 15 |
Power 6.3A, See note 15 |
Power 6.3A, See note 15 |
|
Domestic hot water pump |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
Minimum 0.75 mm² (2A inrush, 1A continuous) |
Minimum 0.75 mm² (2A inrush, 1A continuous) |
Minimum 0.75 mm² (2A inrush, 1A continuous) |
Minimum 0.75 mm² (2A inrush, 1A continuous) |
Minimum 0.75 mm² (2A inrush, 1A continuous) |
|
For power supply back-up heater |
Quantity |
|
3G |
3G |
Refer to installation manual or drawing 4D093592 |
Refer to installation manual or drawing 4D093592 |
Refer to installation manual or drawing 4D093592 |
|
|
Remark |
|
See note 15 |
See note 15 |
See note 15 |
See note 15 |
See note 15 |
|
For connection with R6T |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
Minimum 0.75 mm² |
Minimum 0.75 mm² |
Minimum 0.75 mm² |
Minimum 0.75 mm² |
Minimum 0.75 mm² |
|
For connection with A3P |
Quantity |
|
Depends on thermostat type, cf. installation manual |
Depends on thermostat type, cf. installation manual |
Depends on thermostat type, cf. installation manual |
Depends on thermostat type, cf. installation manual |
Depends on thermostat type, cf. installation manual |
|
|
Remark |
|
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
|
For connection with M2S |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
Voltage: 230V / Max. current: 100mA / Min. 0.75mm², See note 15 |
|
For connection with bottom plate heater |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
Voltage: 230V / Min. 0.75mm², See note 15 |
Voltage: 230V / Min. 0.75mm², See note 15 |
Voltage: 230V / Min. 0.75mm², See note 15 |
Voltage: 230V / Min. 0.75mm², See note 15 |
Voltage: 230V / Min. 0.75mm², See note 15 |
|
For connection with user interface |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
|
|
Remark |
|
0.75 mm² till 1,25 mm² (max length 500m) |
0.75 mm² till 1.25 mm² (max length 500m) |
0.75 mm² till 1.25 mm² (max length 500m) |
0.75 mm² till 1.25 mm² (max length 500m) |
0.75 mm² till 1.25 mm² (max length 500m) |
|
For connection with optional FWXV* (demand input and output) |
Quantity |
|
4 |
4 |
4 |
4 |
4 |
|
|
Remark |
|
100 mA, minimum 0.75 mm² |
100 mA, minimum 0.75 mm² |
100 mA, minimum 0.75 mm² |
100 mA, minimum 0.75 mm² |
100 mA, minimum 0.75 mm² |
Notes |
PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
|
Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
(2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
(2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
(2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
(2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). |
|
Based on a dT of 45 K |
(3) - Based on a dT of 45 K |
(3) - Based on a dT of 45 K |
(3) - Based on a dT of 45 K |
(3) - Based on a dT of 45 K |
|
Including piping + PHE + back-up heater; excluding expansion vessel |
(4) - Including piping + PHE + back-up heater; excluding expansion vessel |
(4) - Including piping + PHE + back-up heater; excluding expansion vessel |
(4) - Including piping + PHE + back-up heater; excluding expansion vessel |
(4) - Including piping + PHE + back-up heater; excluding expansion vessel |
|
Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. |
(5) - Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. |
(5) - Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. |
(5) - Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. |
(5) - Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. |
|
DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(6) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(6) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(6) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(6) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. |
(7) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. |
(7) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. |
(7) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. |
(7) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. |
|
15°C-25°C: BUH only, no heat pump operation = during commissioning |
(8) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |
(8) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |
(8) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |
(8) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |
|
Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
(9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
(9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
(9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
(9) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C |
|
Refer to operation range for detail for differences between *RHQ* and *RLQ* models |
(10) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models |
(10) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models |
(10) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models |
(10) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models |
|
For *RLQ* outdoor units >55°C BUH only, no heatpump operation |
(11) - For *RLQ* outdoor units >55°C BUH only, no heatpump operation |
(11) - For *RLQ* outdoor units >55°C BUH only, no heatpump operation |
(11) - For *RLQ* outdoor units >55°C BUH only, no heatpump operation |
(11) - For *RLQ* outdoor units >55°C BUH only, no heatpump operation |
|
Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(12) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
|
For *RHQ* outdoor units >50°C BUH only, no heatpump operation |
(13) - For *RHQ* outdoor units >50°C BUH only, no heatpump operation |
(13) - For *RHQ* outdoor units >50°C BUH only, no heatpump operation |
(13) - For *RHQ* outdoor units >50°C BUH only, no heatpump operation |
(13) - For *RHQ* outdoor units >50°C BUH only, no heatpump operation |
|
Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. |
(14) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. |
(14) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. |
(14) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. |
(14) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. |
|
Select diameter and type according to national and local regulations |
(15) - Select diameter and type according to national and local regulations |
(15) - Select diameter and type according to national and local regulations |
(15) - Select diameter and type according to national and local regulations |
(15) - Select diameter and type according to national and local regulations |