EHVH11SU26CB6W / ERLQ011CAW1 EHVH16SU26CB6W / ERLQ014CAW1 EHVH16SU26CB6W / ERLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
  Max. kW 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4)
Power input Heating Nom. kW 3.42 (1), 4.21 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
    Max. kW 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4)
COP 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
Pump Nominal ESP unit Heating kPa 34.2 (7), 35.9 (8) 43.2 (7), 51.2 (8) 26.8 (7), 36.3 (8)
Water side Heat exchanger Water flow rate Heating Nom. l/min 32.1 (7), 31.5 (8) 41.6 (7), 39.0 (8) 45.9 (7), 43.6 (8)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   Yes Yes Yes
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 42.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Tank Name   Stainless steel domestic hot water tank 260 l Stainless steel domestic hot water tank 260 l Stainless steel domestic hot water tank 260 l
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
    Psup kW 6.00 6.00 6.00
    Type of energy input   Electrical Electrical Electrical
Domestic hot water heating General Declared load profile   XL XL XL
    Function to fix water heating during off peak hours   Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 1,720 1,720 1,720
    Ƞwh (water heating efficiency) % 97.7 97.7 97.7
    Qelec (Daily electricity consumption) kWh 7.83 7.83 7.83
    Water heating energy efficiency class   A A A
  Cold climate AEC (Annual electricity consumption) kWh 1,980 1,980 1,980
    Ƞwh (water heating efficiency) % 85.1 85.1 85.1
    Qelec (Daily electricity consumption) kWh 8.99 8.99 8.99
  Warm climate AEC (Annual electricity consumption) kWh 1,630 1,630 1,630
    Ƞwh (water heating efficiency) % 103 103 103
    Qelec (Daily electricity consumption) kWh 7.40 7.40 7.40
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 6,260 7,900 8,970
      Ƞs (Seasonal space heating efficiency) % 120 123 119
      Prated at -10°C kW 9.99 12.7 13.9
      Qhe Annual energy consumption (GCV) Gj 22.6 28.4 32.3
      SCOP   3.09 3.16 3.06
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   1.99 1.76 1.78
      Pdh kW 8.83 9.97 12.2
      PERd % 79.6 70.4 71.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.24 3.55 3.12
      Pdh kW 5.28 6.76 7.61
      PERd % 130 142 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.950 0.950 1.00
      COPd   4.31 4.22 4.40
      Pdh kW 4.47 4.66 4.83
      PERd % 172 169 176
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.930 0.940 0.930
      COPd   6.41 5.44 6.36
      Pdh kW 5.37 5.26 5.38
      PERd % 256 218 254
    Tol (temperature operating limit) COPd   1.79 1.75 1.71
      Pdh kW 9.08 12.2 13.3
      PERd % 71.6 70.0 68.4
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.910 0.550 0.580
    Tbiv (bivalent temperature) COPd   1.99 1.92 1.78
      Pdh kW 8.83 11.0 12.2
      PERd % 79.6 76.8 71.2
      Tbiv °C -7.00 -6.00 -7.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 6,740 7,870 8,580
      Ƞs (Seasonal space heating efficiency) % 95.0 95.5 98.3
      Prated at -22°C kW 6.99 8.15 9.12
      Qhe Annual energy consumption (GCV) Gj 24.3 28.3 30.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,630 3,270 3,420
      Ƞs (Seasonal space heating efficiency) % 125 135 136
      Prated at 2°C kW 7.58 9.84 10.3
      Qhe Annual energy consumption (GCV) Gj 9.47 11.8 12.3
  Average climate water outlet 35°C General SCOP   3.98 3.90 3.80
      Annual energy consumption kWh 5,380 7,250 8,270
      Ƞs (Seasonal space heating efficiency) % 156 153 149
      Prated at -10°C kW 11.2 14.5 16.0
      Qhe Annual energy consumption (GCV) Gj 19.4 26.1 29.8
      Seasonal space heating eff. class   A++ A++ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.63 2.63 2.33
      Pdh kW 8.88 10.7 12.4
      PERd % 105 105 93.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   4.05 4.07 3.74
      Pdh kW 6.03 7.71 8.62
      PERd % 162 163 150
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.940 1.00 0.940
      COPd   6.77 5.71 6.77
      Pdh kW 5.74 5.05 5.74
      PERd % 271 228 271
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.920 0.930 0.920
      COPd   8.97 6.71 8.97
      Pdh kW 6.50 5.16 6.50
      PERd % 359 268 359
    Tol (temperature operating limit) COPd   2.34 2.60 2.05
      Pdh kW 8.76 12.6 11.7
      PERd % 93.6 104 82.0
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   2.82 2.83 2.56
      Pdh kW 9.09 11.6 12.1
      PERd % 113 113 102
      Tbiv °C -5.00 -5.00 -4.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 2.44 1.93 4.35
  Cold climate water outlet 35°C General Annual energy consumption kWh 6,430 8,170 9,050
      Ƞs (Seasonal space heating efficiency) % 148 141 137
      Prated at -22°C kW 10.3 12.3 13.3
      Qhe Annual energy consumption (GCV) Gj 23.1 29.4 32.6
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,950 2,350 2,480
      Ƞs (Seasonal space heating efficiency) % 192 199 199
      Prated at 2°C kW 9.06 10.9 11.4
      Qhe Annual energy consumption (GCV) Gj 7.02 8.46 8.92
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C (3) - Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C (4) - Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C) (5) - Tamb 35°C - LWE 7°C (DT=5°C)
  (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C) (6) - Tamb 35°C - LWE 18°C (DT=5°C)
  (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (7) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (8) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)