Specifications Table for EHSXB-D

EHSXB04P30DA EHSXB04P50DA EHSXB04P50DA7 EHSXB08P30DA EHSXB08P50DA EHSXB08P50DA7
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,891 1,896 1,896 1,891 1,896 1,896
    Width mm 595 790 790 595 790 790
    Depth mm 615 790 790 615 790 790
Weight Unit kg 76.0 99.0 99.0 76.0 99.0 99.0
PED Category   art. 3.3 art. 3.3 art. 3.3 art. 3.3 art. 3.3 art. 3.3
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 1.50 1.50 1.50 1.50 1.50 1.50
  GWP   675.0 675.0 675.0 675.0 675.0 675.0
Sound power level Nom. dBA 39 39 39 39 39 39
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230
Electric heater Power supply Name   3V / 9W 3V / 9W 3V / 9W 3V / 9W 3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~ 1~ / 3~ 1~ / 3~ 1~ / 3~ 1~ / 3~
    Frequency Hz 50 50 50 50 50 50
Notes Heatloss according to EN12897 Heatloss according to EN12897 (1) - Heatloss according to EN12897 Heatloss according to EN12897 Heatloss according to EN12897 (1) - Heatloss according to EN12897
  TKW = 10°C/TWW = 40°C/TSP = 50°C TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C TKW = 10°C/TWW = 40°C/TSP = 50°C TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  TKW = 10°C/TWW = 40°C/TSP = 60°C TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C TKW = 10°C/TWW = 40°C/TSP = 60°C TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  TKW = 10°C/TWW = 40°C/TSP = 65°C TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C TKW = 10°C/TWW = 40°C/TSP = 65°C TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  Heat up of tank only with heat pump, no electrical heater Heat up of tank only with heat pump, no electrical heater (5) - Heat up of tank only with heat pump, no electrical heater Heat up of tank only with heat pump, no electrical heater Heat up of tank only with heat pump, no electrical heater (5) - Heat up of tank only with heat pump, no electrical heater