Specifications Table for EHSH-B / ERLQ-CV3

EHSH04P30BA / ERLQ004CAV3 EHSH08P50BA / ERLQ006CAV3 EHSH08P30BA / ERLQ006CAV3 EHSH08P30BA / ERLQ008CAV3 EHSH08P50BA / ERLQ008CAV3 EHSH16P50BA / ERLQ011CAV3 EHSH16P50BA / ERLQ014CAV3 EHSH16P50BA / ERLQ016CAV3
Indoor unit EHSH04P30BA EHSH08P50BA EHSH08P30BA EHSH08P30BA EHSH08P50BA EHSH16P50BA EHSH16P50BA EHSH16P50BA
Heating capacity Min. kW 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2)      
  Nom. kW 4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 8.28 (3), 9.57 (4), 14.81 (1), 13.73 (2) 15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4)
  Max. kW 4.90 (1), 5.12 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 10.02 (1), 9.53 (2) 10.02 (1), 9.53 (2) 11.38 (1), 11.00 (2) 14.55 (1), 13.59 (2) 16.10 (1), 15.22 (2)
Power input Heating Nom. kW 0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4)
    Max. kW 1.12 (5), 1.44 (6) 1.99 (5), 2.32 (6) 1.99 (5), 2.32 (6) 2.54 (5), 2.96 (6) 2.54 (5), 2.96 (6) 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6)
COP 5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4)
Domestic hot water heating General Declared load profile   L XL L L XL XL XL XL
  Average climate Water heating energy efficiency class   A A A A A A A A
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)