Specifications Table for EHOBG-A

EHOBG12ABV1 EHOBG12AAV1 EHOBG18AAV1 EHOBG18ABV1
Gas Connection Diameter mm 15 15 15 15
  NOx class   6 6 6 6
  NOx level (G20) mg/kWh 28 28 28 28
Central heating Heat input Qn (net calorific value) Nom Min kW 3.8 3.8 5.6 5.6
      Max kW 12.5 12.5 18.7 18.7
  Heat input Qn (gross calorific value) Nom Min kW 4.2 4.2 6.2 6.2
      Max kW 13.9 13.9 20.8 20.8
Space heating General Seasonal space heating eff. class   A A A A
Supply air Concentric   60/100 60/100 60/100 60/100
Flue gas Mass flow (G20) Max kg/h 5.8 5.8 8.7 8.7
  Mass flow (G25) Max kg/h 5.8 5.8 8.7 8.7
  Mass flow (G31) Max kg/h 5.7 5.7 8.5 8.5
Casing Colour   RAL9010 RAL9010 RAL9010 RAL9010
  Material   Steel Steel Steel Steel
Dimensions Unit Height Casing mm 590 590 590 590