EHBX16CA3V / ERLQ011CAW1 EHBX16CA9W / ERLQ014CAW1 EHBX16CA3V / ERLQ014CAW1 EHBX16CA3V / ERLQ016CAW1 EHBX16CA9W / ERLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.00 (2) 14.5 (1), 13.60 (2) 14.5 (1), 13.60 (2) 16 (1), 15.20 (2) 16 (1), 15.20 (2)
  Max. kW 8.6 (3), 8.60 (4) 10.6 (3), 10.80 (4) 10.6 (3), 10.80 (4) 11.4 (3), 10.90 (4) 11.4 (3), 10.90 (4)
Cooling capacity Nom. kW 15.05 (1), 11.72 (2) 16.06 (1), 12.55 (2) 16.06 (1), 12.55 (2) 16.76 (1), 13.12 (2) 16.76 (1), 13.12 (2)
Power input Heating Nom. kW 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2) 3.76 (1), 4.66 (2)
    Max. kW 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4) 4.32 (3), 5.22 (4)
  Cooling Nom. kW 4.53 (1), 4.31 (2) 5.43 (1), 5.08 (2) 5.43 (1), 5.08 (2) 6.16 (1), 5.73 (2) 6.16 (1), 5.73 (2)
COP 4.6 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.3 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.3 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
EER 3.32 (1), 2.72 (2) 2.96 (1), 2.47 (2) 2.96 (1), 2.47 (2) 2.72 (1), 2.29 (2) 2.72 (1), 2.29 (2)
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C