EHBH08DA9W / ERGA06DAV3 EHBH08DA9W / ERGA08DAV3
Heating capacity Nom. kW 6.00 (1), 5.90 (2) 7.50 (1), 7.80 (2)
Power input Heating Nom. kW 1.24 (1), 1.69 (2) 1.63 (1), 2.23 (2)
COP 4.85 (1), 3.50 (2) 4.60 (1), 3.50 (2)
Space heating Average climate water outlet 55°C General SCOP   3.26 3.32
      Seasonal space heating eff. class   A++ A++
  Average climate water outlet 35°C General SCOP   4.47 4.56
      Seasonal space heating eff. class   A++ A++
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )