Specifications Table for EHBH-CBV

EHBH04CB3VU EHBH04CBV (Archived) EHBH08CBV (Archived) EHBH11CBV (Archived) EHBH16CBV (Archived)
Casing Colour     White White White White
  Material     Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm   890 890 890 890
    Width mm   480 480 480 480
    Depth mm   344 344 344 344
Weight Unit kg   39.0 41.0 41.0 42.0
PED Category     Art3§3, See note 1 Category I, See note 1 Art3§3, See note 1 Art3§3, See note 1
Sound power level Nom. dBA   40.0 (4) 40.0 (4) 41.0 (4) 44.0 (4)
Sound pressure level Nom. dBA   26.0 (5) 26.0 (5) 27.0 (5) 30.0 (5)
Power supply Name     See note 12 See note 12 See note 12 See note 12
Wiring connections For connection with user interface Quantity     2 2 2 2
    Remark     0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m)
Notes (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel
  (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit.
  (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning
  (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models
  (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered.
  (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation
  (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations