EHBH16CBV / ERHQ014BAW17
Heating capacity Nom. kW 14.5 (1), 13.6 (2)
Power input Heating Nom. kW 3.42 (1), 4.21 (2)
COP 4.24 (1), 3.22 (2)
Pump Nominal ESP unit Heating kPa 49.0 (5), 57.0 (6)
Water side Heat exchanger Water flow rate Heating Nom. l/min 41.6 (5), 38.9 (6)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes
    Brine-to-water heat pump   No
    Heat pump combination heater   No
    Low-temperature heat pump   No
    Supplementary heater integrated   Yes
    Water-to-water heat pump   No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400
  Other Cdh (Degradation heating)   1.00
    Pck (Crankcase heater mode) kW 0.055
    Poff (Off mode) kW 0.055
    Psb (Standby mode) kW 0.055
    Pto (Thermostat off) kW 0.057
  Integrated supplementary heater NOx emission mg/kWh 0.00
    Psup kW 3.00
Space heating Average climate water outlet 55°C General SCOP   2.86
      Annual energy consumption kWh 8,783
      Ƞs (Seasonal space heating efficiency) % 111
      Prated at -10°C kW 12.7
      Qhe Annual energy consumption (GCV) Gj 31.6
      Seasonal space heating eff. class   A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00
      COPd   1.91
      Pdh kW 8.64
      PERd % 76.4
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00
      COPd   3.04
      Pdh kW 7.01
      PERd % 122
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00
      COPd   4.25
      Pdh kW 4.51
      PERd % 170
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.940
      COPd   5.49
      Pdh kW 5.26
      PERd % 220
    Tol (temperature operating limit) COPd   1.62
      Pdh kW 7.28
      PERd % 64.8
      TOL °C -8.00
      WTOL °C 53.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 12.7
    Tbiv (bivalent temperature) COPd   2.29
      Pdh kW 9.07
      PERd % 91.6
      Tbiv °C -3.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 11,500
      Ƞs (Seasonal space heating efficiency) % 96.8
      Prated at -22°C kW 11.9
      Qhe Annual energy consumption (GCV) Gj 41.3
  Warm climate water outlet 55°C General Annual energy consumption kWh 3,180
      Ƞs (Seasonal space heating efficiency) % 124
      Prated at 2°C kW 8.84
      Qhe Annual energy consumption (GCV) Gj 11.5
  Average climate water outlet 35°C General SCOP   3.34
      Annual energy consumption kWh 8,530
      Ƞs (Seasonal space heating efficiency) % 131
      Prated at -10°C kW 14.5
      Qhe Annual energy consumption (GCV) Gj 30.7
      Seasonal space heating eff. class   A+
    A Condition (-7°CDB/-8°CWB) COPd   2.73
      Pdh kW 8.59
      PERd % 109
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00
      COPd   4.01
      Pdh kW 7.81
      PERd % 160
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00
      COPd   4.51
      Pdh kW 5.02
      PERd % 180
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.950
      COPd   4.60
      Pdh kW 5.02
      PERd % 184
    Tol (temperature operating limit) COPd   2.51
      Pdh kW 7.97
      PERd % 100
      TOL °C -10.0
      WTOL °C 35.0
    Tbiv (bivalent temperature) COPd   3.39
      Pdh kW 9.60
      PERd % 136
      Tbiv °C -1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 6.53
  Cold climate water outlet 35°C General Annual energy consumption kWh 10,100
      Ƞs (Seasonal space heating efficiency) % 126
      Prated at -22°C kW 13.6
      Qhe Annual energy consumption (GCV) Gj 36.4
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,860
      Ƞs (Seasonal space heating efficiency) % 156
      Prated at 2°C kW 10.1
      Qhe Annual energy consumption (GCV) Gj 10.3
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)