Daikin Altherma - EHBH-CBV / ERHQ-BW17

Product Features

  • Energy efficient heating only system without back-up heater
  • Perfect fit for new built as well as for low energy houses
  • Best seasonal efficiencies, providing the highest savings on running costs
  • Flexible configuration with respect to heat emitters
  • Online controller (optional): control your indoor from any location with an app, via your local network or internet and keep an overview on your energy consumption
  • Inverter-controlled scroll compressor
  • Possible to combine with domestic hot water
  • Possible to connect to photovoltaïc solar panels to provide energy for your heat pump (optional)

Benefits

  • Guaranteed operation down to -20°C

    Guaranteed operation down to -20°C

    Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C

  • Online controller via app

    Online controller via app

    Control your indoor unit from any location via app

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Technical details

Documentation

Sorry, we could not find any documents.