EHBH11CBV / ERHQ011BAW1 EHBH16CBV / ERHQ014BAW1 EHBH16CBV / ERHQ016BAW1
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Psb (Standby mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Cdh (Degradation heating) 1.00    
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
Water side Heat exchanger Water flow rate Heating Nom. l/min 32.5 (5), 31.5 (6) 41.6 (5), 38.9 (6) 46.0 (5), 43.3 (6)
Pump Nominal ESP unit Heating kPa 36.0 (5), 39.0 (6) 49.0 (5), 57.0 (6) 32.0 (5), 43.0 (6)
Space heating Cold climate water outlet 55°C General Prated at -22°C kW 10.4    
      Annual energy consumption kWh 10,400    
      Ƞs (Seasonal space heating efficiency) % 93.0    
      Qhe Annual energy consumption (GCV) Gj 37.4    
  Average climate water outlet 35°C A Condition (-7°CDB/-8°CWB) PERd % 109    
      Pdh kW 6.64    
      COPd 2.72    
    C Condition (7°CDB/6°CWB) Pdh kW 3.92    
      PERd % 137    
      COPd 1.00    
    D Condition (12°CDB/11°CWB) Pdh kW 4.10    
      PERd % 136    
      COPd 1.00    
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 5.22    
    General Annual energy consumption kWh 7,160    
      Ƞs (Seasonal space heating efficiency) % 120    
      Prated at -10°C kW 11.3    
      Qhe Annual energy consumption (GCV) Gj 25.8    
      Seasonal space heating eff. class 3.08    
    B Condition (2°CDB/1°CWB) Pdh kW 6.10    
      PERd % 160    
      COPd 1.00    
    Tbiv (bivalent temperature) Pdh kW 7.63    
      PERd % 132    
      Tbiv °C -2.00    
      COPd 3.31    
    Tol (temperature operating limit) PERd % 98.8    
      WTOL °C 35.0    
      Pdh kW 6.10    
      TOL °C -10.0    
      COPd 2.47    
  Warm climate water outlet 55°C General Prated at 2°C kW 7.14    
      Ƞs (Seasonal space heating efficiency) % 114    
      Annual energy consumption kWh 2,730    
      Qhe Annual energy consumption (GCV) Gj 9.81    
  Cold climate water outlet 35°C General Qhe Annual energy consumption (GCV) Gj 32.4    
      Annual energy consumption kWh 9,010    
      Ƞs (Seasonal space heating efficiency) % 108    
      Prated at -22°C kW 10.5    
  Warm climate water outlet 35°C General Prated at 2°C kW 8.20    
      Ƞs (Seasonal space heating efficiency) % 127    
      Qhe Annual energy consumption (GCV) Gj 10.2    
      Annual energy consumption kWh 2,840    
  Average climate water outlet 55°C A Condition (-7°CDB/-8°CWB) PERd % 84.0    
      Pdh kW 7.30    
      COPd 1.00    
    Tbiv (bivalent temperature) Tbiv °C -3.00    
      Pdh kW 7.12    
      PERd % 96.0    
      COPd 2.40    
    Tol (temperature operating limit) TOL °C -10.0    
      Pdh kW 3.64    
      PERd % 40.0    
      WTOL °C 55.0    
      COPd 1.00    
    General Ƞs (Seasonal space heating efficiency) % 113    
      Qhe Annual energy consumption (GCV) Gj 24.1    
      Annual energy consumption kWh 6,680    
      Prated at -10°C kW 9.99    
      Seasonal space heating eff. class 2.90    
    B Condition (2°CDB/1°CWB) Pdh kW 5.33    
      PERd % 132    
      COPd 1.00    
    C Condition (7°CDB/6°CWB) Pdh kW 4.42    
      PERd % 157    
      COPd 0.950    
    D Condition (12°CDB/11°CWB) PERd % 221    
      Pdh kW 5.30    
      COPd 0.940    
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 6.35    
Heating capacity Nom. kW 11.3 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.1 (1), 15.1 (2)
General LW(A) Sound power level (according to EN14825) Indoor dB(A) 41.0 44.0 44.0
  Supplier/Manufacturer details Name and address Daikin Europe N.V.    
  Product description Low-temperature heat pump No    
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 66.0
Power input Heating Nom. kW 2.63 (1), 3.24 (2) 3.42 (1), 4.21 (2) 3.82 (1), 4.69 (2)
Sound condition Ecodesign and energy label 4.30 (1), 3.39 (2)    
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
COP   4.24 (1), 3.22 (2) 4.20 (1), 3.22 (2)
General Supplier/Manufacturer details Name and address     Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark     Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump     Yes Yes
    Brine-to-water heat pump     No No
    Heat pump combination heater     No No
    Low-temperature heat pump     No No
    Supplementary heater integrated     Yes Yes
    Water-to-water heat pump     No No
Sound condition Ecodesign and energy label   Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Other Cdh (Degradation heating)     1.00 1.00
Space heating Average climate water outlet 55°C General Annual energy consumption kWh   8,960 9,160
      Ƞs (Seasonal space heating efficiency) %   109 115
      Prated at -10°C kW   12.7 13.7
      Qhe Annual energy consumption (GCV) Gj   32.2 33.0
      SCOP     2.80 2.96
      Seasonal space heating eff. class     A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)     1.00 1.00
      COPd     1.95 1.95
      Pdh kW   8.34 8.62
      PERd %   78.0 78.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)     1.00 1.00
      COPd     3.02 3.13
      Pdh kW   6.60 7.50
      PERd %   121 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)     1.00 0.950
      COPd     4.20 4.45
      Pdh kW   4.48 4.90
      PERd %   168 178
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)     0.930 0.940
      COPd     6.48 5.63
      Pdh kW   5.42 5.30
      PERd %   259 225
    Tol (temperature operating limit) COPd     1.41 1.27
      Pdh kW   6.21 6.10
      PERd %   56.4 50.8
      TOL °C   -10.0 -10.0
      WTOL °C   55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW   6.52 7.62
    Tbiv (bivalent temperature) COPd     2.38 2.36
      Pdh kW   9.02 10.0
      PERd %   95.2 94.4
      Tbiv °C   -3.00 -3.00
  Cold climate water outlet 55°C General Annual energy consumption kWh   11,500 12,400
      Ƞs (Seasonal space heating efficiency) %   96.8 103
      Prated at -22°C kW   11.9 13.6
      Qhe Annual energy consumption (GCV) Gj   41.3 44.6
  Warm climate water outlet 55°C General Annual energy consumption kWh   3,180 3,410
      Ƞs (Seasonal space heating efficiency) %   124 124
      Prated at 2°C kW   8.84 9.33
      Qhe Annual energy consumption (GCV) Gj   11.5 12.3
  Average climate water outlet 35°C General SCOP     3.34 3.33
      Annual energy consumption kWh   8,530 9,530
      Ƞs (Seasonal space heating efficiency) %   131 130
      Prated at -10°C kW   14.5 16.1
      Qhe Annual energy consumption (GCV) Gj   30.7 34.3
      Seasonal space heating eff. class     A+ A+
    A Condition (-7°CDB/-8°CWB) COPd     2.73 2.63
      Pdh kW   8.59 9.24
      PERd %   109 105
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)     1.00  
      COPd     4.01 3.82
      Pdh kW   7.81 8.64
      PERd %   160 153
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)     1.00 1.00
      COPd     4.51 4.82
      Pdh kW   5.02 5.56
      PERd %   180 193
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)     0.950 0.950
      COPd     4.60 4.93
      Pdh kW   5.02 5.42
      PERd %   184 197
    Tol (temperature operating limit) COPd     2.51 2.43
      Pdh kW   7.97 8.60
      PERd %   100 97.2
      TOL °C   -10.0 -10.0
      WTOL °C   35.0 35.0
    Tbiv (bivalent temperature) COPd     3.39 3.26
      Pdh kW   9.60 10.2
      PERd %   136 130
      Tbiv °C   -1.00 -1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW   6.53 7.45
  Cold climate water outlet 35°C General Annual energy consumption kWh   10,100 11,600
      Ƞs (Seasonal space heating efficiency) %   126 127
      Prated at -22°C kW   13.6 15.7
      Qhe Annual energy consumption (GCV) Gj   36.4 41.8
  Warm climate water outlet 35°C General Annual energy consumption kWh   2,860 2,980
      Ƞs (Seasonal space heating efficiency) %   156 160
      Prated at 2°C kW   10.1 10.7
      Qhe Annual energy consumption (GCV) Gj   10.3 10.7