Specifications Table for EHBH-CB3VU / ERLQ-CV3

EHBH04CB3VU / ERLQ004CAV3 EHBH08CB3VU / ERLQ006CAV3 EHBH08CB3VU / ERLQ008CAV3
Heating capacity Min. kW 1.80 (1) 1.80 (1) 1.80 (1)
  Nom. kW 4.40 (1), 4.03 (2) 6.00 (1), 5.67 (2) 4.40 (1), 4.03 (2)
  Max. kW 5.12 (1), 4.90 (2) 8.35 (1), 7.95 (2) 5.12 (1), 4.90 (2)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.27 (1), 1.59 (2) 0.870 (1), 1.13 (2)
COP 5.04 (1), 3.58 (2) 4.74 (1), 3.56 (2) 5.04 (1), 3.58 (2)
Space heating Average climate water outlet 55°C General SCOP   3.20 3.22 3.20
      Seasonal space heating eff. class   A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.52 4.29 4.52
      Seasonal space heating eff. class   A+++ A++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C)
  (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C)
  (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)