Specifications Table for EHBH-CB

EHBH04CB3V EHBH08CB9W EHBH08CB3V EHBH11CB3V EHBH11CB9W EHBH16CB3V EHBH16CB9W
Casing Colour   White White White White White White White
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 890 890 890 890 890 890 890
    Width mm 480 480 480 480 480 480 480
    Depth mm 344 344 344 344 344 344 344
Weight Unit kg 41.0 45.0 43.0 43.0 44.0 44.0 45.0
PED Category   Art3§3, See note 1 Category I, See note 1 Category I, See note 1 Art3§3, See note 1 Art3§3, See note 1 Art3§3, See note 1 Art3§3, See note 1
Sound power level Nom. dBA 40.0 (4) 40.0 (4) 40.0 (4) 41.0 (4) 41.0 (4) 44.0 (4) 44.0 (4)
Sound pressure level Nom. dBA 26.0 (5) 26.0 (5) 26.0 (5) 27.0 (5) 27.0 (5) 30.0 (5) 30.0 (5)
Power supply Name   See note 11 See note 11 See note 11 See note 11 See note 11 See note 11 See note 11
Electric heater Power supply Name   3V3 9W 3V3 3V3 9W 3V3 9W
    Phase   1~ Refer to installation manual or drawing 4D093592 1~ 1~ Refer to installation manual or drawing 4D093592 1~ Refer to installation manual or drawing 4D093592
    Frequency Hz 50 50 50 50 50 50 50
    Voltage V 230   230 230   230  
Wiring connections For connection with user interface Quantity   2 2 2 2 2 2 2
    Remark   0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m) 0.75 mm² till 1.25 mm² (max length 500m)
Notes (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). (2) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel (3) - Including piping + PHE + back-up heater; excluding expansion vessel
  (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (4) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit. (5) - The sound pressure level is measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment.The sound pressure level mentioned is maximum possible value inside operation range of unit.
  (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning (6) - 15°C-25°C: BUH only, no heat pump operation = during commissioning
  (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C (7) - Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models (8) - Refer to operation range for detail for differences between *RHQ* and *RLQ* models
  (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered. (9) - If condensation is expected, the installation of a EKHBDP* drain pan kit must be considered.
  (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation (10) - > 50°C BSH only, no heatpump operation
  (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (11) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. (12) - The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (13) - Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations (14) - Select diameter and type according to national and local regulations