EHBH04CB3V / ERLQ004CAV3 EHBH08CB9W / ERLQ006CAV3 EHBH08CB3V / ERLQ006CAV3 EHBH08CB9W / ERLQ008CAV3 EHBH08CB3V / ERLQ008CAV3 EHBH11CB3V / ERLQ011CAV3 EHBH11CB9W / ERLQ011CAV3 EHBH16CB9W / ERLQ014CAV3 EHBH16CB3V / ERLQ014CAV3 EHBH16CB9W / ERLQ016CAV3 EHBH16CB3V / ERLQ016CAV3
Heating capacity Min. kW 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1) 1.80 (1)            
  Nom. kW 4.40 (1), 4.03 (2) 6.00 (1), 5.67 (2) 6.00 (1), 5.67 (2) 7.40 (1), 6.89 (2) 7.40 (1), 6.89 (2) 11.2 (1), 11.0 (2) 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2) 16.0 (1), 15.2 (2)
  Max. kW 5.12 (1), 4.90 (2) 8.35 (1), 7.95 (2) 8.35 (1), 7.95 (2) 10.0 (1), 9.53 (2) 10.0 (1), 9.53 (2) 8.60 (3), 8.60 (4) 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4) 11.4 (3), 10.9 (4)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.27 (1), 1.59 (2) 1.27 (1), 1.59 (2) 1.66 (1), 2.01 (2) 1.66 (1), 2.01 (2) 2.43 (1), 3.10 (2) 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2) 3.76 (1), 4.66 (2)
    Max. kW           3.13 (3), 4.10 (4) 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4) 4.32 (3), 5.22 (4)
COP 5.04 (1), 3.58 (2) 4.74 (1), 3.56 (2) 4.74 (1), 3.56 (2) 4.45 (1), 3.42 (2) 4.45 (1), 3.42 (2)            
Pump Nominal ESP unit Heating kPa 53.0 (5), 56.0 (6) 45.0 (5), 48.0 (6) 45.0 (5), 48.0 (6) 33.0 (5), 38.0 (6) 33.0 (5), 38.0 (6) 37.0 (7), 39.0 (8) 37.0 (7), 39.0 (8) 49.0 (7), 57.0 (8) 49.0 (7), 57.0 (8) 33.0 (7), 42.0 (8) 33.0 (7), 42.0 (8)
Water side Heat exchanger Water flow rate Heating Nom. l/min 12.6 (5), 11.6 (6) 17.2 (5), 16.3 (6) 17.2 (5), 16.3 (6) 21.2 (5), 19.8 (6) 21.2 (5), 19.8 (6) 32.1 (7), 31.5 (8) 32.1 (7), 31.5 (8) 41.6 (7), 39.0 (8) 41.6 (7), 39.0 (8) 45.9 (7), 43.6 (8) 45.9 (7), 43.6 (8)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium            
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.            
  Product description Air-to-water heat pump   Yes Yes Yes Yes Yes            
    Brine-to-water heat pump   No No No No No            
    Heat pump combination heater   No No No No No            
    Low-temperature heat pump   No No No No No            
    Supplementary heater integrated   Yes Yes Yes Yes Yes            
    Water-to-water heat pump   No No No No No            
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 40.0 40.0 40.0 40.0 40.0 41.0 41.0 44.0 44.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 61.0 62.0 62.0 62.0 62.0 64.0 64.0 64.0 64.0 66.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825            
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,700 2,820 2,820 2,820 2,820 5,400 5,400 5,400 5,400 5,400 5,400
  Brine/water to water unit Rated water/brine flow m³/h 0.00 0.00 0.00 0.00 0.00            
  Other Capacity control   Inverter Inverter Inverter Inverter Inverter            
    Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00            
    Pck (Crankcase heater mode) kW 0.00 0.00 0.00 0.00 0.00 0.055 0.055 0.055 0.055 0.055 0.055
    Poff (Off mode) kW 0.0080 0.0080 0.0080 0.0080 0.0080 0.055 0.055 0.055 0.055 0.055 0.055
    Psb (Standby mode) kW 0.0080 0.0080 0.0080 0.0080 0.0080 0.055 0.055 0.055 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.0060 0.0070 0.0070 0.0080 0.0080 0.057 0.057 0.057 0.057 0.057 0.057
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
    Psup kW 3.00 9.00 3.00 9.00 3.00 3.00 9.00 9.00 3.00 9.00 3.00
    Type of energy input   Electrical Electrical Electrical Electrical Electrical            
Domestic hot water heating General Function to fix water heating during off peak hours   Yes Yes Yes Yes Yes            
Space heating Average climate water outlet 55°C General SCOP   3.20 3.22   3.20 3.20            
      Annual energy consumption kWh 2,360 3,370   4,100 4,100 6,260 6,260 7,900 7,900 8,970 8,970
      Ƞs (Seasonal space heating efficiency) % 125 126   125 125 120 120 123 123 119 119
      Prated at -10°C kW 3.70 5.30   6.40 6.40 9.99 9.99 12.7 12.7 13.9 13.9
      Qhe Annual energy consumption (GCV) Gj 8.48 12.1   14.8 14.8 22.6 22.6 28.4 28.4 32.3 32.3
      Seasonal space heating eff. class   A++ A++   A++ A++            
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00   1.00 1.00            
      COPd   2.03 2.02   1.98 1.98            
      Pdh kW 3.36 4.56   5.50 5.50 8.83 8.83 9.97 9.97 12.2 12.2
      PERd % 81.2 80.8   79.2 79.2 79.6 79.6 70.4 70.4 71.2 71.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 0.990   1.00 1.00            
      COPd   3.08 3.17   3.17 3.17            
      Pdh kW 2.00 3.43   3.43 3.43 5.28 5.28 6.76 6.76 7.61 7.61
      PERd % 123 127   127 127 130 130 142 142 125 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.990 0.990   0.990 0.990            
      COPd   4.27 4.20   4.20 4.20            
      Pdh kW 2.77 3.51   3.50 3.50 4.47 4.47 4.66 4.66 4.83 4.83
      PERd % 171 168   168 168 172 172 169 169 176 176
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.990 0.990   0.990 0.990            
      COPd   6.33 5.82   5.82 5.82            
      Pdh kW 2.65 3.28   3.28 3.28 5.37 5.37 5.26 5.26 5.38 5.38
      PERd % 253 233   233 233 256 256 218 218 254 254
    Tol (temperature operating limit) COPd   1.80 1.74   1.74 1.74            
      Pdh kW 3.76 3.10   3.10 3.10 9.08 9.08 12.2 12.2 13.3 13.3
      PERd % 72.0 69.6   69.6 69.6 71.6 71.6 70.0 70.0 68.4 68.4
      TOL °C -10.0 -10.0   -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0   55.0 55.0 55.0 55.0 55.0 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.00 2.20   3.30 3.30 0.910 0.910 0.550 0.550 0.580 0.580
    Tbiv (bivalent temperature) COPd   1.80 1.87   1.98 1.98            
      Pdh kW 3.76 4.90   5.50 5.50 8.83 8.83 11.0 11.0 12.2 12.2
      PERd % 72.0 74.8   79.2 79.2 79.6 79.6 76.8 76.8 71.2 71.2
      Tbiv °C -10.0 -8.00   -7.00 -7.00 -7.00 -7.00 -6.00 -6.00 -7.00 -7.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 2,130 2,310   3,090 3,090 6,740 6,740 7,870 7,870 8,580 8,580
      Ƞs (Seasonal space heating efficiency) % 107 107   110 110 95.0 95.0 95.5 95.5 98.3 98.3
      Prated at -22°C kW 2.39 2.60   3.56 3.56 6.99 6.99 8.15 8.15 9.12 9.12
      Qhe Annual energy consumption (GCV) Gj 7.68 8.30   11.1 11.1 24.3 24.3 28.3 28.3 30.9 30.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 1,170 1,490   1,840 1,840 2,630 2,630 3,270 3,270 3,420 3,420
      Ƞs (Seasonal space heating efficiency) % 186 182   178 178 125 125 135 135 136 136
      Prated at 2°C kW 4.27 5.30   6.36 6.36 7.58 7.58 9.84 9.84 10.3 10.3
      Qhe Annual energy consumption (GCV) Gj 4.20 5.37   6.62 6.62 9.47 9.47 11.8 11.8 12.3 12.3
  Average climate water outlet 35°C General SCOP   4.52 4.29   4.34 4.34            
      Annual energy consumption kWh 1,980 2,540   3,490 3,490 5,380 5,380 7,250 7,250 8,270 8,270
      Ƞs (Seasonal space heating efficiency) % 178 169   171 171 156 156 153 153 149 149
      Prated at -10°C kW 4.40 5.34   7.40 7.40 11.2 11.2 14.5 14.5 16.0 16.0
      Qhe Annual energy consumption (GCV) Gj 7.13 9.14   12.6 12.6 19.4 19.4 26.1 26.1 29.8 29.8
      Seasonal space heating eff. class   A++ A++   A++ A++            
    A Condition (-7°CDB/-8°CWB) COPd   3.01 2.69   2.69 2.69            
      Pdh kW 4.01 4.72   6.68 6.68 8.88 8.88 10.7 10.7 12.4 12.4
      PERd % 120 108   108 108 105 105 105 105 93.2 93.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 0.990   1.00 1.00            
      COPd   4.41 4.24   4.24 4.24            
      Pdh kW 2.40 3.90   3.90 3.90 6.03 6.03 7.71 7.71 8.62 8.62
      PERd % 176 170   170 170 162 162 163 163 150 150
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.980 0.980   1.00 1.00            
      COPd   5.85 5.75   5.75 5.75            
      Pdh kW 1.70 2.59   2.59 2.59 5.74 5.74 5.05 5.05 5.74 5.74
      PERd % 234 230   230 230 271 271 228 228 271 271
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.980 0.980   0.980 0.980            
      COPd   7.71 7.27   7.27 7.27            
      Pdh kW 2.04 2.61   2.61 2.61 6.50 6.50 5.16 5.16 6.50 6.50
      PERd % 308 291   291 291 359 359 268 268 359 359
    Tol (temperature operating limit) COPd   2.61 2.29   2.29 2.29            
      Pdh kW 4.36 4.70   6.81 6.81 8.76 8.76 12.6 12.6 11.7 11.7
      PERd % 104 91.6   91.6 91.6 93.6 93.6 104 104 82.0 82.0
      TOL °C -10.0 -10.0   -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0   35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0
    G Condition (-15°CDB/-) COPd   0.00 0.00   0.00 0.00            
      Pdh kW 0.00 0.00   0.00 0.00            
      PERd % 0.00 0.00   0.00 0.00            
    Tbiv (bivalent temperature) COPd   2.61 2.47   2.47 2.47            
      Pdh kW 4.36 4.93   7.14 7.14 9.09 9.09 11.6 11.6 12.1 12.1
      PERd % 104 98.8   98.8 98.8 113 113 113 113 102 102
      Tbiv °C -10.0 -8.00   -8.00 -8.00 -5.00 -5.00 -5.00 -5.00 -4.00 -4.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.040 0.640   0.590 0.590 2.44 2.44 1.93 1.93 4.35 4.35
  Cold climate water outlet 35°C General Annual energy consumption kWh 1,480 2,040   2,480 2,480 6,430 6,430 8,170 8,170 9,050 9,050
      Ƞs (Seasonal space heating efficiency) % 147 153   151 151 148 148 141 141 137 137
      Prated at -22°C kW 2.28 3.25   3.89 3.89 10.3 10.3 12.3 12.3 13.3 13.3
      Qhe Annual energy consumption (GCV) Gj 5.32 7.34   8.91 8.91 23.1 23.1 29.4 29.4 32.6 32.6
  Warm climate water outlet 35°C General Annual energy consumption kWh 905 1,270   1,570 1,570 1,950 1,950 2,350 2,350 2,480 2,480
      Ƞs (Seasonal space heating efficiency) % 269 259   251 251 192 192 199 199 199 199
      Prated at 2°C kW 4.81 6.40   7.68 7.68 9.06 9.06 10.9 10.9 11.4 11.4
      Qhe Annual energy consumption (GCV) Gj 3.26 4.56   5.67 5.67 7.02 7.02 8.46 8.46 8.92 8.92
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
Space heating Average climate water outlet 55°C General Annual energy consumption kWh     3,370                
      Ƞs (Seasonal space heating efficiency) %     126                
      Prated at -10°C kW     5.30                
      Qhe Annual energy consumption (GCV) Gj     12.1                
      SCOP       3.22                
      Seasonal space heating eff. class       A++                
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)       1.00                
      COPd       2.02                
      Pdh kW     4.56                
      PERd %     80.8                
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)       0.990                
      COPd       3.17                
      Pdh kW     3.43                
      PERd %     127                
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)       0.990                
      COPd       4.20                
      Pdh kW     3.51                
      PERd %     168                
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)       0.990                
      COPd       5.82                
      Pdh kW     3.28                
      PERd %     233                
    Tol (temperature operating limit) COPd       1.74                
      Pdh kW     3.10                
      PERd %     69.6                
      TOL °C     -10.0                
      WTOL °C     55.0                
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW     2.20                
    Tbiv (bivalent temperature) COPd       1.87                
      Pdh kW     4.90                
      PERd %     74.8                
      Tbiv °C     -8.00                
  Cold climate water outlet 55°C General Annual energy consumption kWh     2,310                
      Ƞs (Seasonal space heating efficiency) %     107                
      Prated at -22°C kW     2.60                
      Qhe Annual energy consumption (GCV) Gj     8.30                
  Warm climate water outlet 55°C General Annual energy consumption kWh     1,490                
      Ƞs (Seasonal space heating efficiency) %     182                
      Prated at 2°C kW     5.30                
      Qhe Annual energy consumption (GCV) Gj     5.37                
  Average climate water outlet 35°C General SCOP       4.29                
      Annual energy consumption kWh     2,540                
      Ƞs (Seasonal space heating efficiency) %     169                
      Prated at -10°C kW     5.34                
      Qhe Annual energy consumption (GCV) Gj     9.14                
      Seasonal space heating eff. class       A++                
    A Condition (-7°CDB/-8°CWB) COPd       2.69                
      Pdh kW     4.72                
      PERd %     108                
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)       0.990                
      COPd       4.24                
      Pdh kW     3.90                
      PERd %     170                
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)       0.980                
      COPd       5.75                
      Pdh kW     2.59                
      PERd %     230                
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)       0.980                
      COPd       7.27                
      Pdh kW     2.61                
      PERd %     291                
    Tol (temperature operating limit) COPd       2.29                
      Pdh kW     4.70                
      PERd %     91.6                
      TOL °C     -10.0                
      WTOL °C     35.0                
    G Condition (-15°CDB/-) COPd       0.00                
      Pdh kW     0.00                
      PERd %     0.00                
    Tbiv (bivalent temperature) COPd       2.47                
      Pdh kW     4.93                
      PERd %     98.8                
      Tbiv °C     -8.00                
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW     0.640                
  Cold climate water outlet 35°C General Annual energy consumption kWh     2,040                
      Ƞs (Seasonal space heating efficiency) %     153                
      Prated at -22°C kW     3.25                
      Qhe Annual energy consumption (GCV) Gj     7.34                
  Warm climate water outlet 35°C General Annual energy consumption kWh     1,270                
      Ƞs (Seasonal space heating efficiency) %     259                
      Prated at 2°C kW     6.40                
      Qhe Annual energy consumption (GCV) Gj     4.56                
Space heating general Other Capacity control           1.00 1.00 1.00 1.00 1.00 1.00
  Integrated supplementary heater Type of energy input           Electrical Electrical Electrical Electrical Electrical Electrical
Space heating Average climate water outlet 35°C A Condition (-7°CDB/-8°CWB) COPd           2.63 2.63 2.63 2.63 2.33 2.33
    C Condition (7°CDB/6°CWB) COPd           0.940 0.940 1.00 1.00 0.940 0.940
    D Condition (12°CDB/11°CWB) COPd           0.920 0.920 0.930 0.930 0.920 0.920
    General Seasonal space heating eff. class           3.98 3.98 3.90 3.90 3.80 3.80
    B Condition (2°CDB/1°CWB) COPd           1.00 1.00 1.00 1.00 1.00 1.00
    Tbiv (bivalent temperature) COPd           2.82 2.82 2.83 2.83 2.56 2.56
    Tol (temperature operating limit) COPd           2.34 2.34 2.60 2.60 2.05 2.05
  Average climate water outlet 55°C A Condition (-7°CDB/-8°CWB) COPd           1.00 1.00 1.00 1.00 1.00 1.00
    Tbiv (bivalent temperature) COPd           1.99 1.99 1.92 1.92 1.78 1.78
    Tol (temperature operating limit) COPd           1.79 1.79 1.75 1.75 1.71 1.71
    General Seasonal space heating eff. class           3.09 3.09 3.16 3.16 3.06 3.06
    B Condition (2°CDB/1°CWB) COPd           1.00 1.00 1.00 1.00 1.00 1.00
    C Condition (7°CDB/6°CWB) COPd           0.950 0.950 0.950 0.950 1.00 1.00
    D Condition (12°CDB/11°CWB) COPd           0.930 0.930 0.940 0.940 0.930 0.930
General Supplier/Manufacturer details Name and address           Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Low-temperature heat pump           No No No No No No
Sound condition Ecodesign and energy label           4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
Notes           DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
            DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)