Specifications Table for EHBH-CB / ERHQ-BW1

EHBH11CB9W / ERHQ011BAW1 EHBH11CB3V / ERHQ011BAW1 EHBH16CB9W / ERHQ014BAW1 EHBH16CB3V / ERHQ014BAW1 EHBH16CB3V / ERHQ016BAW1 EHBH16CB9W / ERHQ016BAW1
Heating capacity Nom. kW 11.3 (1), 11.0 (2) 11.3 (1), 11.0 (2) 14.5 (1), 13.6 (2) 14.5 (1), 13.6 (2) 16.1 (1), 15.1 (2) 16.1 (1), 15.1 (2)
Power input Heating Nom. kW 2.63 (1), 3.24 (2) 2.63 (1), 3.24 (2) 3.42 (1), 4.21 (2) 3.42 (1), 4.21 (2) 3.82 (1), 4.69 (2) 3.82 (1), 4.69 (2)
COP 4.30 (1), 3.39 (2) 4.30 (1), 3.39 (2) 4.24 (1), 3.22 (2) 4.24 (1), 3.22 (2) 4.20 (1), 3.22 (2) 4.20 (1), 3.22 (2)
Pump Nominal ESP unit Heating kPa 36.0 (5), 39.0 (6) 36.0 (5), 39.0 (6) 49.0 (5), 57.0 (6) 49.0 (5), 57.0 (6) 32.0 (5), 43.0 (6) 32.0 (5), 43.0 (6)
Water side Heat exchanger Water flow rate Heating Nom. l/min 32.5 (5), 31.5 (6) 32.5 (5), 31.5 (6) 41.6 (5), 38.9 (6) 41.6 (5), 38.9 (6) 46.0 (5), 43.3 (6) 46.0 (5), 43.3 (6)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes Yes Yes Yes
    Brine-to-water heat pump   No No No No No No
    Heat pump combination heater   No No No No No No
    Low-temperature heat pump   No No No No No No
    Supplementary heater integrated   Yes Yes Yes Yes Yes Yes
    Water-to-water heat pump   No No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 41.0 41.0 44.0 44.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 64.0 64.0 66.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400 5,400 5,400 5,400
  Other Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057 0.057 0.057 0.057
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00 0.00 0.00 0.00
    Psup kW 9.00 3.00 9.00 3.00 3.00 9.00
    Type of energy input   Electrical Electrical Electrical Electrical Electrical Electrical
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 6,680 6,680 8,960 8,960 9,160 9,160
      Ƞs (Seasonal space heating efficiency) % 113 113 109 109 115 115
      Prated at -10°C kW 9.99 9.99 12.7 12.7 13.7 13.7
      Qhe Annual energy consumption (GCV) Gj 24.1 24.1 32.2 32.2 33.0 33.0
      SCOP   2.90 2.90 2.80 2.80 2.96 2.96
      Seasonal space heating eff. class   A+ A+ A+ A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00
      COPd   2.10 2.10 1.95 1.95 1.95 1.95
      Pdh kW 7.30 7.30 8.34 8.34 8.62 8.62
      PERd % 84.0 84.0 78.0 78.0 78.0 78.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00
      COPd   3.29 3.29 3.02 3.02 3.13 3.13
      Pdh kW 5.33 5.33 6.60 6.60 7.50 7.50
      PERd % 132 132 121 121 125 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.950 0.950 1.00 1.00 0.950 0.950
      COPd   3.93 3.93 4.20 4.20 4.45 4.45
      Pdh kW 4.42 4.42 4.48 4.48 4.90 4.90
      PERd % 157 157 168 168 178 178
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.940 0.940 0.930 0.930 0.940 0.940
      COPd   5.52 5.52 6.48 6.48 5.63 5.63
      Pdh kW 5.30 5.30 5.42 5.42 5.30 5.30
      PERd % 221 221 259 259 225 225
    Tol (temperature operating limit) COPd   1.00 1.00 1.41 1.41 1.27 1.27
      Pdh kW 3.64 3.64 6.21 6.21 6.10 6.10
      PERd % 40.0 40.0 56.4 56.4 50.8 50.8
      TOL °C -10.0 -10.0 -10.0 -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0 55.0 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 6.35 6.35 6.52 6.52 7.62 7.62
    Tbiv (bivalent temperature) COPd   2.40 2.40 2.38 2.38 2.36 2.36
      Pdh kW 7.12 7.12 9.02 9.02 10.0 10.0
      PERd % 96.0 96.0 95.2 95.2 94.4 94.4
      Tbiv °C -3.00 -3.00 -3.00 -3.00 -3.00 -3.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 10,400 10,400 11,500 11,500 12,400 12,400
      Ƞs (Seasonal space heating efficiency) % 93.0 93.0 96.8 96.8 103 103
      Prated at -22°C kW 10.4 10.4 11.9 11.9 13.6 13.6
      Qhe Annual energy consumption (GCV) Gj 37.4 37.4 41.3 41.3 44.6 44.6
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,730 2,730 3,180 3,180 3,410 3,410
      Ƞs (Seasonal space heating efficiency) % 114 114 124 124 124 124
      Prated at 2°C kW 7.14 7.14 8.84 8.84 9.33 9.33
      Qhe Annual energy consumption (GCV) Gj 9.81 9.81 11.5 11.5 12.3 12.3
  Average climate water outlet 35°C General SCOP   3.08 3.08 3.34 3.34 3.33 3.33
      Annual energy consumption kWh 7,160 7,160 8,530 8,530 9,530 9,530
      Ƞs (Seasonal space heating efficiency) % 120 120 131 131 130 130
      Prated at -10°C kW 11.3 11.3 14.5 14.5 16.1 16.1
      Qhe Annual energy consumption (GCV) Gj 25.8 25.8 30.7 30.7 34.3 34.3
      Seasonal space heating eff. class   A A A+ A+ A+ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.72 2.72 2.73 2.73 2.63 2.63
      Pdh kW 6.64 6.64 8.59 8.59 9.24 9.24
      PERd % 109 109 109 109 105 105
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00    
      COPd   3.99 3.99 4.01 4.01 3.82 3.82
      Pdh kW 6.10 6.10 7.81 7.81 8.64 8.64
      PERd % 160 160 160 160 153 153
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00
      COPd   3.42 3.42 4.51 4.51 4.82 4.82
      Pdh kW 3.92 3.92 5.02 5.02 5.56 5.56
      PERd % 137 137 180 180 193 193
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00 0.950 0.950 0.950 0.950
      COPd   3.39 3.39 4.60 4.60 4.93 4.93
      Pdh kW 4.10 4.10 5.02 5.02 5.42 5.42
      PERd % 136 136 184 184 197 197
    Tol (temperature operating limit) COPd   2.47 2.47 2.51 2.51 2.43 2.43
      Pdh kW 6.10 6.10 7.97 7.97 8.60 8.60
      PERd % 98.8 98.8 100 100 97.2 97.2
      TOL °C -10.0 -10.0 -10.0 -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   3.31 3.31 3.39 3.39 3.26 3.26
      Pdh kW 7.63 7.63 9.60 9.60 10.2 10.2
      PERd % 132 132 136 136 130 130
      Tbiv °C -2.00 -2.00 -1.00 -1.00 -1.00 -1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 5.22 5.22 6.53 6.53 7.45 7.45
  Cold climate water outlet 35°C General Annual energy consumption kWh 9,010 9,010 10,100 10,100 11,600 11,600
      Ƞs (Seasonal space heating efficiency) % 108 108 126 126 127 127
      Prated at -22°C kW 10.5 10.5 13.6 13.6 15.7 15.7
      Qhe Annual energy consumption (GCV) Gj 32.4 32.4 36.4 36.4 41.8 41.8
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,840 2,840 2,860 2,860 2,980 2,980
      Ƞs (Seasonal space heating efficiency) % 127 127 156 156 160 160
      Prated at 2°C kW 8.20 8.20 10.1 10.1 10.7 10.7
      Qhe Annual energy consumption (GCV) Gj 10.2 10.2 10.3 10.3 10.7 10.7
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C)
  (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C)
  (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)