Specifications Table for EGSAX-D9WG

EGSAX06DA9WG EGSAX10DA9WG
Heating capacity Min. kW 0.85 0.85
  Nom. kW 3.34 5.48
  Max. kW 7.98 9.55
Power input Nom. kW 0.70 1.12
COP 4.74 4.89
Casing Colour   Grey + Black Grey + Black
Dimensions Unit Height mm 1,891 1,891
    Width mm 597 597
    Depth mm 666 666
  Packed unit Height mm 2,202 2,202
    Width mm 720 720
    Depth mm 775 775
Weight Unit kg 222 222
  Packed unit kg 237 237
Packing Material   Wood, Carton, PE wrapping foil, Metal Wood, Carton, PE wrapping foil, Metal
  Weight kg 15 15
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
  Model   2YC40JXD#C 2YC40JXD#C
PED Category   Category II Category II
  Most critical part Name   Compressor Compressor
    Ps*DN bar 42 42
    Ps*V Bar*l 64 64
Pump Type   Grundfos UPM3LK Grundfos UPM3LK
  Nr of speeds   PWM PWM
  Power input W 75 75
Water side Heat exchanger Type   Plate heat exchanger Plate heat exchanger
  Quantity   1 1
  Water volume l 1.76 1.76
  Insulation material   Elastomeric foam Elastomeric foam
Brine pump Type   Grundfos UPMXL Geo Grundfos UPMXL Geo
  Power input W 180 180
Brine heat exchanger Quantity   1 1
  Brine volume l 1.94 1.94
Tank Energy efficiency class   A A
  Standing heat loss W 50 50
  Storage volume l   180
  Water volume l 180  
  Material   Stainless steel (EN 1.4521) Stainless steel (EN 1.4521)
  Maximum water temperature °C 60.0 60.0
  Maximum water pressure bar 10 10
  Insulation Material   Polyurethane foam Polyurethane foam
    Heat loss kWh/24h 1.2 1.2
  Corrosion protection   Pickling Pickling
  Name   Stainless steel domestic hot water tank 180 l Stainless steel domestic hot water tank 180 l
3-way valve Coefficient of flow (kV) Space heating m³/h 10 10
    Domestic hot water tank m³/h 8 8
Water circuit Piping connections diameter mm 22 22
  Safety valve bar 3 3
  Manometer   Digital Digital
  Drain valve / fill valve   Yes Yes
  Shut off valve   Yes Yes
  Air purge valve   Yes Yes
  Total water volume l 5.1 5.1
  Heating water system Water volume Min. l 20 20
Water circuit - Domestic hot water side Piping connections Cold water in / Hot water out Diameter mm 22 22
    Recirculation connection inch G 3/4" FEMALE G 3/4" FEMALE
Brine circuit Piping connections diameter mm 28 28
  Safety valve bar 3 3
  Drain valve / fill valve   Yes Yes
  Air purge valve   No No
  Total volume l 5.0 5.0
Space heating Cold climate water outlet 35°C General Space heating-=-Cold climate water outlet 35°C-=-General-=-SCOP   5.73 (1) 5.73 (1)
  Cold climate water outlet 55°C General Space heating-=-Cold climate water outlet 55°C-=-General-=-SCOP   4.33 (1) 4.42 (1)
  Warm climate water outlet 35°C General Space heating-=-Warm climate water outlet 35°C-=-General-=-SCOP   5.64 (1) 5.33 (1)
  Warm climate water outlet 55°C General Space heating-=-Warm climate water outlet 55°C-=-General-=-SCOP   4.17 (1) 4.32 (1)
  Average climate water outlet 55°C General Annual energy consumption kWh 3,183 4,125
      Ƞs (Seasonal space heating efficiency) % 153 162
      Prated at -10°C kW 6 9
      Qhe Annual energy consumption (GCV) Gj 11.45 14.85
      SCOP   4.02 (1) 4.26 (1)
      Seasonal space heating eff. class   A+++ A+++
    A Condition (-7°CDB/-8°CWB) COPd   3.21 3.21
      Pdh kW 5.5 7.4
    B Condition (2°CDB/1°CWB) COPd   4.00 4.25
      Pdh kW 3.3 4.7
    C Condition (7°CDB/6°CWB) COPd   4.71 4.85
      Pdh kW 2.2 3.0
    D Condition (12°CDB/11°CWB) COPd   4.32 5.32
      Pdh kW 1.0 1.4
    Tol (temperature operating limit) COPd   2.95 2.89
      Pdh kW 6.4 8.5
      TOL °C -10 -10
    Tbiv (bivalent temperature) COPd   2.95 2.89
      Pdh kW 6.4 8.5
      Tbiv °C -10 -10
  Cold climate water outlet 55°C General Annual energy consumption kWh 3,530 4,740
      Ƞs (Seasonal space heating efficiency) % 165 169
      Prated at -22°C kW 6 9
    A Condition (-7°CDB/-8°CWB) COPd   4.01 4.05
      Pdh kW 3.8 5.4
    B Condition (2°CDB/1°CWB) COPd   4.68 4.87
      Pdh kW 2.3 3.3
    C Condition (7°CDB/6°CWB) COPd   5.20 5.23
      Pdh kW 1.6 2.1
    D Condition (12°CDB/11°CWB) COPd   4.76 4.56
      Pdh kW 1.0 1.0
    Tol (temperature operating limit) COPd   2.95 2.89
      Pdh kW 6.4 8.5
      TOL °C -22 -22
    Tbiv (bivalent temperature) COPd   2.95 2.89
      Pdh kW 6.4 8.5
      Tbiv °C -22 -22
  Warm climate water outlet 55°C General Annual energy consumption kWh 1,988 2,630
      Ƞs (Seasonal space heating efficiency) % 159 165
      Prated at 2°C kW 6 9
    B Condition (2°CDB/1°CWB) COPd   2.95 2.89
      Pdh kW 6.4 8.5
    C Condition (7°CDB/6°CWB) COPd   3.72 3.83
      Pdh kW 4.1 5.3
    D Condition (12°CDB/11°CWB) COPd   4.94 5.16
      Pdh kW 1.9 2.5
    Tbiv (bivalent temperature) COPd   2.89
      Pdh kW 3.0 8.5
      PERd % 6.4  
      Tbiv °C 2 2
  Average climate water outlet 35°C General Annual energy consumption kWh 2,183 3,175
      Ƞs (Seasonal space heating efficiency) % 219 213
      Prated at -10°C kW 6 9
      SCOP   5.54 (1) 5.53 (1)
      Seasonal space heating eff. class   A+++ A+++
    A Condition (-7°CDB/-8°CWB) COPd   5.04 4.63
      Pdh kW 5.6 7.7
    B Condition (2°CDB/1°CWB) COPd   5.76 5.70
      Pdh kW 3.3 4.6
    C Condition (7°CDB/6°CWB) COPd   6.11 5.79
      Pdh kW 2.1 2.9
    D Condition (12°CDB/11°CWB) COPd   5.60 5.94
      Pdh kW 1.0 1.4
    Tol (temperature operating limit) COPd   4.84 4.39
      Pdh kW 5.9 8.5
      TOL °C -10 -10
    Tbiv (bivalent temperature) COPd   4.84 4.39
      Pdh kW 5.9 8.5
      Tbiv °C -10 -10
      Annual energy consumption kWh 2,582 3,658
      Ƞs (Seasonal space heating efficiency) % 221 221
      Prated at -22°C kW 6 9
    A Condition (-7°CDB/-8°CWB) COPd   5.72 5.70
      Pdh kW 3.6 5.0
    B Condition (2°CDB/1°CWB) COPd   5.77 5.90
      Pdh kW 2.2 3.0
    C Condition (7°CDB/6°CWB) COPd   6.46 6.41
      Pdh kW 1.5 2.1
    D Condition (12°CDB/11°CWB) COPd   5.73 5.25
      Pdh kW 1.1 1.2
    Tol (temperature operating limit) COPd   4.84 4.39
      Pdh kW 5.9 8.5
      TOL °C -22 -22
    Tbiv (bivalent temperature) COPd   4.84 4.39
      Pdh kW 5.9 8.5
      Tbiv °C -22 -22
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,421 2,132
      Ƞs (Seasonal space heating efficiency) % 218 205
      Prated at 2°C kW 6 9
    B Condition (2°CDB/1°CWB) COPd   4.84 4.39
      Pdh kW 5.9 8.5
    C Condition (7°CDB/6°CWB) COPd   5.45 5.43
      Pdh kW 3.9 5.7
    D Condition (12°CDB/11°CWB) COPd   6.10 5.99
      Pdh kW 1.8 2.5
    Tbiv (bivalent temperature) COPd   4.84 4.39
      Pdh kW 5.9 8.5
      Tbiv °C 2 2
Refrigerant Type   R-32 R-32
  GWP   675.0 675.0
  Charge TCO2Eq 1.15 1.15
  Charge kg 1.70 1.70
  Circuits Quantity   1 1
Refrigerant oil Type   FW68DA FW68DA
  Charged volume l 0.7 0.7
Sound power level Sound power level-=-Range-=-dB(A) dB(A) From 36 to 44 (46 in boost mode), condition B0/-3 W30/35 From 36 to 47, condition B0/-3 W30/35
Operation range Installation space Min. °C 5 5
    Max. °C 35 35
  Brine side Min. °C -10 -10
    Max. °C 30 30
  Heating Water side Min. °C 5 5
      Max. °C 65 65
  Domestic hot water Water side Min. °C 25 25
      Max. °C 60 60
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   No No
    Brine-to-water heat pump   Yes Yes
    Heat pump combination heater   No No
    Low-temperature heat pump   No No
    Supplementary heater integrated   Yes Yes
    Water-to-water heat pump   Yes Yes
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 39.0 41.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Other Pck (Crankcase heater mode) kW 0.000 0.000
    Poff (Off mode) kW 0.015 0.015
    Psb (Standby mode) kW 0.015 0.015
    Pto (Thermostat off) kW 0.024 0.024
Domestic hot water heating General Declared load profile   L L
  Average climate AEC (Annual electricity consumption) kWh 877 877
    AFC (Annual fuel consumption) Gj 0 0
    Ƞwh (water heating efficiency) % 117 117
    Qelec (Daily electricity consumption) kWh 4.140 4.140
    Qfuel (Daily fuel consumption) kWh 0.000 0.000
    Water heating energy efficiency class   A+ A+
  Cold climate AEC (Annual electricity consumption) kWh 877 877
    AFC (Annual fuel consumption) Gj 0 0
    Ƞwh (water heating efficiency) % 117 117
    Qelec (Daily electricity consumption) kWh 4.140 4.140
    Qfuel (Daily fuel consumption) kWh 0.000 0.000
  Warm climate AEC (Annual electricity consumption) kWh 877 877
    AFC (Annual fuel consumption) Gj 0 0
    Ƞwh (water heating efficiency) % 117 117
    Qelec (Daily electricity consumption) kWh 4.140 4.140
    Qfuel (Daily fuel consumption) kWh 0.000 0.000
Space cooling Space cooling-=-Low temperature application Space cooling-=-Low temperature application-=-General Space cooling-=-Low temperature application-=-General-=-Pdesign-=-kW kW 8 8
      Space cooling-=-Low temperature application-=-General-=-SEER   14 14
  Space cooling-=-Medium temperature application Space cooling-=-Medium temperature application-=-General Space cooling-=-Medium temperature application-=-General-=-Pdesign-=-kW kW 8 8
      Space cooling-=-Medium temperature application-=-General-=-SEER   15 15
Power supply Phase   1~/3~ 1~/3~
  Frequency Hz 50 50
  Voltage V 230/400 230/400
  Voltage range Min. % 10 10
    Max. % 10 10
Electrical power consumption Standby W 15 15
Current Recommended fuses A 16/32 16/32
Electric heater Type   9W 9W
Notes (1) - According to EN14825 and EN14511:2013 (1) - According to EN14825 and EN14511:2013
  (2) - See operation range drawing: range increase by support booster heater or backup heater (2) - See operation range drawing: range increase by support booster heater or backup heater