|
EDHQ011BB6V3 |
EDHQ014BB6V3 |
EDHQ016BB6V3 |
Heating capacity |
Nom. |
kW |
11.2 (1), 10.9 (2) |
14.0 (1), 13.1 (2) |
16.0 (1), 15.1 (2) |
Power input |
Heating |
Nom. |
kW |
2.56 (1), 3.31 (2) |
3.29 (1), 4.01 (2) |
3.88 (1), 4.71 (2) |
COP |
4.38 (1), 3.28 (2) |
4.25 (1), 3.27 (2) |
4.12 (1), 3.20 (2) |
Casing |
Colour |
|
Ivory white |
Ivory white |
Ivory white |
|
Material |
|
Painted galvanized steel plate |
Painted galvanized steel plate |
Painted galvanized steel plate |
Dimensions |
Unit |
Height |
mm |
1,418 |
1,418 |
1,418 |
|
|
Width |
mm |
1,435 |
1,435 |
1,435 |
|
|
Depth |
mm |
382 |
382 |
382 |
|
Packed unit |
Height |
mm |
1,557 |
1,557 |
1,557 |
|
|
Width |
mm |
1,500 |
1,500 |
1,500 |
|
|
Depth |
mm |
430 |
430 |
430 |
Weight |
Unit |
kg |
180 |
180 |
180 |
|
Packed unit |
kg |
200 |
200 |
200 |
Packing |
Material |
|
Wood, Carton, Plastic foil |
Wood, Carton, Plastic foil |
Wood, Carton, Plastic foil |
|
Weight |
kg |
20.0 |
20.0 |
20.0 |
Heat exchanger |
Length |
mm |
900 |
900 |
900 |
|
Rows |
Quantity |
|
2 |
2 |
2 |
|
Fin pitch |
mm |
1.40 |
1.40 |
1.40 |
|
Passes |
Quantity |
|
5 |
5 |
5 |
|
Face area |
m² |
1.13 |
1.13 |
1.13 |
|
Stages |
Quantity |
|
60 |
60 |
60 |
|
Empty tubeplate hole |
Quantity |
|
0 |
0 |
0 |
|
Tube type |
|
ø8 Hi-XSS |
ø8 Hi-XSS |
ø8 Hi-XSS |
|
Fin |
Type |
|
WF fin |
WF fin |
WF fin |
|
|
Treatment |
|
Anti-corrosion treatment (PE) |
Anti-corrosion treatment (PE) |
Anti-corrosion treatment (PE) |
Fan |
Type |
|
Propeller fan |
Propeller fan |
Propeller fan |
|
Quantity |
|
2 |
2 |
2 |
|
Discharge direction |
|
Horizontal |
Horizontal |
Horizontal |
|
Air flow rate |
Heating |
High |
m³/min |
90.0 |
90.0 |
90.0 |
Fan motor |
Quantity |
|
2 |
2 |
2 |
|
Model |
|
Brushless DC motor |
Brushless DC motor |
Brushless DC motor |
|
Speed |
Steps |
|
8 |
8 |
8 |
|
|
Heating |
Nom. |
rpm |
760 |
760 |
760 |
|
Output |
W |
70 |
70 |
70 |
|
Drive |
|
Direct drive |
Direct drive |
Direct drive |
Compressor |
Quantity |
|
1 |
1 |
1 |
|
Model |
|
JT100G-VD |
JT100G-VD |
JT100G-VD |
|
Type |
|
Hermetically sealed scroll compressor |
Hermetically sealed scroll compressor |
Hermetically sealed scroll compressor |
|
Output |
W |
2,200 |
2,200 |
2,200 |
|
Starting method |
|
Inverter driven |
Inverter driven |
Inverter driven |
|
Motor |
Crankcase heater |
Output |
W |
33 |
33 |
33 |
Operation range |
Heating |
Ambient |
Min. |
°CWB |
-20 |
-20 |
-20 |
|
|
|
Max. |
°CWB |
40 |
40 |
40 |
|
|
Water side |
Min. |
°C |
15 (3) |
15 (3) |
15 (3) |
|
|
|
Max. |
°C |
55.0 (3) |
55.0 (3) |
55.0 (3) |
|
Domestic hot water |
Ambient |
Min. |
°CDB |
-15.0 |
-15.0 |
-15.0 |
|
|
|
Max. |
°CDB |
43.0 |
43.0 |
43.0 |
|
|
Water side |
Min. |
°C |
25 |
25 |
25 |
|
|
|
Max. |
°C |
80 |
80 |
80 |
Sound power level |
Heating |
Nom. |
dBA |
60 |
70 |
70 |
Sound pressure level |
Heating |
Nom. |
dBA |
50 (4) |
50 (4) |
50 (4) |
|
Night quiet mode |
Heating |
dBA |
42 |
42 |
43 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
|
Charge |
kg |
3.0 |
3.0 |
3.0 |
|
Charge |
TCO2Eq |
6.2 |
6.2 |
6.2 |
|
Control |
|
Expansion valve (electronic type) |
Expansion valve (electronic type) |
Expansion valve (electronic type) |
|
Circuits |
Quantity |
|
1.00 |
1.00 |
1.00 |
Refrigerant oil |
Type |
|
Daphne FVC68D |
Daphne FVC68D |
Daphne FVC68D |
|
Charged volume |
l |
1.00 |
1.00 |
1.00 |
Defrost method |
Reversed cycle |
Reversed cycle |
Reversed cycle |
Defrost control |
Sensor for outdoor heat exchanger temperature |
Sensor for outdoor heat exchanger temperature |
Sensor for outdoor heat exchanger temperature |
Capacity control |
Method |
|
Inverter controlled |
Inverter controlled |
Inverter controlled |
Safety devices |
Item |
01 |
|
High pressure switch |
High pressure switch |
High pressure switch |
|
|
02 |
|
Fan motor thermal protection |
Fan motor thermal protection |
Fan motor thermal protection |
|
|
03 |
|
Fuse |
Fuse |
Fuse |
Pump |
Type |
|
Water cooled |
Water cooled |
Water cooled |
|
Nr of speeds |
|
2 |
2 |
2 |
|
Nominal ESP unit |
Heating |
kPa |
56.6 (5), 57.5 (6) |
48.4 (5), 51.2 (6) |
41.3 (5), 44.8 (6) |
|
Power input |
W |
210 |
210 |
210 |
Water side Heat exchanger |
Type |
|
Brazed plate |
Brazed plate |
Brazed plate |
|
Quantity |
|
1 |
1 |
1 |
|
Water volume |
l |
1.01 |
1.01 |
1.01 |
|
Water flow rate |
Heating |
Nom. |
l/min |
32.1 (5), 31.2 (6) |
40.1 (5), 37.6 (6) |
45.9 (5), 43.2 (6) |
|
|
Min. |
l/min |
16.0 |
16.0 |
16.0 |
|
|
Max. |
l/min |
58.0 |
58.0 |
58.0 |
|
Insulation material |
|
Foamed polyurethane |
Foamed polyurethane |
Foamed polyurethane |
Expansion vessel |
Volume |
l |
10 |
10 |
10 |
|
Max. water pressure |
bar |
3 |
3 |
3 |
|
Pre pressure |
bar |
1 |
1 |
1 |
Water filter |
Diameter perforations |
mm |
1.00 |
1.00 |
1.00 |
|
Material |
|
Brass |
Brass |
Brass |
Water circuit |
Piping connections diameter |
inch |
G 5/4" (female) |
G 5/4" (female) |
G 5/4" (female) |
|
Piping |
inch |
5/4" |
5/4" |
5/4" |
|
Safety valve |
bar |
3 |
3 |
3 |
|
Manometer |
|
Yes |
Yes |
Yes |
|
Drain valve / fill valve |
|
Yes |
Yes |
Yes |
|
Shut off valve |
|
Yes |
Yes |
Yes |
|
Air purge valve |
|
Yes |
Yes |
Yes |
|
Total water volume |
l |
5.50 (9) |
5.50 (9) |
5.50 (9) |
|
Minimum water volume in the system |
l |
20 (10) |
20 (10) |
20 (10) |
General |
Supplier/Manufacturer details |
Name and address |
|
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium |
|
|
Name or trademark |
|
Daikin Europe N.V. |
Daikin Europe N.V. |
Daikin Europe N.V. |
|
Product description |
Air-to-water heat pump |
|
Yes |
Yes |
Yes |
|
|
Brine-to-water heat pump |
|
No |
No |
No |
|
|
Heat pump combination heater |
|
Yes |
No |
No |
|
|
Low-temperature heat pump |
|
No |
No |
No |
|
|
Supplementary heater integrated |
|
Yes |
Yes |
Yes |
|
|
Water-to-water heat pump |
|
No |
No |
No |
LW(A) Sound power level (according to EN14825) |
dB(A) |
64.0 |
65.0 |
66.0 |
Sound condition Ecodesign and energy label |
Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 |
Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 |
Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 |
Space heating general |
Air to water unit |
Rated airflow (outdoor) |
m³/h |
5,400 |
5,400 |
5,400 |
|
Other |
Capacity control |
|
Inverter |
Inverter |
Inverter |
|
|
Cdh (Degradation heating) |
|
1.00 |
1.00 |
1.00 |
|
|
Pck (Crankcase heater mode) |
kW |
0.053 |
0.053 |
0.053 |
|
|
Poff (Off mode) |
kW |
0.082 |
0.082 |
0.082 |
|
|
Psb (Standby mode) |
kW |
0.053 |
0.053 |
0.053 |
|
|
Pto (Thermostat off) |
kW |
0.0050 |
0.0050 |
0.0050 |
|
Integrated supplementary heater |
NOx emission |
mg/kWh |
0.00 |
0.00 |
0.00 |
|
|
Psup |
kW |
6.00 |
6.00 |
6.00 |
|
|
Type of energy input |
|
Electrical |
Electrical |
Electrical |
Space heating |
Average climate water outlet 55°C |
General |
Annual energy consumption |
kWh |
7,320 |
9,160 |
10,800 |
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
105 |
105 |
101 |
|
|
|
Prated at -10°C |
kW |
9.90 |
12.3 |
13.9 |
|
|
|
Qhe Annual energy consumption (GCV) |
Gj |
26.4 |
33.0 |
38.9 |
|
|
|
SCOP |
|
2.70 |
2.71 |
2.60 |
|
|
|
Seasonal space heating eff. class |
|
A+ |
A+ |
A+ |
|
|
A Condition (-7°CDB/-8°CWB) |
Cdh (Degradation heating) |
|
1.00 |
1.00 |
1.00 |
|
|
|
COPd |
|
2.17 |
2.17 |
2.17 |
|
|
|
Pdh |
kW |
5.90 |
5.90 |
5.90 |
|
|
|
PERd |
% |
86.8 |
86.8 |
86.8 |
|
|
B Condition (2°CDB/1°CWB) |
Cdh (Degradation heating) |
|
1.00 |
1.00 |
1.00 |
|
|
|
COPd |
|
2.80 |
3.00 |
2.83 |
|
|
|
Pdh |
kW |
5.20 |
6.60 |
7.50 |
|
|
|
PERd |
% |
112 |
120 |
113 |
|
|
C Condition (7°CDB/6°CWB) |
Cdh (Degradation heating) |
|
0.900 |
1.00 |
1.00 |
|
|
|
COPd |
|
3.77 |
3.77 |
3.86 |
|
|
|
Pdh |
kW |
4.40 |
4.30 |
4.70 |
|
|
|
PERd |
% |
151 |
151 |
154 |
|
|
D Condition (12°CDB/11°CWB) |
Cdh (Degradation heating) |
|
0.900 |
0.900 |
0.900 |
|
|
|
COPd |
|
5.25 |
5.40 |
5.34 |
|
|
|
Pdh |
kW |
5.30 |
5.30 |
5.30 |
|
|
|
PERd |
% |
210 |
216 |
214 |
|
|
Tol (temperature operating limit) |
COPd |
|
2.17 |
2.17 |
2.17 |
|
|
|
Pdh |
kW |
5.90 |
5.90 |
5.90 |
|
|
|
PERd |
% |
86.8 |
86.8 |
86.8 |
|
|
|
TOL |
°C |
-7.00 |
-7.00 |
-7.00 |
|
|
|
WTOL |
°C |
52.0 |
52.0 |
52.0 |
|
|
Rated heat output supplementary capacity |
Psup (at Tdesign -10°C) |
kW |
4.00 |
6.40 |
8.00 |
|
|
Tbiv (bivalent temperature) |
COPd |
|
2.31 |
2.31 |
2.27 |
|
|
|
Pdh |
kW |
7.20 |
8.30 |
8.80 |
|
|
|
PERd |
% |
92.4 |
92.4 |
90.8 |
|
|
|
Tbiv |
°C |
-3.00 |
-3.00 |
-3.00 |
|
Warm climate water outlet 55°C |
General |
Annual energy consumption |
kWh |
2,760 |
2,930 |
3,300 |
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
128 |
137 |
134 |
|
|
|
Prated at 2°C |
kW |
7.60 |
8.50 |
9.30 |
|
|
|
Qhe Annual energy consumption (GCV) |
Gj |
9.93 |
10.6 |
11.9 |
|
Average climate water outlet 35°C |
General |
Annual energy consumption |
kWh |
6,780 |
8,470 |
10,300 |
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
129 |
130 |
123 |
|
|
|
Prated at -10°C |
kW |
11.2 |
14.0 |
16.0 |
|
|
|
Qhe Annual energy consumption (GCV) |
Gj |
24.4 |
30.5 |
37.0 |
|
|
|
SCOP |
|
3.30 |
3.32 |
3.15 |
|
|
|
Seasonal space heating eff. class |
|
A+ |
A+ |
A+ |
|
|
A Condition (-7°CDB/-8°CWB) |
COPd |
|
2.67 |
2.66 |
2.24 |
|
|
|
Pdh |
kW |
6.57 |
8.30 |
8.98 |
|
|
|
PERd |
% |
107 |
106 |
89.6 |
|
|
B Condition (2°CDB/1°CWB) |
Cdh (Degradation heating) |
|
1.00 |
1.00 |
1.00 |
|
|
|
COPd |
|
3.82 |
3.84 |
3.60 |
|
|
|
Pdh |
kW |
6.03 |
7.54 |
8.62 |
|
|
|
PERd |
% |
153 |
154 |
144 |
|
|
C Condition (7°CDB/6°CWB) |
Cdh (Degradation heating) |
|
0.900 |
1.00 |
1.00 |
|
|
|
COPd |
|
4.26 |
4.44 |
4.60 |
|
|
|
Pdh |
kW |
4.80 |
4.85 |
5.54 |
|
|
|
PERd |
% |
170 |
178 |
184 |
|
|
D Condition (12°CDB/11°CWB) |
Cdh (Degradation heating) |
|
0.900 |
0.900 |
0.900 |
|
|
|
COPd |
|
4.25 |
4.56 |
4.27 |
|
|
|
Pdh |
kW |
4.80 |
4.80 |
4.80 |
|
|
|
PERd |
% |
170 |
182 |
171 |
|
|
Tol (temperature operating limit) |
COPd |
|
2.42 |
2.45 |
2.32 |
|
|
|
Pdh |
kW |
6.03 |
7.69 |
8.57 |
|
|
|
PERd |
% |
96.8 |
98.0 |
92.8 |
|
|
|
TOL |
°C |
-10.0 |
-10.0 |
-10.0 |
|
|
|
WTOL |
°C |
35.0 |
35.0 |
35.0 |
|
|
Tbiv (bivalent temperature) |
COPd |
|
3.23 |
3.28 |
3.11 |
|
|
|
Pdh |
kW |
7.55 |
9.26 |
10.2 |
|
|
|
PERd |
% |
129 |
131 |
124 |
|
|
|
Tbiv |
°C |
-2.00 |
-1.00 |
-1.00 |
|
|
Rated heat output supplementary capacity |
Psup (at Tdesign -10°C) |
kW |
5.17 |
6.31 |
7.43 |
|
Cold climate water outlet 35°C |
General |
Annual energy consumption |
kWh |
8,520 |
9,270 |
11,300 |
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
110 |
128 |
121 |
|
|
|
Prated at -22°C |
kW |
9.90 |
12.5 |
14.3 |
|
|
|
Qhe Annual energy consumption (GCV) |
Gj |
30.7 |
33.4 |
40.5 |
|
Warm climate water outlet 35°C |
General |
Annual energy consumption |
kWh |
2,580 |
2,860 |
3,300 |
|
|
|
Ƞs (Seasonal space heating efficiency) |
% |
146 |
168 |
161 |
|
|
|
Prated at 2°C |
kW |
8.10 |
10.1 |
11.1 |
|
|
|
Qhe Annual energy consumption (GCV) |
Gj |
9.30 |
10.3 |
11.9 |
Compressor component |
Main power supply |
Name |
|
V3 |
V3 |
V3 |
|
|
Phase |
|
1~ |
1~ |
1~ |
|
|
Frequency |
Hz |
50 |
50 |
50 |
|
|
Voltage |
V |
230 |
230 |
230 |
|
Voltage range |
Min. |
% |
-10 |
-10 |
-10 |
|
|
Max. |
% |
10 |
10 |
10 |
|
Current |
Maximum running current |
Heating |
A |
26.5 |
26.5 |
26.5 |
|
|
Recommended fuses |
A |
32.0 |
32.0 |
32.0 |
|
Wiring connections |
For power supply |
|
See installation manual |
See installation manual |
See installation manual |
Hydraulic component |
Back-up heater current |
Type |
|
6V3 |
6V3 |
6V3 |
|
|
Power supply |
Phase |
|
1~ |
1~ |
1~ |
|
|
|
Frequency |
Hz |
50 |
50 |
50 |
|
|
|
Voltage |
V |
230 |
230 |
230 |
|
|
Running current |
Back-up heater |
A |
26.0 |
26.0 |
26.0 |
|
|
|
Back-up heater + booster heater *V3 |
A |
39 (26+13) |
39 (26+13) |
39 (26+13) |
|
|
Zmax |
Back-up heater |
Ω |
0.29 |
0.29 |
0.29 |
|
|
|
Back-up heater + booster heater |
Ω |
0.17 |
0.17 |
0.17 |
|
|
Minimum Ssc value |
+EK°V3 |
kVa |
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
Equipment complying with EN/IEC 61000-3-12 |
|
Voltage range |
Min. |
% |
-10 |
-10 |
-10 |
|
|
Max. |
% |
10 |
10 |
10 |
|
Wiring connections |
Quantity |
|
3G |
3G |
3G |
|
|
Type of wires |
|
Select diameter and type according to national and local regulations |
Select diameter and type according to national and local regulations |
Select diameter and type according to national and local regulations |
Wiring connections |
Optional domestic hot water tank + Q2L |
Quantity |
|
3G |
3G |
3G |
|
|
Type of wires |
|
For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations |
For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations |
For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations |
|
R5T |
Quantity |
|
Wire included in option EKHWS*/EKHTS* |
Wire included in option EKHWS*/EKHTS* |
Wire included in option EKHWS*/EKHTS* |
|
|
Type of wires |
|
Wire included in option EKHWS*/EKHTS* |
Wire included in option EKHWS*/EKHTS* |
Wire included in option EKHWS*/EKHTS* |
|
A3P |
Quantity |
|
Depends on thermostat type, refer to installation manual |
Depends on thermostat type, refer to installation manual |
Depends on thermostat type, refer to installation manual |
|
|
Type of wires |
|
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
|
M2S |
Quantity |
|
3G |
3G |
3G |
|
|
Type of wires |
|
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
|
M3S |
Quantity |
|
3G or 4G |
3G or 4G |
3G or 4G |
|
|
Type of wires |
|
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² |
Notes |
Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) |
|
15°C-25°C: BUH only, no heat pump operation = during commissioning |
15°C-25°C: BUH only, no heat pump operation = during commissioning |
15°C-25°C: BUH only, no heat pump operation = during commissioning |
|
The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
|
Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
|
Tamb 35°C - LWE 18°C (DT=5°C) |
Tamb 35°C - LWE 18°C (DT=5°C) |
Tamb 35°C - LWE 18°C (DT=5°C) |
|
Including piping + PHE + back-up heater; excluding expansion vessel |
Including piping + PHE + back-up heater; excluding expansion vessel |
Including piping + PHE + back-up heater; excluding expansion vessel |
|
Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |
Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |
Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. |