EBLQ011CAV3 EBLQ014CAV3 EBLQ016CAV3
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
  Max. kW 8.60 (3), 8.60 (4) 10.60 (3), 10.80 (4) 11.40 (3), 10.90 (4)
Cooling capacity Nom. kW 12.4 (1), 11.6 (2) 12.8 (1), 12.6 (2) 13.9 (1), 13.6 (2)
Heater capacity Step 1 kW 3 3 3
Power input Cooling Nom. kW 3.18 (1), 5.09 (2) 3.16 (1), 5.14 (2) 3.56 (1), 5.96 (2)
  Heating Nom. kW 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
COP 4.61 (1), 3.55 (2) 4.30 (1), 3.32 (2) 4.26 (1), 3.26 (2)
EER 3.90 (1), 2.28 (2) 4.05 (1), 2.45 (2) 3.90 (1), 2.28 (2)
SEER 3.85 3.89 3.90
Casing Colour   Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 1,348 1,348 1,348
    Width mm 1,160 1,160 1,160
    Depth mm 380 380 380
  Packed unit Height mm 1,490 1,490 1,490
    Width mm 1,277 1,277 1,277
    Depth mm 450 450 450
Weight Unit kg 151 151 151
  Packed unit kg 165 165 165
Packing Material   Carton, PE wrapping foil, Wood (pallet) Carton, PE wrapping foil, Wood (pallet) Carton, PE wrapping foil, Wood (pallet)
  Weight kg 15 15 15
Heat exchanger Length mm 857 857 857
  Rows Quantity   2 2 2
  Fin pitch mm 1.40 1.40 1.40
  Passes Quantity   7 7 7
  Face area 1.13 1.13 1.13
  Stages Quantity   60 60 60
  Empty tubeplate hole Quantity   0 0 0
  Tube type   ø8 Hi-XSS ø8 Hi-XSS ø8 Hi-XSS
  Fin Type   WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Quantity   2 2 2
  Discharge direction   Horizontal Horizontal Horizontal
  Air flow rate Heating High m³/min 90.0 90.0 90.0
    Cooling High m³/min 96.0 100.0 97.0
Fan motor Quantity   2 2 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Speed Steps   8 8 8
    Heating Nom. rpm 740 750 760
    Cooling Nom. rpm 780 780 780
  Output W 70 70 70
  Drive   Direct drive Direct drive Direct drive
Fan motor 2 Speed Heating Nom. rpm 740 750 760
    Cooling Nom. rpm 780 780 780
  Drive   Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1
  Model   JT100G-VD@B2 JT100G-VD@B2 JT100G-VD@B2
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Output W 2,200.0 2,200.0 2,200.0
  Starting method   Inverter driven Inverter driven Inverter driven
PED Category   Category I Category I Category I
  Most critical part Name   Compressor Compressor Compressor
    Ps*V Bar*l 164 164 164
Operation range Heating Ambient Min. °CDB -25 (5) -25 (5) -25 (5)
      Max. °CDB 35 (5) 35 (5) 35 (5)
    Water side Min. °C 25 (5) 25 (5) 25 (5)
      Max. °C 55 (5) 55 (5) 55 (5)
  Cooling Ambient Min. °CDB 10 10 10
      Max. °CDB 46 46 46
    Water side Min. °C 5 5 5
      Max. °C 22 22 22
  Domestic hot water Ambient Min. °CDB -25 (5) -25 (5) -25 (5)
      Max. °CDB 35 (5) 35 (5) 35 (5)
    Water side Min. °C 25 25 25
      Max. °C 80 (5) 80 (5) 80 (5)
Sound power level Heating Nom. dBA 64 (6) 64 (6) 66 (6)
  Cooling Nom. dBA 64 (7) 66 (7) 69 (7)
Sound pressure level Heating Nom. dBA 51 (8) 51 (8) 52 (8)
  Cooling Nom. dBA 50 (8) 52 (8) 54 (8)
  Night quiet mode Heating dBA 42 (8) 42 (8) 43 (8)
    Cooling dBA 45 (8) 45 (8) 46 (8)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge kg 3.40 3.40 3.40
  Charge TCO2Eq 7.10 7.10 7.10
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  Circuits Quantity   1 1 1
Refrigerant oil Type   Daphne FVC68D Daphne FVC68D Daphne FVC68D
  Charged volume l 1.5 1.5 1.5
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Fan thermal protector Fan thermal protector Fan thermal protector
    03   Fuse Fuse Fuse
Pump Type   DC motor DC motor DC motor
  Quantity   1 1 1
  Nominal ESP unit Heating kPa 62.3 44.1 29.3
  Power input W 140 140 140
Water side Heat exchanger Type   Brazed plate Brazed plate Brazed plate
  Quantity   1 1 1
  Water volume l 1.00 1.00 1.00
  Water flow rate Max. l/min 46.0 46.0 46.0
  Insulation material   Elastomeric foam Elastomeric foam Elastomeric foam
Expansion vessel Volume l 10 10 10
  Max. water pressure bar 3 3 3
  Pre pressure bar 1 1 1
Water filter Diameter perforations mm 1.0 1.0 1.0
  Material   Copper - brass - stainless steel Copper - brass - stainless steel Copper - brass - stainless steel
Water circuit Piping connections diameter inch G 1" (male) G 1" (male) G 1" (male)
  Safety valve bar 3 3 3
  Manometer   No No No
  Drain valve / fill valve   Yes Yes Yes
  Shut off valve   Yes Yes Yes
  Air purge valve   Yes Yes Yes
  Total water volume l 1.8 (9) 1.8 (9) 1.8 (9)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   Yes Yes Yes
    Low-temperature heat pump   No No No
    Supplementary heater integrated   No No No
    Water-to-water heat pump   No No No
LW(A) Sound power level (according to EN14825) dB(A) 64 64 66
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.0 1.0 1.0
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 6,260 7,900 8,970
      Ƞs (Seasonal space heating efficiency) % 120 123 119
      Prated at -10°C kW 10 13 14
      Qhe Annual energy consumption (GCV) Gj 23 28 32
      SCOP   3.09 3.16 3.06
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   1.99 1.76 1.78
      Pdh kW 8.8 10.0 12.2
      PERd % 79.6 70.4 71.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.24 3.55 3.12
      Pdh kW 5.3 6.8 7.6
      PERd % 130.0 142.0 125.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.31 4.22 4.40
      Pdh kW 4.5 4.7 4.8
      PERd % 172.0 169.0 176.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9
      COPd   6.41 5.44 6.36
      Pdh kW 5.4 5.3 5.4
      PERd % 256.0 218.0 254.0
    Tol (temperature operating limit) COPd   1.79 1.75 1.71
      Pdh kW 9.1 12.2 13.3
      PERd % 71.6 70.0 68.4
      TOL °C -10 -10 -10
      WTOL °C 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.9 0.6 0.6
    Tbiv (bivalent temperature) COPd   1.99 1.92 1.78
      Pdh kW 8.8 11.0 12.2
      PERd % 79.6 76.8 71.2
      Tbiv °C -7 -6 -7
  Cold climate water outlet 55°C General Annual energy consumption kWh 6,740 7,870 8,580
      Ƞs (Seasonal space heating efficiency) % 95 96 98
      Prated at -22°C kW 7 8 9
      Qhe Annual energy consumption (GCV) Gj 24 28 31
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,630 3,270 3,420
      Ƞs (Seasonal space heating efficiency) % 125 135 136
      Prated at 2°C kW 8 10 10
      Qhe Annual energy consumption (GCV) Gj 9 12 12
  Average climate water outlet 35°C General Annual energy consumption kWh 5,380 7,250 8,270
      Ƞs (Seasonal space heating efficiency) % 156 153 149
      Prated at -10°C kW 11 15 16
      Qhe Annual energy consumption (GCV) Gj 19 26 30
      SCOP   3.98 3.90 3.80
      Seasonal space heating eff. class   A++ A++ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.63 2.63 2.33
      Pdh kW 8.9 10.7 12.4
      PERd % 105.0 105.0 93.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.05 4.07 3.74
      Pdh kW 6.0 7.7 8.6
      PERd % 162.0 163.0 150.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.9 1.0 1.0
      COPd   6.77 5.71 6.77
      Pdh kW 5.7 5.1 5.7
      PERd % 271.0 228.0 271.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9
      COPd   8.97 6.71 8.97
      Pdh kW 6.5 5.2 6.5
      PERd % 359.0 268.0 359.0
    Tol (temperature operating limit) COPd   2.34 2.60 2.05
      Pdh kW 8.8 12.6 11.7
      PERd % 93.6 104.0 82.0
      TOL °C -10 -10 -10
      WTOL °C 35 35 35
    Tbiv (bivalent temperature) COPd   2.82 2.83 2.56
      Pdh kW 9.1 11.6 12.1
      PERd % 113.0 113.0 102.0
      Tbiv °C -5 -5 -4
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 2.4 1.9 4.4
  Cold climate water outlet 35°C General Annual energy consumption kWh 6,430 8,170 9,050
      Ƞs (Seasonal space heating efficiency) % 148 141 137
      Prated at -22°C kW 10 12 13
      Qhe Annual energy consumption (GCV) Gj 23 29 33
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,950 2,350 2,480
      Ƞs (Seasonal space heating efficiency) % 192 199 199
      Prated at 2°C kW 9 11 11
      Qhe Annual energy consumption (GCV) Gj 7 8 9
Power supply Name   V3 V3 V3
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Voltage range Min. % -10 -10 -10
  Max. % 10 10 10
Current Maximum running current Heating A 34.2 34.2 34.2
  Minimum Ssc value kVa 525 525 525
  Recommended fuses A 40 40 40
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  Maximum peak heating capacity at -10°C Maximum peak heating capacity at -10°C Maximum peak heating capacity at -10°C
  Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel