EBLQ011BB6W1 EBLQ014BB6W1 EBLQ016BB6W1
Heating capacity Nom. kW 11.2 (1), 10.9 (2) 14.00 (1), 13.10 (2) 16.0 (1), 15.1 (2)
Cooling capacity Nom. kW 12.9 (1), 10.0 (2) 16.0 (1), 12.5 (2) 16.7 (1), 13.1 (2)
Power input Cooling Nom. kW 3.87 (1), 3.69 (2) 5.40 (1), 5.06 (2) 6.15 (1), 5.75 (2)
  Heating Nom. kW 2.60 (1), 3.21 (2) 3.30 (1), 4.07 (2) 3.81 (1), 4.66 (2)
COP 4.31 (1), 3.38 (2) 4.24 (1), 3.22 (2) 4.20 (1), 3.23 (2)
EER 3.32 (1), 2.71 (2) 2.96 (1), 2.47 (2) 2.72 (1), 2.28 (2)
Casing Colour   Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 1,418 1,418 1,418
    Width mm 1,435 1,435 1,435
    Depth mm 382 382 382
  Packed unit Height mm 1,557 1,557 1,557
    Width mm 1,500 1,500 1,500
    Depth mm 430 430 430
Weight Unit kg 180 180 180
  Packed unit kg 200 200 200
Packing Material   Wood, Carton, Plastic foil Wood, Carton, Plastic foil Wood, Carton, Plastic foil
  Weight kg 20.0 20 20.0
Heat exchanger Length mm 900 857 900
  Rows Quantity   2 2 2
  Fin pitch mm 1.40 1.40 1.40
  Passes Quantity   5 5 5
  Face area 1.13 1.131 1.13
  Stages Quantity   60 60 60
  Empty tubeplate hole Quantity   0 0 0
  Tube type   ø8 Hi-XSS ø8 Hi-XSS ø8 Hi-XSS
  Fin Type   WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Quantity   2 2 2
  Discharge direction   Horizontal Horizontal Horizontal
  Air flow rate Heating High m³/min 90.0 90.0 90.0
    Cooling High m³/min 96.0 100.0 97.0
Fan motor Quantity   2 2 2
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Speed Steps   8 8 8
    Heating Nom. rpm 760 760 760
    Cooling Nom. rpm 780 780 780
  Output W 70 70 70
  Drive   Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1
  Model   JT1G-VDYR@S JT1G-VDYR@S JT1G-VDYR@S
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Output W 2,200 2,200.0 2,200
  Starting method   Inverter driven Inverter driven Inverter driven
  Motor Crankcase heater Output W 33 33 33
Operation range Heating Ambient Min. °CWB -30 -25 -30
      Max. °CWB 40 35 40
    Water side Min. °C 15 (3) 15 (3) 15 (3)
      Max. °C 55.0 (3) 55 (3) 55.0 (3)
  Cooling Ambient Min. °CDB 10.0 10 10.0
      Max. °CDB 46.0 46 46.0
    Water side Min. °C 5.00 5 5.00
      Max. °C 22.0 22 22.0
  Domestic hot water Ambient Min. °CDB -25.0 -25 -25.0
      Max. °CDB 43.0 43 43.0
    Water side Min. °C 25 25 25
      Max. °C 80 80 80
Sound power level Heating Nom. dBA 60 65 70
  Cooling Nom. dBA 65.0 66 69.0
Sound pressure level Heating Nom. dBA 50 (4) 51 (4) 50 (4)
  Cooling Nom. dBA 50 (4) 52 (4) 50 (4)
  Night quiet mode Heating dBA 42 42 43
    Cooling dBA 45 45 46
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,088 2,087.5
  Charge kg 3.0 3.0 3.0
  Charge TCO2Eq 6.2 6.2 6.2
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  Circuits Quantity   1.00 1 1.00
Refrigerant oil Type   Daphne FVC68D Daphne FVC68D Daphne FVC68D
  Charged volume l 1.00 1.0 1.00
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Fan motor thermal protection Fan motor thermal protection Fan motor thermal protection
    03   Fuse Fuse Fuse
Pump Type   Water cooled Water cooled Water cooled
  Nr of speeds   2 2 2
  Nominal ESP unit Heating kPa 56.6 (5), 57.5 (6) 43.3 (5), 47.1 (6) 41.3 (5), 44.8 (6)
    Cooling kPa 59.8 (7), 51.9 (8) 49.6 (7), 34.0 (8) 51.2 (7), 38.2 (8)
  Power input W 210 210 210
Water side Heat exchanger Type   Brazed plate Brazed plate Brazed plate
  Quantity   1 1 1
  Water volume l 1.01 1.01 1.01
  Water flow rate Heating Nom. l/min 32.1 (5), 31.2 (6) 40.1 (5), 37.6 (6) 45.9 (5), 43.2 (6)
    Cooling Nom. l/min 28.7 (7), 36.8 (8) 35.8 (7), 45.8 (8) 37.6 (7), 48.0 (8)
    Min. l/min 16.0 16.0 16.0
    Max. l/min 58.0 58.0 58.0
  Insulation material   Foamed polyurethane Foamed polyurethane Foamed polyurethane
Expansion vessel Volume l 10 10 10
  Max. water pressure bar 3 3 3
  Pre pressure bar 1 1 1
Water filter Diameter perforations mm 1.00 1.0 1.00
  Material   Brass Brass Brass
Water circuit Piping connections diameter inch G 5/4" (female) G 5/4" (female) G 5/4" (female)
  Piping inch 5/4" 5/4" 5/4"
  Safety valve bar 3 3 3
  Manometer   Yes Yes Yes
  Drain valve / fill valve   Yes Yes Yes
  Shut off valve   Yes Yes Yes
  Air purge valve   Yes Yes Yes
  Total water volume l 5.50 (9) 5.5 (9) 5.50 (9)
  Minimum water volume in the system l 20 (10) 20 (10) 20 (10)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
LW(A) Sound power level (according to EN14825) dB(A) 64.0 65 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.0 1.00
    Pck (Crankcase heater mode) kW 0.053 0.053 0.053
    Poff (Off mode) kW 0.082 0.082 0.082
    Psb (Standby mode) kW 0.053 0.053 0.053
    Pto (Thermostat off) kW 0.0050 0.005 0.0050
  Integrated supplementary heater NOx emission mg/kWh 0.00 0 0.00
    Psup kW 6.00 6.0 6.00
    Type of energy input   Electrical Electrical Electrical
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 7,280 9,108 9,820
      Ƞs (Seasonal space heating efficiency) % 107 110 111
      Prated at -10°C kW 10.0 13 13.9
      Qhe Annual energy consumption (GCV) Gj 26.2 32.8 35.3
      SCOP   2.75 2.82 2.85
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.0 1.00
      COPd   2.02 1.89 1.95
      Pdh kW 7.70 8.8 9.90
      PERd % 80.8 0.7 78.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.0 1.00
      COPd   2.80 2.95 2.95
      Pdh kW 5.50 6.9 7.30
      PERd % 112 0.5 118
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.900 0.9 1.00
      COPd   3.81 3.83 3.90
      Pdh kW 4.60 4.7 4.70
      PERd % 152 0.4 156
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.900 0.9 0.900
      COPd   5.35 5.45 5.44
      Pdh kW 5.50 5.5 5.60
      PERd % 214 0.4 218
    Tol (temperature operating limit) COPd   1.71 1.68 1.73
      Pdh kW 6.50 7.8 8.80
      PERd % 68.4 0.6 69.2
      TOL °C -8.00 -8 -8.00
      WTOL °C 53.0 53 53.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 3.50 4.9 5.10
    Tbiv (bivalent temperature) COPd   2.31 2.29 2.31
      Pdh kW 7.30 9.3 10.0
      PERd % 92.4 0.7 92.4
      Tbiv °C -3.00 -3 -3.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 8,290 9,507 10,200
      Ƞs (Seasonal space heating efficiency) % 91.0 95 95.0
      Prated at -22°C kW 8.00 10 10.3
      Qhe Annual energy consumption (GCV) Gj 29.8 34.2 36.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,570 3,222 3,250
      Ƞs (Seasonal space heating efficiency) % 128 126 136
      Prated at 2°C kW 7.10 9 9.30
      Qhe Annual energy consumption (GCV) Gj 9.26 11.6 11.7
  Average climate water outlet 35°C General Annual energy consumption kWh 6,770 8,496 9,940
      Ƞs (Seasonal space heating efficiency) % 129 130 127
      Prated at -10°C kW 11.2 14 16.0
      Qhe Annual energy consumption (GCV) Gj 24.4 30.6 35.8
      SCOP   3.30 3.31 3.25
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.62   2.56
      Pdh kW 6.57   9.21
      PERd % 105   102
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00   1.00
      COPd   3.74   3.67
      Pdh kW 6.03   8.62
      PERd % 150   147
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.900   1.00
      COPd   4.62   4.68
      Pdh kW 4.80   5.54
      PERd % 185   187
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.900   0.900
      COPd   4.14   4.68
      Pdh kW 4.80   4.80
      PERd % 166   187
    Tol (temperature operating limit) COPd   2.38   2.66
      Pdh kW 6.03   8.83
      PERd % 95.2   106
      TOL °C -10.0   -10.0
      WTOL °C 35.0   35.0
    Tbiv (bivalent temperature) COPd   3.32   3.17
      Pdh kW 7.80   10.2
      PERd % 133   127
      Tbiv °C -1.00   -1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 5.17   7.17
  Cold climate water outlet 35°C General Annual energy consumption kWh 8,540 9,486 10,900
      Ƞs (Seasonal space heating efficiency) % 110 123 123
      Prated at -22°C kW 9.90 12 14.0
      Qhe Annual energy consumption (GCV) Gj 30.7 34.1 39.3
    A Condition (-7°CDB/-8°CWB) COPd     3,060
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,640 2,843 3,060
      Ƞs (Seasonal space heating efficiency) % 144 161 166
      Prated at 2°C kW 8.10 10 11.0
      Qhe Annual energy consumption (GCV) Gj 9.50 10.2 11.0
Compressor component Main power supply Name   W1 W1 W1
    Phase   3N~ 3N~ 3N~
    Frequency Hz 50 50 50
    Voltage V 400 400 400
  Voltage range Min. % -10 -10 -10
    Max. % 10 10 10
  Current Nominal running current (RLA) Heating A 5.80 (5) 5.8 (5) 5.80 (5)
    Maximum running current Heating A 14.0 14 14.0
    Recommended fuses A 20.0 20 20.0
  Wiring connections For power supply   See installation manual See installation manual See installation manual
Hydraulic component Back-up heater current Type   6W1 6W1 6W1
    Power supply Phase   3~ 3~ 3~
      Frequency Hz 50 50 50
      Voltage V 400 400 400
    Running current Back-up heater A 8.70 8.7 8.70
      Back-up heater + booster heater *V3 A 21.7 (8.7+13) 21.7 (8.7+13) 21.7 (8.7+13)
      Back-up heater + booster heater *Z2 A 16.2 (8.7+7.5) 16.2 (8.7+7.5) 16.2 (8.7+7.5)
    Minimum Ssc value +EK°V3 kVa Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
      +EK°Z2 kVa Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
  Voltage range Min. % -10 -10 -10
    Max. % 10 10 10
  Wiring connections Quantity   4G 4G 4G
    Type of wires   Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations
Wiring connections Optional domestic hot water tank + Q2L Quantity   3G 3G 3G
    Type of wires   For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations
  R5T Quantity   Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS*
    Type of wires   Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS*
  A3P Quantity   Depends on thermostat type, refer to installation manual Depends on thermostat type, refer to installation manual Depends on thermostat type, refer to installation manual
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
  M2S Quantity   3G 3G 3G
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
  M3S Quantity   3G or 4G 3G or 4G 3G or 4G
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  15°C-25°C: BUH only, no heat pump operation = during commissioning 15°C-25°C: BUH only, no heat pump operation = during commissioning 15°C-25°C: BUH only, no heat pump operation = during commissioning
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  Including piping + PHE + back-up heater; excluding expansion vessel Including piping + PHE + back-up heater; excluding expansion vessel Including piping + PHE + back-up heater; excluding expansion vessel
  Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
    Contains fluorinated greenhouse gases