Specifications Table for EBHQ-BB6W1

EBHQ011BB6W1 EBHQ014BB6W1 EBHQ016BB6W1
Heating capacity Nom. kW 11.2 (1), 10.9 (2) 14.00 (1), 13.10 (2) 16.00 (1), 15.06 (2)
Cooling capacity Nom. kW 12.9 (1), 10.0 (2) 16.0 (1), 12.5 (2) 16.7 (1), 13.1 (2)
Power input Cooling Nom. kW 3.87 (1), 3.69 (2) 5.40 (1), 5.06 (2) 6.15 (1), 5.75 (2)
  Heating Nom. kW 2.60 (1), 3.21 (2) 3.30 (1), 4.07 (2) 3.81 (1), 4.66 (2)
COP 4.31 (1), 3.38 (2) 4.24 (1), 3.22 (2) 4.20 (1), 3.23 (2)
EER 3.32 (1), 2.71 (2) 2.96 (1), 2.47 (2) 2.72 (1), 2.28 (2)
Dimensions Unit Height mm 1,418 1,418 1,418
    Width mm 1,435 1,435 1,435
    Depth mm 382 382 382
Weight Unit kg 180 180 180
Fan Air flow rate Heating High m³/min 90.0 90.0 90.0
    Cooling High m³/min 96.0 100.0 97.0
Operation range Heating Ambient Min. °CWB -20 -15 -15
      Max. °CWB 40 35 35
    Water side Min. °C 15 (3) 15 (3) 15 (3)
      Max. °C 55.0 (3) 55 (3) 55 (3)
  Cooling Ambient Min. °CDB 10.0 10 10
      Max. °CDB 46.0 46 46
    Water side Min. °C 5.00 5 5
      Max. °C 22.0 22 22
  Domestic hot water Ambient Min. °CDB -15.0 -15 -15
      Max. °CDB 43.0 43 43
    Water side Min. °C 25 25 25
      Max. °C 80 80 80
Sound power level Heating Nom. dBA 60 65 66
  Cooling Nom. dBA 65.0 66 69
Sound pressure level Heating Nom. dBA 50 (4) 51 (4) 53 (4)
  Cooling Nom. dBA 50 (4) 52 (4) 54 (4)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,088 2,088
  Charge kg 3.0 3.0 3.0
  Charge TCO2Eq 6.2 6.2 6.2
LW(A) Sound power level (according to EN14825) dB(A) 64.0 65 66
Space heating Average climate water outlet 55°C General SCOP   2.75 2.82 2.85
      Seasonal space heating eff. class   A+ A+ A+
  Average climate water outlet 35°C General SCOP   3.30 3.31 3.25
      Seasonal space heating eff. class   A+ A+ A+
Compressor component Main power supply Name   W1 W1 W1
    Phase   3N~ 3N~ 3N~
    Frequency Hz 50 50 50
    Voltage V 400 400 400
  Current Recommended fuses A 20.0 20 20
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  15°C-25°C: BUH only, no heat pump operation = during commissioning 15°C-25°C: BUH only, no heat pump operation = during commissioning 15°C-25°C: BUH only, no heat pump operation = during commissioning
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  Including piping + PHE + back-up heater; excluding expansion vessel Including piping + PHE + back-up heater; excluding expansion vessel Including piping + PHE + back-up heater; excluding expansion vessel
  Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
    Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases