Daikin Altherma low temperature monobloc

Daikin Altherma - EBHQ-BB6W1

Reversible air to water monobloc system, ideal when indoor space is limited

EBHQ-BB6W1

Product Features

  • Three phase reversible monobloc
  • Energy efficient heating and cooling system based on air to water heat pump technology
  • Outdoor unit extracts heat from the outdoor air, even at -25°C
  • Low energy bills and low CO2 emissions
  • H2O piping between outdoor unit and indoor heat emitters
  • Eco-label certified
  • Inverter controlled scroll compressor
  • Built-in electric back-up heater as additional heating during extremely cold outdoor temperature
  • Possible to combine with domestic hot water

Benefits

  • Guaranteed operation down to -25°C

    Guaranteed operation down to -25°C

    Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Technical details

Documentation

Catalogues
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Installation manuals
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Operation manuals
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Declaration of Conformity
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Data books
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

download
EEDNL15-725_EBHQ-BB6W1 pdf | 4.13MB

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

download
EEDFR15-725_EBHQ-BB6W1 pdf | 4.38MB
download
EEDDE15-725_EBHQ-BB6W1 pdf | 4.26MB
download
EEDEL15-725_EBHQ-BB6W1 pdf | 3.26MB

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

download
EEDIT15-725_EBHQ-BB6W1 pdf | 4.17MB

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

download
EEDRU15-725_EBHQ-BB6W1 pdf | 3.12MB

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

download
EEDES15-725_EBHQ-BB6W1 pdf | 4.24MB

Sorry, we could not find any documents in this category.

download
EEDTR15-725_EBHQ-BB6W1 pdf | 4.16MB

Sorry, we could not find any documents in this category.