Specifications Table for EAVX-D9WG / EPGA011-016DV

EAVX16S23DA9WG / EPGA11DAV3 EAVX16S18DA9WG / EPGA11DAV3 EAVX16S18DA9WG / EPGA14DAV3 EAVX16S23DA9WG / EPGA14DAV3 EAVX16S18DA9WG / EPGA16DAV3 EAVX16S23DA9WG / EPGA16DAV3
Indoor unit EAVX16S23DA9W EAVX16S18DA9W EAVX16S18DA9W EAVX16S23DA9W EAVX16S18DA9W EAVX16S23DA9W
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2)
Cooling capacity Nom. kW 10.5 (1), 10.7 (2) 10.5 (1), 10.7 (2) 11.1 (1), 11.9 (2) 11.1 (1), 11.9 (2) 13.5 (1), 11.9 (2) 13.5 (1), 11.9 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2)
  Cooling Nom. kW 2.21 (1), 3.30 (2) 2.21 (1), 3.30 (2) 2.72 (1), 3.97 (2) 2.72 (1), 3.97 (2) 3.42 (1), 3.97 (2) 3.42 (1), 3.97 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.08 2.67 2.67 3.08 2.67 3.08
Heat up time from 10°C to 50°C hr 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature
COP 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2)
EER 4.75 (1), 3.23 (2) 4.75 (1), 3.23 (2) 4.09 (1), 2.99 (2) 4.09 (1), 2.99 (2) 3.94 (1), 2.99 (2) 3.94 (1), 2.99 (2)
Domestic hot water heating General Declared load profile   XL L L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.32 3.32 3.37 3.37 3.43 3.43
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.44 4.44 4.51 4.51 4.61 4.61
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )