Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Inclusion of all hydraulic components means no third party components are required
- PCB board and hydraulic components are located in the front for easy access
- Small installation footprint of 600x600mm
- Energy efficient heating only system based on air to water heat pump technology
Benefits
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
Technical details
Documentation


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
VH(VX,VZ,BH,BX)-D,RHBX-D_4P556080-1A_2019_12_Addendum book for optional equipment.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PEN556070-1_2019_02_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PHR556070-1_2019_02_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PCS556070-1_2019_02_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PDA556070-1_2019_02_Installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PNL556070-1_2019_02_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PFI556070-1_2019_02_Installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PFR556070-1_2019_02_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PDE556070-1_2019_02_Installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PEL556070-1_2019_02_Installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PIT556070-1_2019_02_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PPL556070-1_2019_02_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PRO556070-1_2019_02_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PRU556070-1_2019_02_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PES556070-1_2019_02_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PSV556070-1_2019_02_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PTR556070-1_2019_02_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D6V(9W), EAVH-(U)D6V(9W)(G),EAVX-D6V(9W)(G)_4P556068-2A_Operation manual_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PEN556068-1_2018_10_Operation manual_english.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PBG556068-1_2018_10_Operation manual_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PHR556068-1_2018_10_Operation manual_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PCS556068-1_2018_10_Operation manual_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PDA556068-1_2018_10_Operation manual_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PNL556068-1_2018_10_Operation manual_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PFI556068-1_2018_10_Operation manual_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PFR556068-1_2018_10_Operation manual_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PDE556068-1_2018_10_Operation manual_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PEL556068-1_2018_10_Operation manual_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PHU556068-1_2018_10_Operation manual_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PIT556068-1_2018_10_Operation manual_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PNO556068-1_2018_10_Operation manual_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PPL556068-1_2018_10_Operation manual_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PPT556068-1_2018_10_Operation manual_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PRO556068-1_2018_10_Operation manual_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PRU556068-1_2018_10_Operation manual_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PSK556068-1_2018_10_Operation manual_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PSL556068-1_2018_10_Operation manual_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PES556068-1_2018_10_Operation manual_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PSV556068-1_2018_10_Operation manual_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
,D9W(G),EAVX16S-D6V(G),D9W(G)_4PTR556068-1_2018_10_Operation manual_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PBG556071-1A_2019_12_User reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PHU556071-1A_2019_12_User reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PNO556071-1A_2019_12_User reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PPT556071-1A_2019_12_User reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PSK556071-1A_2019_12_User reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
-D6V(9W),EAVH(X)-D6V(9W)(G)_4PSL556071-1A_2019_12_User reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.