Product Features
- A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation
- Energy savings increase even more when choosing products with R-32 refrigerant
- Inclusion of all hydraulic components means no third party components are required
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Freeze protection of hydraulic parts
- PCB board and hydraulic components are located in the front for easy access
- Optimal domestic hot water performance: the low temperature evolution enables high tapping performance
- Small installation footprint of 600x600mm
- Energy efficient heating only system based on air to water heat pump technology
Benefits
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
-
Guaranteed operation down to -28°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C
Technical details
Documentation


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PEN556070-1_2019_02_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PHR556070-1_2019_02_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PCS556070-1_2019_02_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PDA556070-1_2019_02_Installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PNL556070-1_2019_02_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PFI556070-1_2019_02_Installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PFR556070-1_2019_02_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PDE556070-1_2019_02_Installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PEL556070-1_2019_02_Installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PIT556070-1_2019_02_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PPL556070-1_2019_02_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PRO556070-1_2019_02_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PRU556070-1_2019_02_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PES556070-1_2019_02_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PSV556070-1_2019_02_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
_EAVH-D9W(G)_EAVX-D6V(G)_EAVX-D9W(G)_4PTR556070-1_2019_02_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.