EAVH16S18DA6V / EPGA11DAV3 EAVH16S23DA6V / EPGA11DAV3 EAVH16S18DA6V / EPGA14DAV3 EAVH16S23DA6V / EPGA14DAV3 EAVH16S18DA6V / EPGA16DAV3 EAVH16S23DA6V / EPGA16DAV3
Indoor unit EAVH16S18DA6V EAVH16S23DA6V EAVH16S18DA6V EAVH16S23DA6V EAVH16S18DA6V EAVH16S23DA6V
Outdoor unit EPGA11DAV3 EPGA11DAV3 EPGA14DAV3 EPGA14DAV3 EPGA16DAV3 EPGA16DAV3
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2) 16.5 (1), 15.6 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2) 3.45 (1), 4.21 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 2.67 3.08 2.67 3.08 2.67 3.08
Heat up time from 10°C to 50°C hr 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature 53min at 7°C ambient temperature 1h02min at 7°C ambient temperature
COP 5.15 (1), 3.88 (2) 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2) 4.78 (1), 3.71 (2)
Pump Type   Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM
  Nominal ESP unit Heating kPa 78.6 (1), 78.9 (2) 78.6 (1), 78.9 (2) 53.8 (1), 52.7 (2) 53.8 (1), 52.7 (2) 40.6 (1), 42.0 (2) 40.6 (1), 42.0 (2)
Water side Heat exchanger Water flow rate Heating Nom. l/min 32.5 (1), 32.4 (2) 32.5 (1), 32.4 (2) 41.2 (1), 41.5 (2) 41.2 (1), 41.5 (2) 45.1 (1), 44.7 (2) 45.1 (1), 44.7 (2)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes Yes Yes Yes
    Brine-to-water heat pump   No No No No No No
    Heat pump combination heater   Yes Yes Yes Yes Yes Yes
    Low-temperature heat pump   No No No No No No
    Supplementary heater integrated   Yes Yes Yes Yes Yes Yes
    Water-to-water heat pump   No No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 44.0 44.0 44.0 44.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 64.0 64.0 66.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 6,900 6,900 6,900 6,900 8,100 8,100
  Other Capacity control   Inverter Inverter Inverter Inverter Inverter Inverter
    Pck (Crankcase heater mode) kW 0.000 0.000 0.000 0.000 0.000 0.000
    Poff (Off mode) kW 0.021 0.021 0.021 0.021 0.021 0.021
    Psb (Standby mode) kW 0.021 0.021 0.021 0.021 0.021 0.021
    Pto (Thermostat off) kW 0.041 0.041 0.041 0.041 0.041 0.041
  Integrated supplementary heater Psup kW 6.0 6.0 6.0 6.0 6.0 6.0
    Type of energy input   Electrical Electrical Electrical Electrical Electrical Electrical
Domestic hot water heating General Declared load profile   L XL L XL L XL
    Function to fix water heating during off peak hours   No No No No No No
  Average climate AEC (Annual electricity consumption) kWh 1,029 1,517 1,029 1,517 1,029 1,517
    Ƞwh (water heating efficiency) % 104 111 104 111 104 111
    Qelec (Daily electricity consumption) kWh 4.870 7.110 4.870 7.110 4.870 7.110
    Water heating energy efficiency class   A A A A A A
  Cold climate AEC (Annual electricity consumption) kWh 1,066 1,855 1,066 1,855 1,066 1,855
    Ƞwh (water heating efficiency) % 100 91 100 91 100 91
    Qelec (Daily electricity consumption) kWh 5.195 8.880 5.195 8.880 5.195 8.880
  Warm climate AEC (Annual electricity consumption) kWh 749 1,304 749 1,304 749 1,304
    Ƞwh (water heating efficiency) % 142 129 142 129 142 129
    Qelec (Daily electricity consumption) kWh 3.590 6.190 3.590 6.190 3.590 6.190
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 7,845 7,845 8,669 8,669 9,706 9,706
      Ƞs (Seasonal space heating efficiency) % 129 129 130 130 133 133
      Prated at -10°C kW 13 13 14 14 16 16
      Qhe Annual energy consumption (GCV) Gj 28.2 28.2 31.2 31.2 34.9 34.9
      SCOP   3.29 3.29 3.34 3.34 3.41 3.41
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   2.25 2.25 2.17 2.17 2.23 2.23
      Pdh kW 11.5 11.5 12.3 12.3 13.1 13.1
      PERd % 90.0 90.0 86.8 86.8 89.2 89.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   3.14 3.14 3.18 3.18 3.26 3.26
      Pdh kW 6.5 6.5 8.1 8.1 8.7 8.7
      PERd % 125.6 125.6 127.2 127.2 130.4 130.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.96 0.96 1.0 1.0 1.0 1.0
      COPd   4.27 4.27 4.46 4.46 4.62 4.62
      Pdh kW 4.6 4.6 5.0 5.0 5.8 5.8
      PERd % 170.8 170.8 178.4 178.4 184.8 184.8
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.95 0.95 0.95 0.95 0.95 0.95
      COPd   5.75 5.75 5.94 5.94 6.47 6.47
      Pdh kW 5.2 5.2 5.2 5.2 5.2 5.2
      PERd % 230.0 230.0 237.6 237.6 258.8 258.8
    Tol (temperature operating limit) COPd   2.11 2.11 2.10 2.10 2.05 2.05
      Pdh kW 12.5 12.5 13.5 13.5 13.2 13.2
      PERd % 84.4 84.4 84.0 84.0 82.0 82.0
      TOL °C -10 -10 -10 -10 -10 -10
      WTOL °C 55 55 55 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.0 0.0 0.5 0.5 2.8 2.8
    Tbiv (bivalent temperature) COPd   2.11 2.11 2.17 2.17 2.40 2.40
      Pdh kW 12.5 12.5 12.3 12.3 12.9 12.9
      PERd % 84.4 84.4 86.8 86.8 96.0 96.0
      Tbiv °C -10 -10 -7 -7 -5 -5
  Cold climate water outlet 55°C General Annual energy consumption kWh 10,085 10,085 11,385 11,385 12,295 12,295
      Ƞs (Seasonal space heating efficiency) % 124 124 123 123 121 121
      Prated at -22°C kW 13 13 15 15 15 15
      Qhe Annual energy consumption (GCV) Gj 36.3 36.3 41.0 41.0 44.3 44.3
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   2.68 2.68 2.61 2.61 2.58 2.58
      Pdh kW 8.3 8.3 8.8 8.8 9.4 9.4
      PERd % 107.2 107.2 104.4 104.4 103.2 103.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   3.75 3.75 3.75 3.75 3.66 3.66
      Pdh kW 5.1 5.1 5.5 5.5 5.9 5.9
      PERd % 150.0 150.0 150.0 150.0 146.4 146.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.96 0.96 0.96 0.96 0.96 0.96
      COPd   4.63 4.63 4.70 4.70 4.75 4.75
      Pdh kW 4.5 4.5 4.5 4.5 4.5 4.5
      PERd % 185.2 185.2 188.0 188.0 190.0 190.0
    D Condition (12°CDB/11°CWB) COPd   6.01 6.01 6.13 6.13 6.21 6.21
      Pdh kW 5.2 5.2 5.2 5.2 5.1 5.1
      PERd % 240.4 240.4 245.2 245.2 248.4 248.4
    Tol (temperature operating limit) COPd   1.34 1.34 1.34 1.34 1.34 1.34
      Pdh kW 7.5 7.5 7.5 7.5 7.5 7.5
      PERd % 53.6 53.6 53.6 53.6 53.6 53.6
      TOL °C -21 -21 -21 -21 -21 -21
      WTOL °C 54 54 54 54 54 54
    G Condition (-15°CDB/-) COPd   2.10 2.10 2.12 2.12 2.13 2.13
      Pdh kW 11.1 11.1 11.9 11.9 12.6 12.6
      PERd % 84.0 84.0 84.8 84.8 85.2 85.2
    Tbiv (bivalent temperature) COPd   1.93 1.93 2.05 2.05 2.13 2.13
      Pdh kW 11.4 11.4 12.4 12.4 12.6 12.6
      PERd % 77.2 77.2 82.0 82.0 85.2 85.2
      Tbiv °C -18 -18 -16 -16 -15 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 5.5 5.5 7.0 7.0 7.9 7.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 3,696 3,696 4,104 4,104 4,362 4,362
      Ƞs (Seasonal space heating efficiency) % 156 156 160 160 162 162
      Prated at 2°C kW 11 11 13 13 14 14
      Qhe Annual energy consumption (GCV) Gj 13.3 13.3 14.8 14.8 15.7 15.7
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   2.45 2.45 2.43 2.43 2.41 2.41
      Pdh kW 11.4 11.4 12.4 12.4 13.5 13.5
      PERd % 98.0 98.0 97.2 97.2 96.4 96.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   3.58 3.58 3.62 3.62 3.66 3.66
      Pdh kW 7.2 7.2 7.9 7.9 8.7 8.7
      PERd % 143.2 143.2 144.8 144.8 146.4 146.4
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.96 0.96 0.96 0.96 0.96 0.96
      COPd   5.16 5.16 5.29 5.29 5.38 5.38
      Pdh kW 5.3 5.3 5.2 5.2 5.2 5.2
      PERd % 206.4 206.4 211.6 211.6 215.2 215.2
    Tbiv (bivalent temperature) COPd   2.45 2.45 2.43 2.43 2.41 2.41
      Pdh kW 11.4 11.4 12.4 12.4 13.5 13.5
      PERd % 98.0 98.0 97.2 97.2 96.4 96.4
      Tbiv °C 2 2 2 2 2 2
  Average climate water outlet 35°C General SCOP   4.38 4.38 4.45 4.45 4.56 4.56
      Annual energy consumption kWh 5,189 5,189 5,797 5,797 6,345 6,345
      Ƞs (Seasonal space heating efficiency) % 172 172 175 175 179 179
      Prated at -10°C kW 11 11 13 13 14 14
      Qhe Annual energy consumption (GCV) Gj 18.7 18.7 20.9 20.9 22.8 22.8
      Seasonal space heating eff. class   A++ A++ A+++ A+++ A+++ A+++
    A Condition (-7°CDB/-8°CWB) COPd   3.07 3.07 2.85 2.85 2.99 2.99
      Pdh kW 9.7 9.7 11.1 11.1 12.2 12.2
      PERd % 122.8 122.8 114.0 114.0 119.6 119.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   4.15 4.15 4.24 4.24 4.30 4.30
      Pdh kW 6.3 6.3 7.0 7.0 7.4 7.4
      PERd % 166.0 166.0 169.6 169.6 172.0 172.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.95 0.95 1.0 1.0 0.95 0.95
      COPd   5.86 5.86 6.24 6.24 6.35 6.35
      Pdh kW 4.5 4.5 4.5 4.5 5.0 5.0
      PERd % 234.4 234.4 249.6 249.6 254.0 254.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94 0.94 0.94 0.94
      COPd   7.88 7.88 8.12 8.12 8.12 8.12
      Pdh kW 5.3 5.3 5.3 5.3 5.3 5.3
      PERd % 315.2 315.2 324.8 324.8 324.8 324.8
    Tol (temperature operating limit) COPd   2.80 2.80 2.53 2.53 2.72 2.72
      Pdh kW 11.0 11.0 12.5 12.5 14.5 14.5
      PERd % 112.0 112.0 101.2 101.2 108.8 108.8
      TOL °C -10 -10 -10 -10 -10 -10
      WTOL °C 35 35 35 35 35 35
    Tbiv (bivalent temperature) COPd   2.80 2.80 2.53 2.53 2.72 2.72
      Pdh kW 11.0 11.0 12.5 12.5 14.5 14.5
      PERd % 112.0 112.0 101.2 101.2 108.8 108.8
      Tbiv °C -10 -10 -10 -10 -10 -10
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.0 0.0 0.0 0.0 0.0 0.0
  Cold climate water outlet 35°C General Annual energy consumption kWh 9,295 9,295 10,249 10,249 11,108 11,108
      Ƞs (Seasonal space heating efficiency) % 151 151 151 151 157 157
      Prated at -22°C kW 15 15 16 16 18 18
      Qhe Annual energy consumption (GCV) Gj 33.5 33.5 36.9 36.9 40.0 40.0
    A Condition (-7°CDB/-8°CWB) COPd   3.09 3.09 3.20 3.20 3.39 3.39
      Pdh kW 9.0 9.0 9.7 9.7 10.8 10.8
      PERd % 123.6 123.6 128.0 128.0 135.6 135.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 0.97 0.97
      COPd   4.45 4.45 4.45 4.45 4.68 4.68
      Pdh kW 5.6 5.6 5.6 5.6 7.1 7.1
      PERd % 178.0 178.0 178.0 178.0 187.2 187.2
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.94 0.94 0.94 0.94 0.94 0.94
      COPd   6.24 6.24 6.46 6.46 6.75 6.75
      Pdh kW 4.5 4.5 4.5 4.5 4.6 4.6
      PERd % 249.6 249.6 258.4 258.4 270.0 270.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94 0.94 0.94 0.94
      COPd   7.84 7.84 7.98 7.98 8.19 8.19
      Pdh kW 5.2 5.2 5.3 5.3 5.3 5.3
      PERd % 313.6 313.6 319.2 319.2 327.6 327.6
    Tol (temperature operating limit) COPd   2.13 2.13 2.10 2.10 2.10 2.10
      Pdh kW 11.8 11.8 13.5 13.5 13.5 13.5
      PERd % 85.2 85.2 84.0 84.0 84.0 84.0
      TOL °C -22 -22 -22 -22 -22 -22
      WTOL °C 35 35 35 35 35 35
    G Condition (-15°CDB/-) COPd   2.67 2.67 2.43 2.43 2.40 2.40
      Pdh kW 12.1 12.1 13.4 13.4 14.6 14.6
      PERd % 106.8 106.8 97.2 97.2 96.0 96.0
    Tbiv (bivalent temperature) COPd   2.49 2.49 2.36 2.36 2.40 2.40
      Pdh kW 13.1 13.1 13.7 13.7 14.6 14.6
      PERd % 99.6 99.6 94.4 94.4 96.0 96.0
      Tbiv °C -18 -18 -16 -16 -15 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 2.7 2.7 2.5 2.5 4.5 4.5
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,496 2,496 2,779 2,779 3,136 3,136
      Ƞs (Seasonal space heating efficiency) % 233 233 237 237 236 236
      Prated at 2°C kW 11 11 13 13 14 14
      Qhe Annual energy consumption (GCV) Gj 8.99 8.99 10.0 10.0 11.3 11.3
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   3.40 3.40 3.25 3.25 3.22 3.22
      Pdh kW 11.1 11.1 12.4 12.4 12.7 12.7
      PERd % 136.0 136.0 130.0 130.0 128.8 128.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   5.67 5.67 5.70 5.70 5.73 5.73
      Pdh kW 7.6 7.6 8.4 8.4 9.3 9.3
      PERd % 226.8 226.8 228.0 228.0 229.2 229.2
    Tbiv (bivalent temperature) COPd   3.40 3.40 3.25 3.25 3.44 3.44
      Pdh kW 11.1 11.1 12.4 12.4 12.2 12.2
      PERd % 136.0 136.0 130.0 130.0 137.6 137.6
      Tbiv °C 2 2 2 2 4 4
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94 0.94 0.94 0.94
      COPd   7.60 7.60 7.78 7.78 8.03 8.03
      Pdh kW 5.2 5.2 5.3 5.3 5.3 5.3
      PERd % 304.0 304.0 311.2 311.2 321.2 321.2
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )