Specifications Table for EABX-D9W / EPGA011-016DV

EABX16DA9W / EPGA11DAV3 EABX16DA9W / EPGA14DAV3 EABX16DA9W / EPGA16DAV3
Indoor unit EABX16DA9W EABX16DA9W EABX16DA9W
Outdoor unit EPGA11DAV3 EPGA14DAV3 EPGA16DAV3
Heating capacity Nom. kW 11.1 (1), 11.3 (2) 14.5 (1), 14.5 (2) 16.5 (1), 15.6 (2)
Cooling capacity Nom. kW 10.5 (1), 10.7 (2) 11.1 (1), 11.9 (2) 13.5 (1), 11.9 (2)
Power input Heating Nom. kW 2.16 (1), 2.91 (2) 2.91 (1), 3.96 (2) 3.45 (1), 4.21 (2)
  Cooling Nom. kW 2.21 (1), 3.30 (2) 2.72 (1), 3.97 (2) 3.42 (1), 3.97 (2)
COP 5.15 (1), 3.88 (2) 4.99 (1), 3.65 (2) 4.78 (1), 3.71 (2)
EER 4.75 (1), 3.23 (2) 4.09 (1), 2.99 (2) 3.94 (1), 2.99 (2)
Pump Type   Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM
  Nominal ESP unit Cooling kPa 86.2 (1), 86.1 (2) 80.2 (1), 73.9 (2) 65.5 (1), 73.9 (2)
    Heating kPa 83.1 (1), 83.4 (2) 57.5 (1), 56.3 (2) 43.8 (1), 45.2 (2)
Water side Heat exchanger Water flow rate Cooling Nom. l/min 31.3 (1), 31.3 (2) 33.6 (1), 35.9 (2) 38.7 (1), 35.9 (2)
    Heating Nom. l/min 32.5 (1), 32.4 (2) 41.2 (1), 41.5 (2) 45.1 (1), 44.7 (2)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 44.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 6,900 6,900 8,100
  Other Capacity control   Inverter Inverter Inverter
    Pck (Crankcase heater mode) kW 0.000 0.000 0.000
    Poff (Off mode) kW 0.021 0.021 0.021
    Psb (Standby mode) kW 0.021 0.021 0.021
    Pto (Thermostat off) kW 0.041 0.041 0.041
  Integrated supplementary heater Psup kW 9.0 9.0 9.0
    Type of energy input   Electrical Electrical Electrical
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 7,768 8,592 9,628
      Ƞs (Seasonal space heating efficiency) % 130 132 134
      Prated at -10°C kW 13 14 16
      Qhe Annual energy consumption (GCV) Gj 28.0 30.9 34.7
      SCOP   3.32 3.37 3.43
      Seasonal space heating eff. class   A++ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.25 2.17 2.23
      Pdh kW 11.5 12.3 13.1
      PERd % 90.0 86.8 89.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.14 3.18 3.26
      Pdh kW 6.5 8.1 8.7
      PERd % 125.6 127.2 130.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.96 1.0 1.0
      COPd   4.27 4.46 4.62
      Pdh kW 4.6 5.0 5.8
      PERd % 170.8 178.4 184.8
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.95 0.95 0.95
      COPd   5.75 5.94 6.47
      Pdh kW 5.2 5.2 5.2
      PERd % 230.0 237.6 258.8
    Tol (temperature operating limit) COPd   2.11 2.10 2.05
      Pdh kW 12.5 13.5 13.2
      PERd % 84.4 84.0 82.0
      TOL °C -10 -10 -10
      WTOL °C 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.0 0.5 2.8
    Tbiv (bivalent temperature) COPd   2.11 2.17 2.40
      Pdh kW 12.5 12.3 12.9
      PERd % 84.4 86.8 96.0
      Tbiv °C -10 -7 -5
  Cold climate water outlet 55°C General Annual energy consumption kWh 10,038 11,339 12,249
      Ƞs (Seasonal space heating efficiency) % 125 123 121
      Prated at -22°C kW 13 15 15
      Qhe Annual energy consumption (GCV) Gj 36.1 40.8 44.1
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.68 2.61 2.58
      Pdh kW 8.3 8.8 9.4
      PERd % 107.2 104.4 103.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.75 3.75 3.66
      Pdh kW 5.1 5.5 5.9
      PERd % 150.0 150.0 146.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.96 0.96 0.96
      COPd   4.63 4.70 4.75
      Pdh kW 4.5 4.5 4.5
      PERd % 185.2 188.0 190.0
    D Condition (12°CDB/11°CWB) COPd   6.01 6.13 6.21
      Pdh kW 5.2 5.2 5.1
      PERd % 240.4 245.2 248.4
    Tol (temperature operating limit) COPd   1.34 1.34 1.34
      Pdh kW 7.5 7.5 7.5
      PERd % 53.6 53.6 53.6
      TOL °C -21 -21 -21
      WTOL °C 54 54 54
    G Condition (-15°CDB/-) COPd   2.10 2.12 2.13
      Pdh kW 11.1 11.9 12.6
      PERd % 84.0 84.8 85.2
    Tbiv (bivalent temperature) COPd   1.93 2.05 2.13
      Pdh kW 11.4 12.4 12.6
      PERd % 77.2 82.0 85.2
      Tbiv °C -18 -16 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 5.5 7.0 7.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 3,603 4,012 4,270
      Ƞs (Seasonal space heating efficiency) % 160 164 166
      Prated at 2°C kW 11 13 14
      Qhe Annual energy consumption (GCV) Gj 13.0 14.4 15.4
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.45 2.43 2.41
      Pdh kW 11.4 12.4 13.5
      PERd % 98.0 97.2 96.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.58 3.62 3.66
      Pdh kW 7.2 7.9 8.7
      PERd % 143.2 144.8 146.4
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.96 0.96 0.96
      COPd   5.16 5.29 5.38
      Pdh kW 5.3 5.2 5.2
      PERd % 206.4 211.6 215.2
    Tbiv (bivalent temperature) COPd   2.45 2.43 2.41
      Pdh kW 11.4 12.4 13.5
      PERd % 98.0 97.2 96.4
      Tbiv °C 2 2 2
  Average climate water outlet 35°C General SCOP   4.44 4.51 4.61
      Annual energy consumption kWh 5,112 5,720 6,267
      Ƞs (Seasonal space heating efficiency) % 175 178 182
      Prated at -10°C kW 11 13 14
      Qhe Annual energy consumption (GCV) Gj 18.4 20.6  
      Seasonal space heating eff. class   A+++ A+++ A+++
    A Condition (-7°CDB/-8°CWB) COPd   3.07 2.85 2.99
      Pdh kW 9.7 11.1 12.2
      PERd % 122.8 114.0 119.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.15 4.24 4.30
      Pdh kW 6.3 7.0 7.4
      PERd % 166.0 169.6 172.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.95 1.0 0.95
      COPd   5.86 6.24 6.35
      Pdh kW 4.5 4.5 5.0
      PERd % 234.4 249.6 254.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94
      COPd   7.88 8.12 8.12
      Pdh kW 5.3 5.3 5.3
      PERd % 315.2 324.8 324.8
    Tol (temperature operating limit) COPd   2.80 2.53 2.72
      Pdh kW 11.0 12.5 14.5
      PERd % 112.0 101.2 108.8
      TOL °C -10 -10 -10
      WTOL °C 35 35 35
    Tbiv (bivalent temperature) COPd   2.80 2.53 2.72
      Pdh kW 11.0 12.5 14.5
      PERd % 112.0 101.2 108.8
      Tbiv °C -10 -10 -10
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.0 0.0 0.0
  Cold climate water outlet 35°C General Annual energy consumption kWh 9,249 10,202 11,061
      Ƞs (Seasonal space heating efficiency) % 152 152 157
      Prated at -22°C kW 15 16 18
      Qhe Annual energy consumption (GCV) Gj 33.3 36.7 39.8
    A Condition (-7°CDB/-8°CWB) COPd   3.09 3.20 3.39
      Pdh kW 9.0 9.7 10.8
      PERd % 123.6 128.0 135.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 0.97
      COPd   4.45 4.45 4.68
      Pdh kW 5.6 5.6 7.1
      PERd % 178.0 178.0 187.2
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.94 0.94 0.94
      COPd   6.24 6.46 6.75
      Pdh kW 4.5 4.5 4.6
      PERd % 249.6 258.4 270.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94
      COPd   7.84 7.98 8.19
      Pdh kW 5.2 5.3 5.3
      PERd % 313.6 319.2 327.6
    Tol (temperature operating limit) COPd   2.13 2.10 2.10
      Pdh kW 11.8 13.5 13.5
      PERd % 85.2 84.0 84.0
      TOL °C -22 -22 -22
      WTOL °C 35 35 35
    G Condition (-15°CDB/-) COPd   2.67 2.43 2.40
      Pdh kW 12.1 13.4 14.6
      PERd % 106.8 97.2 96.0
    Tbiv (bivalent temperature) COPd   2.49 2.36 2.40
      Pdh kW 13.1 13.7 14.6
      PERd % 99.6 94.4 96.0
      Tbiv °C -18 -16 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 2.7 2.5 4.5
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,403 2,687 3,044
      Ƞs (Seasonal space heating efficiency) % 242 246 243
      Prated at 2°C kW 11 13 14
      Qhe Annual energy consumption (GCV) Gj 8.65 9.67 11.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.40 3.25 3.22
      Pdh kW 11.1 12.4 12.7
      PERd % 136.0 130.0 128.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.67 5.70 5.73
      Pdh kW 7.6 8.4 9.3
      PERd % 226.8 228.0 229.2
    Tbiv (bivalent temperature) COPd   3.40 3.25 3.44
      Pdh kW 11.1 12.4 12.2
      PERd % 136.0 130.0 137.6
      Tbiv °C 2 2 4
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.94 0.94 0.94
      COPd   7.60 7.78 8.03
      Pdh kW 5.2 5.3 5.3
      PERd % 304.0 311.2 321.2
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )