Water cooled centrifugal chiller, high efficiency, standard sound

DWSC

DWSC

Product Features

  • Single stage centrifugal compressor
  • Unloading to 10% of ful load provides improved stability of the chilled water temperature and less harmful cycling of compressors
  • Compact design for small footprint and minimized installation space
  • High efficiency flooded type shell and tube evaporator/condensers

Benefits

  • Centrifugal compressor

    Centrifugal compressor

    Centrifugal compressors use an impeller and volute section to convert the velocity energy into pressure energy. Centrifugal compressors are designed with either optional variable speed drives (VFD) for superior part-load performance for single or dual compressor units, or with magnetic bearings and totally oil-free operation