Specifications Table for DCS302C51

DCS302CA51
Maximum number of connectable indoor units 128
Maximum number of connectable outdoor units 10
Casing Button cover   Yes
  Operation LED Colour   Red
Dimensions Unit Height mm 120
    Width mm 180
    Depth mm 64.5
Wiring connections Wiring length Max. m 1,000