Specifications Table for DCM601A51

DCM601A51
Power input kW 0.023
Maximum number of connectable indoor units 64, 512 (1), 2,560 (2)
Dimensions Unit Height mm 243
    Width mm 290
    Depth mm 50
Weight Unit kg 2.4
Communication DIII-NET Quantity   1
  Ethernet Quantity   1
    Remark   Web Access (100BASE-TX)
  Modem Remark   Air Conditioning Network Service System
Ambient temperature Operation Min. °C 0
    Max. °C 40
  Storage Min. °C -15
    Max. °C 60
  Ambient temperature-=-Relative humidity <-=-% % 85
Installation Vertical direction only
Power supply Frequency Hz 50/60
  Voltage V AC 100-240
Notes With 7 ITM plus adaptors
  With 5 ITM combined with ITM integrator