DCC601A51 DCC601A51.
Ambient temperature Ambient temperature-=-Relative humidity <-=-% % 85 85
  Storage Min. °C -20 -20
    Max. °C 60 60
  Operation Min. °C -10 -10
    Max. °C 50 50
Power input kW 0.015 (1.000) 0.015 (1)
Communication DIII-NET Quantity DIII-NET (F1F2)  
  Ethernet Quantity 1  
  Input terminal Digital Quantity 4  
Dimensions Unit Width mm 384 384
    Depth mm 92 92
    Height mm 136 136
Maximum number of connectable outdoor units 32  
Power supply Frequency Hz 50/60 50/60
  Voltage V 110-240 AC 110-240 AC
Current Maximum fuse amps (MFA) A 16 16
Notes Includes the power input of the WAGO power supply, the CPU module and the I/O module (1) - Includes the power input of the WAGO power supply, the CPU module and the I/O module
  The dimensions include the WAGO power supply, the CPU modulen, the I/O module and the necessary space in between the different parts (2) - The dimensions include the WAGO power supply, the CPU modulen, the I/O module and the necessary space in between the different parts
  The dimension of the optional screen are: height: 209mm, width: 123mm, depth: 8.5mm (3) - The dimension of the optional screen are: height: 209mm, width: 123mm, depth: 8.5mm
Maximum number of connectable indoor units   32
Maximum number of connectable outdoor units   7
Communication DIII-NET Quantity     1
    Remark     DIII-NET (F1F2)
  Ethernet Quantity     1
  Input terminal Digital Quantity     4