Bi-block system for low and medium temperature refrigeration

DB-O

Condensing unit for floor standing or roof mounted installation

DB-O

Product Features

  • Condensing unit for floor standing or roof mounted installation and ceiling mounted evaporator
  • Thermostatic expansion valve ensuring optimum capacity in accordance with the required load for better energy efficiency
  • Extremely fast to assemble thanks to quick connection joints
  • Reduced installation time and cost
  • Best surface-to-capacity ratio

Benefits

  • Reciprocating compressor

    Reciprocating compressor

    The reciprocating type compressor consist of cylinder, pistons and valves. The compression is accomplished by reciprocating movements of the piston in the cylinder