D9HA2018AB D9HA2018AA D9HA2024AB D9HA2024AA D9HA2032AB D9HA2032AA
Oil (condensing) Consumption Min kg/h 0.72 0.72 0.92 0.92 1.08 1.08
    Max kg/h 1.53 1.53 2.08 2.08 2.72 2.72
  NOx class (EN 303-2)   3   3   3  
  CO class (EN 303-2)   3   3   3  
  NOx (EN 267) mg/kWh 50 50 57 57 66 66
  CO (EN267) mg/kWh 1 1 1 1 1 1
  Maximum bio-heating oil ratio % 10 10 10 10 10 10
Central heating Heat input Qn (net calorific value) Nom Min kW 8.5 (1) 8.5 (1) 10.9 (1) 10.9 (1) 12.8 (1) 12.8 (1)
      Max kW 18.2 (1) 18.2 (1) 24.7 (1) 24.7 (1) 32.2 (1) 32.2 (1)
  Heat input Qn (gross calorific value) Nom Min kW 9.0 (1) 9.0 (1) 11.6 (1) 11.6 (1) 13.6 (1) 13.6 (1)
      Max kW 19.3 (1) 19.3 (1) 26.2 (1) 26.2 (1) 34.1 (1) 34.1 (1)
  Output Pn at 80/60°C Min kW 8.3 (1) 8.3 (1) 10.6 (1) 10.6 (1) 12.5 (1) 12.5 (1)
    Nom kW 17.7 (1) 17.7 (1) 24.1 (1) 24.1 (1) 31.4 (1) 31.4 (1)
  Factory setting Output Nom kW 18 18 24 24 31 31
  Water pressure (PMS) Max bar 3 3 3 3 3 3
  Water temperature Max °C 85 85 85 85 85 85
  Operation range (80/60°C) Min °C 10 10 10 10 10 10
    Max °C 85 85 85 85 85 85
  Efficiency full load heat input (80/60) Net calorific value % 97 (1) 97 (1) 97 (1) 97 (1) 98 (1) 98 (1)
    Gross calorific value % 92 (1) 92 (1) 92 (1) 92 (1) 92 (1) 92 (1)
  Efficiency part load 30% Qa Net calorific value % 103 (1) 103 (1) 104 (1) 104 (1) 104 (1) 104 (1)
    Gross calorific value % 98 (1) 98 (1) 98 (1) 98 (1) 98 (1) 98 (1)
Heat losses Stand-by boiler Ps (Electric) kW 0.0 (2) 0.0 (2) 0.0 (2) 0.0 (2) 0.0 (2) 0.0 (2)
  Stand-by boiler qS (Stand-by losses EN 304) kW 0.1 (2) 0.1 (2) 0.1 (2) 0.1 (2) 0.1 (2) 0.1 (2)
Supply air Connection mm 125 125 125 125 125 125
  Concentric   Yes Yes Yes Yes Yes Yes
Flue gas (Qn,max) Temperature (80/60) Max °C 68 68 70 70 72 72
  Connection mm 80 80 80 80 80 80
  Length DN80/125 Max m 10 10 14 14 20 20
  Condensation flow (50/30°C) Max l/day 28.8 28.8 35.0 35.0 43.2 43.2
  Condensate drain hose DN 32.0 32.0 32.0 32.0 32.0 32.0
  Flue gas mass flow (humid) at 80/60°C g/s 8.36 8.36 11.35 11.35 14.79 14.79
  Flue gas temperature at 80/60°C °C 68 68 70 70 72 72
    Flue gas (Qn,max)-=-Flue gas temperature-=-50/30°C-=-°C °C 46   46   46  
  Available overpressure Pa 200 200 200 200 200 200
Flue gas (Qn,min) Temperature (80/60) Max °C 52 52 52 52 52 52
  Condensation flow (50/30°C) Max l/day 14.4 14.4 19.4 19.4 26.4 26.4
  Flue gas mass flow (humid) at 80/60°C g/s 3.90 3.90 5.01 5.01 5.88 5.88
  Flue gas temperature at 80/60°C °C 52 52 52 52 52 52
    Flue gas (Qn,min)-=-Flue gas temperature-=-50/30°C-=-°C °C 34   34   34  
  Available overpressure Pa 100 100 100 100 100 100
Mounting Floor Floor Floor Floor Floor Floor
Casing Colour   White + Black White + Black White + Black White + Black White + Black White + Black
  Material   Steel Aluminium Steel Aluminium Steel Aluminium
Dimensions Unit Height Casing mm 1,360 1,360 1,360 1,360 1,360 1,360
      Minimum installation height mm 1,800.0 1,800.0 1,800.0 1,800.0 1,800.0 1,800.0
    Width mm 606 606 606 606 606 606
    Depth mm 754 754 754 754 754 754
  Packed unit Height mm 1,500 1,500 1,500 1,500 1,500 1,500
    Width mm 660 660 660 660 660 660
    Depth mm 900 900 900 900 900 900
Weight Unit Empty kg 122 97 127 102 136 111
    Full kg 182 157 183 158 186 161
  Boiler Empty kg 63.0 63.0 68.0 68.0 77.0 77.0
  Burner Empty kg 9.0 9.0 9.0 9.0 9.0 9.0
  Packed unit Empty kg 134 109 139 114 148 123
Packing Material   Pallet carton Pallet carton Pallet carton Pallet carton Pallet carton Pallet carton
  Weight kg 12 12 12 12 12 12
Boiler Water volume l 60.0 60.0 56.0 56.0 50.0 50.0
Heat exchanger Quantity   1 1 1 1 1 1
  Tube material   Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel
  Body material   Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel
  Face area 0.800 0.800 1.45 1.45 2.15 2.15
3-way valve Coefficient of flow (kV) Space heating m³/h 7 7 7 7 7 7
    Domestic hot water tank m³/h 8 8 8 8 8 8
  Type   Afriso USV Afriso USV Afriso USV Afriso USV Afriso USV Afriso USV
  Transit time sec 75.0 75.0 75.0 75.0 75.0 75.0
Pump Nr of speeds   PWM PWM PWM PWM PWM PWM
  Nominal ESP unit Heating kPa 72.0 72.0 72.0 72.0 72.0 72.0
  Power input max W 60 60 60 60 60 60
  Power input min W 2 2 2 2 2 2
  Maximum pumping height m 7.5 7.5 7.5 7.5 7.5 7.5
Expansion vessel Volume l 12 12 12 12 12 12
  Max. water pressure bar 3 3 3 3 3 3
  Pre pressure bar 1 1 1 1 1 1
Oil filter Type   FloCo-Top-1K MS-5 FloCo-Top-1K MS-5 FloCo-Top-1K MS-5 FloCo-Top-1K MS-5 FloCo-Top-1K MS-5 FloCo-Top-1K MS-5
  Diameter perforations mm 0 0 0 0 0 0
Water circuit - Central heating Piping connections diameter inch G 1" (male) G 1" (male) G 1" (male) G 1" (male) G 1" (male) G 1" (male)
  Piping material   Copper Copper Copper Copper Copper Copper
  Safety valve bar 3 3 3 3 3 3
  Manometer   Yes (Digital) Yes (Digital) Yes (Digital) Yes (Digital) Yes (Digital) Yes (Digital)
  Drain valve / fill valve   No No No No No No
  Shut off valve   No No No No No No
  flowswitch   No No No No No No
  Air purge valve   Yes Yes Yes Yes Yes Yes
  Pressure Heating Max. bar 3 3 3 3 3 3
      Min. bar 1 1 1 1 1 1
  Temperature Max °C 85.00 85.00 85.00 85.00 85.00 85.00
Water circuit - Domestic hot water side Piping connections Cold water in / Hot water out inch G 1" (male) G 1" (male) G 1" (male) G 1" (male) G 1" (male) G 1" (male)
Space heating General Prated kW 18 18 24 24 31 31
    P1 (Usefull heat output at 30% of rated heat output and low-temp regime) kW 5.5 5.5 7.5 7.5 9.8 9.8
    P4 (Useful heat output at rated heat output and high-temp regime) kW 17.7 17.7 24.1 24.1 31.4 31.4
    Ƞs (Seasonal space heating efficiency) % 91 91 92 92 93 93
    Ƞ1 (Useful efficiency at 30% of rated heat output and low-temp regime) % 97.5 97.5 97.9 97.9 98.3 98.3
    Ƞ4 (Useful efficiency at rated heat output and high-temp regime) % 91.8 91.8 91.9 91.9 92.0 92.0
    Seasonal space heating eff. class   A A A A A A
    Qhe Annual energy consumption (final energy) kWh 11,389 11,397 15,000 15,078 18,889 18,953
    Qhe Annual energy consumption (GCV) Gj 41 41 54 54 68 68
  Auxiliary electricity consumption elmax (at full load) kW 0.184 0.184 0.204 0.204 0.228 0.228
    elmin (at part load) kW 0.040 0.040 0.045 0.045 0.053 0.053
    Psb (Standby mode) kW 0.003 0.003 0.003 0.003 0.003 0.003
  Other NOx emission mg/kWh 50 50 57 57 66 66
    Ƞson (seasonal space heating energy eff. in active mode) % 97 97 97 97 97 97
    Pstby (standby heat loss) kW 0.093 0.093 0.093 0.093 0.093 0.093
Sound power level Nom. dBA 58.0 (3) 63 (3) 60.0 (3) 65 (3) 61.0 (3) 66 (3)
Installation place Indoor Indoor Indoor Indoor Indoor Indoor
Piping connections Water inlet heat exchanger diameter inch G1" (male) G1" (male) G1" (male) G1" (male) G1" (male) G1" (male)
  Water outlet heat exchanger diameter inch G1" (male) G1" (male) G1" (male) G1" (male) G1" (male) G1" (male)
  Water inlet heat exchanger diameter mm G1" G1" G1" G1" G1" G1"
  Water outlet heat exchanger diameter mm G1" G1" G1" G1" G1" G1"
Safety devices Temperature and pressure relief valve Setting °C Flue gas sensor (118°C) Flue gas sensor (118°C) Flue gas sensor (118°C) Flue gas sensor (118°C) Flue gas sensor (118°C) Flue gas sensor (118°C)
Control systems Infrared remote control   No No No No No No
  Wired remote control   RoCon U1 RoCon U1 RoCon U1 RoCon U1 RoCon U1 RoCon U1
  Class of temperature control   II II II II II II
  Contribution to seasonal space heating efficiency % 2.0 2.0 2.0 2.0 2.0 2.0
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Model identifier   D9HA2018AB   D9HA2024AB   D9HA2032AB  
    Condensing boiler   Yes Yes Yes Yes Yes Yes
    Low-temperature boiler   No No No No No No
    B1 boiler   No No No No No No
    Cogeneration space heater   No No No No No No
    Combination heater   No No No No No No
    Combination heater is able to work only during off-peak hours   No No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A)   63   65   66
Power supply Phase   1~   1~   1~
  Frequency Hz   50   50   50
  Voltage V   230   230   230
  Voltage range Min. %   85   85   85
    Max. %   110   110   110
Class IP   IP X0B   IP X0B   IP X0B
Electrical power consumption Max.(including Pump) KW   0   0   0
  Min. (including Pump) KW   0   0   0
  Max. (excluding Pump) KW   0   0   0
  Min. (excluding Pump) KW   0   0   0
  Standby KW   0   0   0
  3-way valve Max. KW   0   0   0
Current Fuse Size A   6   6   6
    Phase   1~   1~   1~
    Pole   1   1   1
Sensor Storage tank sensor   PT1000   PT1000   PT1000
Pump Type   UPM3(K)25-75   UPM3(K)25-75   UPM3(K)25-75
Notes (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners (1) - EN 303-2:Heating boilers with forced draught burners - Special requirements for boilers with atomizing oil burners
  (2) - Acc. EN 304 (2) - Acc. EN 304 (2) - Acc. EN 304 (2) - Acc. EN 304 (2) - Acc. EN 304 (2) - Acc. EN 304
  (3) - EN 15036-1: Airborne noise emissions from heat generators (3) - EN 15036-1: Airborne noise emissions from heat generators (3) - EN 15036-1: Airborne noise emissions from heat generators (3) - EN 15036-1: Airborne noise emissions from heat generators (3) - EN 15036-1: Airborne noise emissions from heat generators (3) - EN 15036-1: Airborne noise emissions from heat generators