D2HND012A5AA D2HND018A5AA
Gas Supply pressure France   G20 (20 mbar), G25 (25 mbar), G31 (37 mbar) G20 (20 mbar), G25 (25 mbar), G31 (37 mbar)
  Category France   II2E+3P II2E+3P
  Consumption (G20) Min m³/h 0.31 0.31
    Max m³/h 1.18 1.80
  Consumption (G25) Min m³/h 0.36 0.36
    Max m³/h 1.38 2.09
  Consumption (G31) Min m³/h 0.12 0.12
    Max m³/h 0.46 0.69
  NOx class   6 6
  NOx level (G20) mg/kWh 10 18
Central heating Heat input Qn (net calorific value) Nom Min kW 2.9 2.9
      Max kW 11.1 16.9
  Heat input Qn (gross calorific value) Nom Min kW 3.2 3.2
      Max kW 12.3 18.8
  Output Pn at 80/60°C Min kW 2.8 2.8
    Nom kW 10.8 16.4
  Output Pnc at 50/30°C Min kW 3.1 3.1
    Nom kW 12.0 18.0
  Output at 37/30°C Nom kW 3.6 5.5
  Factory setting Output Nom kW 12 18
  Water pressure (PMS) Max bar 3 3
  Water temperature Max °C 100 100
  Efficiency full load heat input Net calorific value % 98 97
    Gross calorific value % 88 87
  Efficiency part load 30% Qa Net calorific value % 110 109
    Gross calorific value % 99 98
  Operation range Min °C 30 30
    Max °C 80 80
Supply air Connection mm 100 100
  Concentric   Yes Yes
Flue gas Temperature Max °C 60 68
  Connection mm 60 60
  Length 2x DN80 Max m 109 109
  Length DN60/100 Max m 8.1 8.1
  Length DN80/125 Max m 26 26
  Mass flow (G20) Max kg/h 18.4 28.0
  Mass flow (G31) Max kg/h 17.2 26.0
  Condensate drain hose DN 20.0 20.0
  Condensate drain hose inch 0.8 0.8
Casing Colour   Titanium White (Ral9003) Titanium White (Ral9003)
  Material   Powder painted galvanised steel plate Powder painted galvanised steel plate
Dimensions Unit Height Casing mm 590 590
    Width mm 400 400
    Depth mm 256 256
  Packed unit Height mm 680 680
    Width mm 490 490
    Depth mm 350 350
Weight Unit Empty kg 26 26
  Packed unit Empty kg 31 31
Packing Material   Carton, EPS Carton, EPS
Heat exchanger Quantity   1 1
  Body material   Aluminium Aluminium
Pump Type   Grundfos UPM3 15-75 CHB Grundfos UPM3 15-75 CHB
  Nr of speeds   PWM PWM
  Power input W 60 60
  Maximum pumping height m 7.5 7.5
Expansion vessel Volume l 8 8
  Max. water pressure bar 3 3
  Pre pressure bar 1 1
Water circuit - Central heating Piping connections diameter inch 3/4" (male) 3/4" (male)
  Piping connections diameter mm 19 19
  Pressure Heating Max. bar 3 3
  Safety valve bar 3 3
  Air purge valve   Yes Yes
  Drain valve / fill valve   Yes Yes
  Shut off valve   Yes Yes
Sound power level Nom. dBA 42 45
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V.
  Product description Condensing boiler   Yes Yes
    Low-temperature boiler   No No
    B1 boiler   No No
    Cogeneration space heater   No No
    Combination heater   No No
Space heating General Prated kW 11 16
    P1 (Usefull heat output at 30% of rated heat output and low-temp regime) kW 3.6 5.5
    P4 (Useful heat output at rated heat output and high-temp regime) kW 10.8 16.4
    Ƞs (Seasonal space heating efficiency) % 93 93
    Ƞ1 (Useful efficiency at 30% of rated heat output and low-temp regime) % 98.6 98.2
    Ƞ4 (Useful efficiency at rated heat output and high-temp regime) % 87.8 87.4
    Seasonal space heating eff. class   A A
    Qhe Annual energy consumption (final energy) kWh 5,843 8,257
    Qhe Annual energy consumption (GCV) Gj 21.03 29.73
  Auxiliary electricity consumption elmax (at full load) kW 0.013 0.020
    elmin (at part load) kW 0.009 0.009
    Psb (Standby mode) kW 0.004 0.004
  Other NOx emission mg/kWh 10 18
    Ƞson (seasonal space heating energy eff. in active mode) % 96.98 96.57
    Pstby (standby heat loss) kW 0.057 0.057
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
  Voltage range Min. % 10 10
    Max. % 10 10
Class IP   IP X5D IP X5D
Electrical power consumption Max. W 70.2 76.3
  Standby W 3.5 3.5