Flexible air handling unit

D-AHU Professional

Ventilation solution for custom applications

D-AHU Professional

Product Features

  • Flexible design tailored to the customers' needs, optimizing the unit for the most cost effective selection
  • Air flow from 500m³/h up to 144,000m³/h
  • All the units can be modularly designed to facilitate the transport and the assembly on site
  • The plug and play control system allows the user to determine a wide range of settings, resulting in excellent operational flexibility

Technical details

Documentation

Sorry, we could not find any documents.